40 D.P. Series Timing Belts
MXL, XL, L, and 40 D.P. profile timing belts incorporate the
industry standard trapezoidal shaped tooth profile
to mesh with a standard timing belt pulley.
The
positive grip created by the teeth prevents
slippage or creep that can occur with plain
flat belts. They also require low belt tension,
which produces small bearing loads.
Advantages of MXL, XL, L, and 40 D.P. Timing Belts
Advantages of MXL, XL, L, and 40 D.P. Timing Belts
- Require Low Belt Tension
- Prevent Slippage or Creep, which can occur with Flat Belts
- Industry Standard Belts
2.07 mm Pitch 40 D.P. Timing Belts
Single Sided Belt Type
Made of Urethane or Polyurethane Material with Kevlar or Polyester Tension Cords
Part Number | Belt Type | No. Of Grooves |
Belt Width | Material | Tension Member | Pitch Length |
A6G 6M185080 | Single Sided | 185 | 8 | Urethane | Polyester | 383 |
A6G 6M192030 | Single Sided | 192 | 3 | Urethane | Polyester | 398 |
A6G 6M205030 | Single Sided | 205 | 3 | Urethane | Polyester | 425 |
A6G 6M208045 | Single Sided | 208 | 4.5 | Urethane | Polyester | 431 |
A6G 6M210060 | Single Sided | 210 | 6 | Urethane | Polyester | 435 |
A6G 6M240030 | Single Sided | 240 | 3 | Urethane | Polyester | 497 |
A6G 6M245045 | Single Sided | 245 | 4.5 | Urethane | Polyester | 508 |
A6G 6M252080 | Single Sided | 252 | 8 | Urethane | Polyester | 522 |
A6G 6M265080 | Single Sided | 265 | 8 | Urethane | Polyester | 549 |
A6G 6M275060 | Single Sided | 275 | 6 | Urethane | Polyester | 570 |
A6G 6M281080 | Single Sided | 281 | 8 | Urethane | Polyester | 582 |
A6G 6M300060 | Single Sided | 300 | 6 | Urethane | Polyester | 622 |
A6G 6M324045 | Single Sided | 324 | 4.5 | Urethane | Polyester | 672 |
A6G 6M330060 | Single Sided | 330 | 6 | Urethane | Polyester | 684 |
A6G 6M340080 | Single Sided | 340 | 8 | Urethane | Polyester | 705 |
A6G 6M360030 | Single Sided | 360 | 3 | Urethane | Polyester | 746 |
A6G 6M369045 | Single Sided | 369 | 4.5 | Urethane | Polyester | 765 |
A6G 6M380030 | Single Sided | 380 | 3 | Urethane | Polyester | 788 |
A6G 6M390030 | Single Sided | 390 | 3 | Urethane | Polyester | 808 |
A6G 6M392045 | Single Sided | 392 | 4.5 | Urethane | Polyester | 812 |
A6G 6M400060 | Single Sided | 400 | 6 | Urethane | Polyester | 829 |
A6G 6M535030 | Single Sided | 535 | 3 | Urethane | Polyester | 1109 |
A6R 6M0300800 | Single Sided | 30 | 8 | Polyurethane | Polyester | 62 |
A6R 6M0350300 | Single Sided | 35 | 3 | Polyurethane | Polyester | 73 |
A6R 6M0450300 | Single Sided | 45 | 3 | Polyurethane | Polyester | 93 |
A6R 6M0450800 | Single Sided | 45 | 8 | Polyurethane | Polyester | 93 |
A6R 6M0480450 | Single Sided | 48 | 4.5 | Polyurethane | Polyester | 99 |
A6R 6M0500600 | Single Sided | 50 | 6 | Polyurethane | Polyester | 104 |
A6R 6M0520800 | Single Sided | 52 | 8 | Polyurethane | Polyester | 108 |
A6R 6M0570600 | Single Sided | 57 | 6 | Polyurethane | Polyester | 118 |
A6R 6M0580300 | Single Sided | 58 | 3 | Polyurethane | Polyester | 120 |
A6R 6M0640600 | Single Sided | 64 | 6 | Polyurethane | Polyester | 133 |
A6R 6M0650800 | Single Sided | 65 | 8 | Polyurethane | Polyester | 135 |
A6R 6M0730300 | Single Sided | 73 | 3 | Polyurethane | Polyester | 151 |
A6R 6M0740450 | Single Sided | 74 | 4.5 | Polyurethane | Polyester | 153 |
A6R 6M0750600 | Single Sided | 75 | 6 | Polyurethane | Polyester | 155 |
A6R 6M0850450 | Single Sided | 85 | 4.5 | Polyurethane | Polyester | 176 |
A6R 6M0910300 | Single Sided | 91 | 3 | Polyurethane | Polyester | 189 |
A6R 6M0940450 | Single Sided | 94 | 4.5 | Polyurethane | Polyester | 195 |
A6R 6M0980300 | Single Sided | 98 | 3 | Polyurethane | Polyester | 203 |
A6R 6M1090300 | Single Sided | 109 | 3 | Polyurethane | Polyester | 226 |
A6R 6M1160800 | Single Sided | 116 | 8 | Polyurethane | Polyester | 240 |
A6R 6M1180800 | Single Sided | 118 | 8 | Polyurethane | Polyester | 245 |
A6R 6M1230600 | Single Sided | 123 | 6 | Polyurethane | Polyester | 255 |
A6R 6M1250300 | Single Sided | 125 | 3 | Polyurethane | Polyester | 259 |
A6R 6M1250800 | Single Sided | 125 | 8 | Polyurethane | Polyester | 259 |
A6R 6M1300450 | Single Sided | 130 | 4.5 | Polyurethane | Polyester | 269 |
A6R 6M1320600 | Single Sided | 132 | 6 | Polyurethane | Polyester | 274 |
A6R 6M1350800 | Single Sided | 135 | 8 | Polyurethane | Polyester | 280 |
A6R 6M1430450 | Single Sided | 143 | 4.5 | Polyurethane | Polyester | 296 |
A6R 6M1440600 | Single Sided | 144 | 6 | Polyurethane | Polyester | 298 |
A6R 6M1490450 | Single Sided | 149 | 4.5 | Polyurethane | Polyester | 309 |
A6R 6M1500600 | Single Sided | 150 | 6 | Polyurethane | Polyester | 311 |
A6R 6M1510800 | Single Sided | 151 | 8 | Polyurethane | Polyester | 313 |
A6R 6M1600300 | Single Sided | 160 | 3 | Polyurethane | Polyester | 332 |
A6R 6M1620450 | Single Sided | 162 | 4.5 | Polyurethane | Polyester | 336 |
A6R 6M1630600 | Single Sided | 163 | 6 | Polyurethane | Polyester | 338 |
A6R 6M1750300 | Single Sided | 175 | 3 | Polyurethane | Polyester | 363 |
A6R 6M1900300 | Single Sided | 190 | 3 | Polyurethane | Polyester | 394 |
A6R 6M1920450 | Single Sided | 192 | 4.5 | Polyurethane | Polyester | 398 |
A6R 6M1950800 | Single Sided | 195 | 8 | Polyurethane | Polyester | 404 |
A6R 6M2150800 | Single Sided | 215 | 8 | Polyurethane | Polyester | 446 |
A6R 6M2250600 | Single Sided | 225 | 6 | Polyurethane | Polyester | 466 |
A6R 6M2350800 | Single Sided | 235 | 8 | Polyurethane | Polyester | 487 |
A6R 6M2520600 | Single Sided | 252 | 6 | Polyurethane | Polyester | 522 |
A6R 6M2550300 | Single Sided | 255 | 3 | Polyurethane | Polyester | 529 |
A6R 6M2570450 | Single Sided | 257 | 4.5 | Polyurethane | Polyester | 533 |
A6R 6M2580450 | Single Sided | 258 | 4.5 | Polyurethane | Polyester | 535 |
A6R 6M2600600 | Single Sided | 260 | 6 | Polyurethane | Polyester | 539 |
A6R 6M2640800 | Single Sided | 264 | 8 | Polyurethane | Polyester | 547 |
A6R 6M2750450 | Single Sided | 275 | 4.5 | Polyurethane | Polyester | 570 |
A6R 6M2850300 | Single Sided | 285 | 3 | Polyurethane | Polyester | 591 |
A6R 6M2900450 | Single Sided | 290 | 4.5 | Polyurethane | Polyester | 601 |
A6R 6M2950600 | Single Sided | 295 | 6 | Polyurethane | Polyester | 611 |
A6R 6M3500300 | Single Sided | 350 | 3 | Polyurethane | Polyester | 725 |
A6R 6M3600450 | Single Sided | 360 | 4.5 | Polyurethane | Polyester | 746 |
A6R 6M3700800 | Single Sided | 370 | 8 | Polyurethane | Polyester | 767 |
A6R 6M3900300 | Single Sided | 390 | 3 | Polyurethane | Polyester | 808 |
A6R 6M4720300 | Single Sided | 472 | 3 | Polyurethane | Polyester | 978 |
A6R 6M4720800 | Single Sided | 472 | 8 | Polyurethane | Polyester | 978 |
A6B 6M030060 | Single Sided | 30 | 6 | Urethane | Kevlar | 62 |
A6B 6M033080 | Single Sided | 33 | 8 | Urethane | Kevlar | 68 |
A6B 6M044045 | Single Sided | 44 | 4.5 | Urethane | Kevlar | 91 |
A6B 6M045060 | Single Sided | 45 | 6 | Urethane | Kevlar | 93 |
A6B 6M051045 | Single Sided | 51 | 4.5 | Urethane | Kevlar | 106 |
A6B 6M052060 | Single Sided | 52 | 6 | Urethane | Kevlar | 108 |
A6B 6M053080 | Single Sided | 53 | 8 | Urethane | Kevlar | 110 |
A6B 6M056030 | Single Sided | 56 | 3 | Urethane | Kevlar | 116 |
A6B 6M057045 | Single Sided | 57 | 4.5 | Urethane | Kevlar | 118 |
A6B 6M061030 | Single Sided | 61 | 3 | Urethane | Kevlar | 126 |
A6B 6M064045 | Single Sided | 64 | 4.5 | Urethane | Kevlar | 133 |
A6B 6M065060 | Single Sided | 65 | 6 | Urethane | Kevlar | 135 |
A6B 6M070030 | Single Sided | 70 | 3 | Urethane | Kevlar | 145 |
A6B 6M074030 | Single Sided | 74 | 3 | Urethane | Kevlar | 153 |
A6B 6M075045 | Single Sided | 75 | 4.5 | Urethane | Kevlar | 155 |
A6B 6M077080 | Single Sided | 77 | 8 | Urethane | Kevlar | 160 |
A6B 6M091030 | Single Sided | 91 | 3 | Urethane | Kevlar | 189 |
A6B 6M091080 | Single Sided | 91 | 8 | Urethane | Kevlar | 189 |
A6B 6M095060 | Single Sided | 95 | 6 | Urethane | Kevlar | 197 |
A6B 6M097080 | Single Sided | 97 | 8 | Urethane | Kevlar | 201 |
A6B 6M105060 | Single Sided | 105 | 6 | Urethane | Kevlar | 218 |
A6B 6M110045 | Single Sided | 110 | 4.5 | Urethane | Kevlar | 228 |
A6B 6M115060 | Single Sided | 115 | 6 | Urethane | Kevlar | 238 |
A6B 6M116060 | Single Sided | 116 | 6 | Urethane | Kevlar | 240 |
A6B 6M118080 | Single Sided | 118 | 8 | Urethane | Kevlar | 245 |
A6B 6M122045 | Single Sided | 122 | 4.5 | Urethane | Kevlar | 253 |
A6B 6M125030 | Single Sided | 125 | 3 | Urethane | Kevlar | 259 |
A6B 6M131045 | Single Sided | 131 | 4.5 | Urethane | Kevlar | 272 |
A6B 6M132060 | Single Sided | 132 | 6 | Urethane | Kevlar | 274 |
A6B 6M135080 | Single Sided | 135 | 8 | Urethane | Kevlar | 280 |
A6B 6M140030 | Single Sided | 140 | 3 | Urethane | Kevlar | 290 |
A6B 6M147030 | Single Sided | 147 | 3 | Urethane | Kevlar | 305 |
A6B 6M149045 | Single Sided | 149 | 4.5 | Urethane | Kevlar | 309 |
A6B 6M160030 | Single Sided | 160 | 3 | Urethane | Kevlar | 332 |
A6B 6M170080 | Single Sided | 170 | 8 | Urethane | Kevlar | 352 |
A6B 6M185060 | Single Sided | 185 | 6 | Urethane | Kevlar | 383 |
A6B 6M190080 | Single Sided | 190 | 8 | Urethane | Kevlar | 394 |
A6B 6M195060 | Single Sided | 195 | 6 | Urethane | Kevlar | 404 |
A6B 6M200080 | Single Sided | 200 | 8 | Urethane | Kevlar | 415 |
A6B 6M210045 | Single Sided | 210 | 4.5 | Urethane | Kevlar | 435 |
A6B 6M214060 | Single Sided | 214 | 6 | Urethane | Kevlar | 444 |
A6B 6M215030 | Single Sided | 215 | 3 | Urethane | Kevlar | 446 |
A6B 6M220045 | Single Sided | 220 | 4.5 | Urethane | Kevlar | 456 |
A6B 6M225045 | Single Sided | 225 | 4.5 | Urethane | Kevlar | 466 |
A6B 6M230060 | Single Sided | 230 | 6 | Urethane | Kevlar | 477 |
A6B 6M235080 | Single Sided | 235 | 8 | Urethane | Kevlar | 487 |
A6B 6M250045 | Single Sided | 250 | 4.5 | Urethane | Kevlar | 518 |
A6B 6M257030 | Single Sided | 257 | 3 | Urethane | Kevlar | 533 |
A6B 6M258045 | Single Sided | 258 | 4.5 | Urethane | Kevlar | 535 |
A6B 6M260060 | Single Sided | 260 | 6 | Urethane | Kevlar | 539 |
A6B 6M285030 | Single Sided | 285 | 3 | Urethane | Kevlar | 591 |
A6B 6M290045 | Single Sided | 290 | 4.5 | Urethane | Kevlar | 601 |
A6B 6M300080 | Single Sided | 300 | 8 | Urethane | Kevlar | 622 |
A6B 6M369060 | Single Sided | 369 | 6 | Urethane | Kevlar | 765 |
A6B 6M380080 | Single Sided | 380 | 8 | Urethane | Kevlar | 788 |
A6B 6M436060 | Single Sided | 436 | 6 | Urethane | Kevlar | 904 |
A6B 6M535045 | Single Sided | 535 | 4.5 | Urethane | Kevlar | 1109 |
A6B 6M114030 | Single Sided | 114 | 3 | Urethane | Kevlar | 236.28 |
A6B 6M114045 | Single Sided | 114 | 4.5 | Urethane | Kevlar | 236.28 |
A6B 6M114060 | Single Sided | 114 | 6 | Urethane | Kevlar | 236.28 |
A6B 6M114080 | Single Sided | 114 | 8 | Urethane | Kevlar | 236.28 |
A6G 6M114030 | Single Sided | 114 | 3 | Urethane | Polyester | 236.28 |
A6G 6M114045 | Single Sided | 114 | 4.5 | Urethane | Polyester | 236.28 |
A6G 6M114060 | Single Sided | 114 | 6 | Urethane | Polyester | 236.28 |
A6G 6M114080 | Single Sided | 114 | 8 | Urethane | Polyester | 236.28 |
A6B 6M408030 | Single Sided | 408 | 3 | Urethane | Kevlar | 845.637 |
A6B 6M408045 | Single Sided | 408 | 4.5 | Urethane | Kevlar | 845.637 |
A6B 6M408060 | Single Sided | 408 | 6 | Urethane | Kevlar | 845.637 |
A6B 6M408080 | Single Sided | 408 | 8 | Urethane | Kevlar | 845.637 |
A6G 6M408030 | Single Sided | 408 | 3 | Urethane | Polyester | 845.637 |
A6G 6M408045 | Single Sided | 408 | 4.5 | Urethane | Polyester | 845.637 |
A6G 6M408060 | Single Sided | 408 | 6 | Urethane | Polyester | 845.637 |
A6G 6M408080 | Single Sided | 408 | 8 | Urethane | Polyester | 845.637 |
A6B 6M078030 | Single Sided | 78 | 3 | Polyurethane | Kevlar | 161.46 |
A6B 6M078045 | Single Sided | 78 | 4.5 | Polyurethane | Kevlar | 161.46 |
A6B 6M078080 | Single Sided | 78 | 8 | Polyurethane | Kevlar | 161.46 |
A6B 6M084045 | Single Sided | 84 | 4.5 | Polyurethane | Kevlar | 173.88 |
A6B 6M222030 | Single Sided | 222 | 3 | Polyurethane | Kevlar | 459.54 |
A6B 6M222060 | Single Sided | 222 | 6 | Polyurethane | Kevlar | 459.54 |
A6B 6M222080 | Single Sided | 222 | 8 | Polyurethane | Kevlar | 459.54 |
A6B 6M256030 | Single Sided | 256 | 3 | Polyurethane | Kevlar | 529.92 |
A6B 6M256045 | Single Sided | 256 | 4.5 | Polyurethane | Kevlar | 529.92 |
A6B 6M256060 | Single Sided | 256 | 6 | Polyurethane | Kevlar | 529.92 |
A6B 6M256080 | Single Sided | 256 | 8 | Polyurethane | Kevlar | 529.92 |
A6B 6M423030 | Single Sided | 423 | 3 | Polyurethane | Kevlar | 875.61 |
A6B 6M423045 | Single Sided | 423 | 4.5 | Polyurethane | Kevlar | 875.61 |
A6B 6M423060 | Single Sided | 423 | 6 | Polyurethane | Kevlar | 875.61 |
A6B 6M423080 | Single Sided | 423 | 8 | Polyurethane | Kevlar | 875.61 |
A6G 6M222030 | Single Sided | 222 | 3 | Polyurethane | Polyester | 459.54 |
A6G 6M222045 | Single Sided | 222 | 4.5 | Polyurethane | Polyester | 459.54 |
A6G 6M222060 | Single Sided | 222 | 6 | Polyurethane | Polyester | 459.54 |
A6G 6M423030 | Single Sided | 423 | 3 | Polyurethane | Polyester | 875.61 |
A6G 6M423045 | Single Sided | 423 | 4.5 | Polyurethane | Polyester | 875.61 |
A6G 6M423060 | Single Sided | 423 | 6 | Polyurethane | Polyester | 875.61 |
A6G 6M423080 | Single Sided | 423 | 8 | Polyurethane | Polyester | 875.61 |
A6R 6M0240300 | Single Sided | 24 | 3 | Polyurethane | Polyester | 49.68 |
A6R 6M0240450 | Single Sided | 24 | 4.5 | Polyurethane | Polyester | 49.68 |
A6R 6M0240600 | Single Sided | 24 | 6 | Polyurethane | Polyester | 49.68 |
A6R 6M0240800 | Single Sided | 24 | 8 | Polyurethane | Polyester | 49.68 |
A6R 6M0300450 | Single Sided | 30 | 4.5 | Polyurethane | Polyester | 62.1 |
A6R 6M0300600 | Single Sided | 30 | 6 | Polyurethane | Polyester | 62.1 |
A6R 6M0300800 | Single Sided | 30 | 8 | Polyurethane | Polyester | 62.1 |
A6R 6M0330300 | Single Sided | 33 | 3 | Polyurethane | Polyester | 68.31 |
A6R 6M0330450 | Single Sided | 33 | 4.5 | Polyurethane | Polyester | 68.31 |
A6R 6M0330600 | Single Sided | 33 | 6 | Polyurethane | Polyester | 68.31 |
A6R 6M0330800 | Single Sided | 33 | 8 | Polyurethane | Polyester | 68.31 |
A6R 6M0350300 | Single Sided | 35 | 3 | Polyurethane | Polyester | 72.45 |
A6R 6M0350450 | Single Sided | 35 | 4.5 | Polyurethane | Polyester | 72.45 |
A6R 6M0350600 | Single Sided | 35 | 6 | Polyurethane | Polyester | 72.45 |
A6R 6M0350800 | Single Sided | 35 | 8 | Polyurethane | Polyester | 72.45 |
A6R 6M0400300 | Single Sided | 40 | 3 | Polyurethane | Polyester | 82.8 |
A6R 6M04004500 | Single Sided | 40 | 4.5 | Polyurethane | Polyester | 82.8 |
A6R 6M0400600 | Single Sided | 40 | 6 | Polyurethane | Polyester | 82.8 |
A6R 6M0400800 | Single Sided | 40 | 8 | Polyurethane | Polyester | 82.8 |
A6R 6M0440300 | Single Sided | 44 | 3 | Polyurethane | Polyester | 91.08 |
A6R 6M0440450 | Single Sided | 44 | 4.5 | Polyurethane | Polyester | 91.08 |
A6R 6M0440600 | Single Sided | 44 | 6 | Polyurethane | Polyester | 91.08 |
A6R 6M0440800 | Single Sided | 44 | 8 | Polyurethane | Polyester | 91.08 |
A6R 6M0450300 | Single Sided | 45 | 3 | Polyurethane | Polyester | 93.15 |
A6R 6M0450450 | Single Sided | 45 | 4.5 | Polyurethane | Polyester | 93.15 |
A6R 6M0450600 | Single Sided | 45 | 6 | Polyurethane | Polyester | 93.15 |
A6R 6M0450800 | Single Sided | 45 | 8 | Polyurethane | Polyester | 93.15 |
A6R 6M0480600 | Single Sided | 48 | 6 | Polyurethane | Polyester | 99.36 |
A6R 6M0480800 | Single Sided | 48 | 8 | Polyurethane | Polyester | 99.36 |
A6R 6M0500300 | Single Sided | 50 | 3 | Polyurethane | Polyester | 103.5 |
A6R 6M0500600 | Single Sided | 50 | 6 | Polyurethane | Polyester | 103.5 |
A6R 6M0500800 | Single Sided | 50 | 8 | Polyurethane | Polyester | 103.5 |
A6R 6M0510300 | Single Sided | 51 | 3 | Polyurethane | Polyester | 105.57 |
A6R 6M0510450 | Single Sided | 51 | 4.5 | Polyurethane | Polyester | 105.57 |
A6R 6M0510600 | Single Sided | 51 | 6 | Polyurethane | Polyester | 105.57 |
A6R 6M0520300 | Single Sided | 52 | 3 | Polyurethane | Polyester | 107.64 |
A6R 6M0520450 | Single Sided | 52 | 4.5 | Polyurethane | Polyester | 107.64 |
A6R 6M0520600 | Single Sided | 52 | 6 | Polyurethane | Polyester | 107.64 |
A6R 6M0520800 | Single Sided | 52 | 8 | Polyurethane | Polyester | 107.64 |
A6R 6M0530300 | Single Sided | 53 | 3 | Polyurethane | Polyester | 109.71 |
A6R 6M0530450 | Single Sided | 53 | 4.5 | Polyurethane | Polyester | 109.71 |
A6R 6M0530600 | Single Sided | 53 | 6 | Polyurethane | Polyester | 109.71 |
A6R 6M0530800 | Single Sided | 53 | 8 | Polyurethane | Polyester | 109.71 |
A6R 6M0550300 | Single Sided | 55 | 3 | Polyurethane | Polyester | 113.85 |
A6R 6M0550450 | Single Sided | 55 | 4.5 | Polyurethane | Polyester | 113.85 |
A6R 6M0550600 | Single Sided | 55 | 6 | Polyurethane | Polyester | 113.85 |
A6R 6M0550800 | Single Sided | 55 | 8 | Polyurethane | Polyester | 113.85 |
A6R 6M0560300 | Single Sided | 56 | 3 | Polyurethane | Polyester | 115.92 |
A6R 6M0560450 | Single Sided | 56 | 4.5 | Polyurethane | Polyester | 115.92 |
A6R 6M0560600 | Single Sided | 56 | 6 | Polyurethane | Polyester | 115.92 |
A6R 6M0560800 | Single Sided | 56 | 8 | Polyurethane | Polyester | 115.92 |
A6R 6M0570300 | Single Sided | 57 | 3 | Polyurethane | Polyester | 117.99 |
A6R 6M0570450 | Single Sided | 57 | 4.5 | Polyurethane | Polyester | 117.99 |
A6R 6M0570600 | Single Sided | 57 | 6 | Polyurethane | Polyester | 117.99 |
A6R 6M0580300 | Single Sided | 58 | 3 | Polyurethane | Polyester | 120.06 |
A6R 6M0580450 | Single Sided | 58 | 4.5 | Polyurethane | Polyester | 120.06 |
A6R 6M0580600 | Single Sided | 58 | 6 | Polyurethane | Polyester | 120.06 |
A6R 6M0580800 | Single Sided | 58 | 8 | Polyurethane | Polyester | 120.06 |
A6R 6M0600300 | Single Sided | 60 | 3 | Polyurethane | Polyester | 124.2 |
A6R 6M0600450 | Single Sided | 60 | 4.5 | Polyurethane | Polyester | 124.2 |
A6R 6M0600600 | Single Sided | 60 | 6 | Polyurethane | Polyester | 124.2 |
A6R 6M0600800 | Single Sided | 60 | 8 | Polyurethane | Polyester | 124.2 |
A6R 6M0610300 | Single Sided | 61 | 3 | Polyurethane | Polyester | 126.27 |
A6R 6M0610450 | Single Sided | 61 | 4.5 | Polyurethane | Polyester | 126.27 |
A6R 6M0610600 | Single Sided | 61 | 6 | Polyurethane | Polyester | 126.27 |
A6R 6M0640300 | Single Sided | 64 | 3 | Polyurethane | Polyester | 132.48 |
A6R 6M0640450 | Single Sided | 64 | 4.5 | Polyurethane | Polyester | 132.48 |
A6R 6M0640600 | Single Sided | 64 | 6 | Polyurethane | Polyester | 132.48 |
A6R 6M0640800 | Single Sided | 64 | 8 | Polyurethane | Polyester | 132.48 |
A6R 6M0650300 | Single Sided | 65 | 3 | Polyurethane | Polyester | 134.55 |
A6R 6M0650450 | Single Sided | 65 | 4.5 | Polyurethane | Polyester | 134.55 |
A6R 6M0650600 | Single Sided | 65 | 6 | Polyurethane | Polyester | 134.55 |
A6R 6M0650800 | Single Sided | 65 | 8 | Polyurethane | Polyester | 134.55 |
A6R 6M0690300 | Single Sided | 69 | 3 | Polyurethane | Polyester | 142.83 |
A6R 6M0690450 | Single Sided | 69 | 4.5 | Polyurethane | Polyester | 142.83 |
A6R 6M0690600 | Single Sided | 69 | 6 | Polyurethane | Polyester | 142.83 |
A6R 6M0690800 | Single Sided | 69 | 8 | Polyurethane | Polyester | 142.83 |
A6R 6M0700300 | Single Sided | 70 | 3 | Polyurethane | Polyester | 144.9 |
A6R 6M0700450 | Single Sided | 70 | 4.5 | Polyurethane | Polyester | 144.9 |
A6R 6M0700600 | Single Sided | 70 | 6 | Polyurethane | Polyester | 144.9 |
A6R 6M0700800 | Single Sided | 70 | 8 | Polyurethane | Polyester | 144.9 |
A6R 6M0710450 | Single Sided | 71 | 4.5 | Polyurethane | Polyester | 146.97 |
A6R 6M0710600 | Single Sided | 71 | 6 | Polyurethane | Polyester | 146.97 |
A6R 6M0720300 | Single Sided | 72 | 3 | Polyurethane | Polyester | 149.04 |
A6R 6M0720450 | Single Sided | 72 | 4.5 | Polyurethane | Polyester | 149.04 |
A6R 6M0720600 | Single Sided | 72 | 6 | Polyurethane | Polyester | 149.04 |
A6R 6M0720800 | Single Sided | 72 | 8 | Polyurethane | Polyester | 149.04 |
A6R 6M0730300 | Single Sided | 73 | 3 | Polyurethane | Polyester | 151.11 |
A6R 6M0730450 | Single Sided | 73 | 4.5 | Polyurethane | Polyester | 151.11 |
A6R 6M0730600 | Single Sided | 73 | 6 | Polyurethane | Polyester | 151.11 |
A6R 6M0730800 | Single Sided | 73 | 8 | Polyurethane | Polyester | 151.11 |
A6R 6M0740450 | Single Sided | 74 | 4.5 | Polyurethane | Polyester | 153.18 |
A6R 6M0740600 | Single Sided | 74 | 6 | Polyurethane | Polyester | 153.18 |
A6R 6M0740800 | Single Sided | 74 | 8 | Polyurethane | Polyester | 153.18 |
A6R 6M0750300 | Single Sided | 75 | 3 | Polyurethane | Polyester | 155.25 |
A6R 6M0750450 | Single Sided | 75 | 4.5 | Polyurethane | Polyester | 155.25 |
A6R 6M0750600 | Single Sided | 75 | 6 | Polyurethane | Polyester | 155.25 |
A6R 6M0750800 | Single Sided | 75 | 8 | Polyurethane | Polyester | 155.25 |
A6R 6M0760300 | Single Sided | 76 | 3 | Polyurethane | Polyester | 157.32 |
A6R 6M0760450 | Single Sided | 76 | 4.5 | Polyurethane | Polyester | 157.32 |
A6R 6M0760800 | Single Sided | 76 | 8 | Polyurethane | Polyester | 157.32 |
A6R 6M0800300 | Single Sided | 80 | 3 | Polyurethane | Polyester | 165.6 |
A6R 6M0800450 | Single Sided | 80 | 4.5 | Polyurethane | Polyester | 165.6 |
A6R 6M0800600 | Single Sided | 80 | 6 | Polyurethane | Polyester | 165.6 |
A6R 6M0800800 | Single Sided | 80 | 8 | Polyurethane | Polyester | 165.6 |
A6R 6M0810300 | Single Sided | 81 | 3 | Polyurethane | Polyester | 167.67 |
A6R 6M0810450 | Single Sided | 81 | 4.5 | Polyurethane | Polyester | 167.67 |
A6R 6M0810600 | Single Sided | 81 | 6 | Polyurethane | Polyester | 167.67 |
A6R 6M0810800 | Single Sided | 81 | 8 | Polyurethane | Polyester | 167.67 |
A6R 6M0850300 | Single Sided | 85 | 3 | Polyurethane | Polyester | 175.95 |
A6R 6M0850450 | Single Sided | 85 | 4.5 | Polyurethane | Polyester | 175.95 |
A6R 6M0850600 | Single Sided | 85 | 6 | Polyurethane | Polyester | 175.95 |
A6R 6M0850800 | Single Sided | 85 | 8 | Polyurethane | Polyester | 175.95 |
A6R 6M0890300 | Single Sided | 89 | 3 | Polyurethane | Polyester | 184.23 |
A6R 6M0890450 | Single Sided | 89 | 4.5 | Polyurethane | Polyester | 184.23 |
A6R 6M0890800 | Single Sided | 89 | 8 | Polyurethane | Polyester | 184.23 |
A6R 6M0900300 | Single Sided | 90 | 3 | Polyurethane | Polyester | 186.3 |
A6R 6M0900450 | Single Sided | 90 | 4.5 | Polyurethane | Polyester | 186.3 |
A6R 6M0900600 | Single Sided | 90 | 6 | Polyurethane | Polyester | 186.3 |
A6R 6M0900800 | Single Sided | 90 | 8 | Polyurethane | Polyester | 186.3 |
A6R 6M0910450 | Single Sided | 91 | 4.5 | Polyurethane | Polyester | 188.37 |
A6R 6M0910600 | Single Sided | 91 | 6 | Polyurethane | Polyester | 188.37 |
A6R 6M0910800 | Single Sided | 91 | 8 | Polyurethane | Polyester | 188.37 |
A6R 6M0940300 | Single Sided | 94 | 3 | Polyurethane | Polyester | 194.58 |
A6R 6M0940450 | Single Sided | 94 | 4.5 | Polyurethane | Polyester | 194.58 |
A6R 6M0940600 | Single Sided | 94 | 6 | Polyurethane | Polyester | 194.58 |
A6R 6M0940800 | Single Sided | 94 | 8 | Polyurethane | Polyester | 194.58 |
A6R 6M0950300 | Single Sided | 95 | 3 | Polyurethane | Polyester | 196.65 |
A6R 6M0950450 | Single Sided | 95 | 4.5 | Polyurethane | Polyester | 196.65 |
A6R 6M0950600 | Single Sided | 95 | 6 | Polyurethane | Polyester | 196.65 |
A6R 6M0950800 | Single Sided | 95 | 8 | Polyurethane | Polyester | 196.65 |
A6R 6M0960300 | Single Sided | 96 | 3 | Polyurethane | Polyester | 198.72 |
A6R 6M0960450 | Single Sided | 96 | 4.5 | Polyurethane | Polyester | 198.72 |
A6R 6M0960600 | Single Sided | 96 | 6 | Polyurethane | Polyester | 198.72 |
A6R 6M0960800 | Single Sided | 96 | 8 | Polyurethane | Polyester | 198.72 |
A6R 6M0970300 | Single Sided | 97 | 3 | Polyurethane | Polyester | 200.79 |
A6R 6M0970450 | Single Sided | 97 | 4.5 | Polyurethane | Polyester | 200.79 |
A6R 6M0970600 | Single Sided | 97 | 6 | Polyurethane | Polyester | 200.79 |
A6R 6M0970800 | Single Sided | 97 | 8 | Polyurethane | Polyester | 200.79 |
A6R 6M0980300 | Single Sided | 98 | 3 | Polyurethane | Polyester | 202.86 |
A6R 6M0980450 | Single Sided | 98 | 4.5 | Polyurethane | Polyester | 202.86 |
A6R 6M0980600 | Single Sided | 98 | 6 | Polyurethane | Polyester | 202.86 |
A6R 6M0980800 | Single Sided | 98 | 8 | Polyurethane | Polyester | 202.86 |
A6R 6M1000300 | Single Sided | 100 | 3 | Polyurethane | Polyester | 207 |
A6R 6M1000450 | Single Sided | 100 | 4.5 | Polyurethane | Polyester | 207 |
A6R 6M1000600 | Single Sided | 100 | 6 | Polyurethane | Polyester | 207 |
A6R 6M1000800 | Single Sided | 100 | 8 | Polyurethane | Polyester | 207 |
A6R 6M1020300 | Single Sided | 102 | 3 | Polyurethane | Polyester | 211.14 |
A6R 6M1020600 | Single Sided | 102 | 6 | Polyurethane | Polyester | 211.14 |
A6R 6M1020800 | Single Sided | 102 | 8 | Polyurethane | Polyester | 211.14 |
A6R 6M1050300 | Single Sided | 105 | 3 | Polyurethane | Polyester | 217.35 |
A6R 6M1050450 | Single Sided | 105 | 4.5 | Polyurethane | Polyester | 217.35 |
A6R 6M1050600 | Single Sided | 105 | 6 | Polyurethane | Polyester | 217.35 |
A6R 6M1050800 | Single Sided | 105 | 8 | Polyurethane | Polyester | 217.35 |
A6R 6M1090300 | Single Sided | 109 | 3 | Polyurethane | Polyester | 225.63 |
A6R 6M1090450 | Single Sided | 109 | 4.5 | Polyurethane | Polyester | 225.63 |
A6R 6M1090600 | Single Sided | 109 | 6 | Polyurethane | Polyester | 225.63 |
A6R 6M1090800 | Single Sided | 109 | 8 | Polyurethane | Polyester | 225.63 |
A6R 6M1100300 | Single Sided | 110 | 3 | Polyurethane | Polyester | 227.7 |
A6R 6M1100450 | Single Sided | 110 | 4.5 | Polyurethane | Polyester | 227.7 |
A6R 6M1100600 | Single Sided | 110 | 6 | Polyurethane | Polyester | 227.7 |
A6R 6M1100800 | Single Sided | 110 | 8 | Polyurethane | Polyester | 227.7 |
A6R 6M1150300 | Single Sided | 115 | 3 | Polyurethane | Polyester | 238.05 |
A6R 6M1150450 | Single Sided | 115 | 4.5 | Polyurethane | Polyester | 238.05 |
A6R 6M1150600 | Single Sided | 115 | 6 | Polyurethane | Polyester | 238.05 |
A6R 6M1150800 | Single Sided | 115 | 8 | Polyurethane | Polyester | 238.05 |
A6R 6M1160300 | Single Sided | 116 | 3 | Polyurethane | Polyester | 240.12 |
A6R 6M1160450 | Single Sided | 116 | 4.5 | Polyurethane | Polyester | 240.12 |
A6R 6M1160600 | Single Sided | 116 | 6 | Polyurethane | Polyester | 240.12 |
A6R 6M1160800 | Single Sided | 116 | 8 | Polyurethane | Polyester | 240.12 |
A6R 6M1180300 | Single Sided | 118 | 3 | Polyurethane | Polyester | 244.26 |
A6R 6M1180450 | Single Sided | 118 | 4.5 | Polyurethane | Polyester | 244.26 |
A6R 6M1180600 | Single Sided | 118 | 6 | Polyurethane | Polyester | 244.26 |
A6R 6M1180800 | Single Sided | 118 | 8 | Polyurethane | Polyester | 244.26 |
A6R 6M1190300 | Single Sided | 119 | 3 | Polyurethane | Polyester | 246.33 |
A6R 6M1190450 | Single Sided | 119 | 4.5 | Polyurethane | Polyester | 246.33 |
A6R 6M1190600 | Single Sided | 119 | 6 | Polyurethane | Polyester | 246.33 |
A6R 6M1190800 | Single Sided | 119 | 8 | Polyurethane | Polyester | 246.33 |
A6R 6M1200300 | Single Sided | 120 | 3 | Polyurethane | Polyester | 248.4 |
A6R 6M1200450 | Single Sided | 120 | 4.5 | Polyurethane | Polyester | 248.4 |
A6R 6M1200600 | Single Sided | 120 | 6 | Polyurethane | Polyester | 248.4 |
A6R 6M1200800 | Single Sided | 120 | 8 | Polyurethane | Polyester | 248.4 |
A6R 6M1220300 | Single Sided | 122 | 3 | Polyurethane | Polyester | 252.54 |
A6R 6M1220450 | Single Sided | 122 | 4.5 | Polyurethane | Polyester | 252.54 |
A6R 6M1220600 | Single Sided | 122 | 6 | Polyurethane | Polyester | 252.54 |
A6R 6M1220800 | Single Sided | 122 | 8 | Polyurethane | Polyester | 252.54 |
A6R 6M1230300 | Single Sided | 123 | 3 | Polyurethane | Polyester | 254.61 |
A6R 6M1230450 | Single Sided | 123 | 4.5 | Polyurethane | Polyester | 254.61 |
A6R 6M1230600 | Single Sided | 123 | 6 | Polyurethane | Polyester | 254.61 |
A6R 6M1230800 | Single Sided | 123 | 8 | Polyurethane | Polyester | 254.61 |
A6R 6M1250300 | Single Sided | 125 | 3 | Polyurethane | Polyester | 258.75 |
A6R 6M1250450 | Single Sided | 125 | 4.5 | Polyurethane | Polyester | 258.75 |
A6R 6M1250600 | Single Sided | 125 | 6 | Polyurethane | Polyester | 258.75 |
A6R 6M1250800 | Single Sided | 125 | 8 | Polyurethane | Polyester | 258.75 |
A6R 6M1300300 | Single Sided | 130 | 3 | Polyurethane | Polyester | 269.1 |
A6R 6M1300450 | Single Sided | 130 | 4.5 | Polyurethane | Polyester | 269.1 |
A6R 6M1300600 | Single Sided | 130 | 6 | Polyurethane | Polyester | 269.1 |
A6R 6M1300800 | Single Sided | 130 | 8 | Polyurethane | Polyester | 269.1 |
A6R 6M1310450 | Single Sided | 131 | 4.5 | Polyurethane | Polyester | 271.17 |
A6R 6M1310600 | Single Sided | 131 | 6 | Polyurethane | Polyester | 271.17 |
A6R 6M1310800 | Single Sided | 131 | 8 | Polyurethane | Polyester | 271.17 |
A6R 6M1320300 | Single Sided | 132 | 3 | Polyurethane | Polyester | 273.24 |
A6R 6M1320450 | Single Sided | 132 | 4.5 | Polyurethane | Polyester | 273.24 |
A6R 6M1320600 | Single Sided | 132 | 6 | Polyurethane | Polyester | 273.24 |
A6R 6M1320800 | Single Sided | 132 | 8 | Polyurethane | Polyester | 273.24 |
A6R 6M1350300 | Single Sided | 135 | 3 | Polyurethane | Polyester | 279.45 |
A6R 6M1350450 | Single Sided | 135 | 4.5 | Polyurethane | Polyester | 279.45 |
A6R 6M1350600 | Single Sided | 135 | 6 | Polyurethane | Polyester | 279.45 |
A6R 6M1350800 | Single Sided | 135 | 8 | Polyurethane | Polyester | 279.45 |
A6R 6M1390300 | Single Sided | 139 | 3 | Polyurethane | Polyester | 287.73 |
A6R 6M1390450 | Single Sided | 139 | 4.5 | Polyurethane | Polyester | 287.73 |
A6R 6M1390600 | Single Sided | 139 | 6 | Polyurethane | Polyester | 287.73 |
A6R 6M1390800 | Single Sided | 139 | 8 | Polyurethane | Polyester | 287.73 |
A6R 6M1400300 | Single Sided | 140 | 3 | Polyurethane | Polyester | 289.8 |
A6R 6M1400450 | Single Sided | 140 | 4.5 | Polyurethane | Polyester | 289.8 |
A6R 6M1400600 | Single Sided | 140 | 6 | Polyurethane | Polyester | 289.8 |
A6R 6M1400800 | Single Sided | 140 | 8 | Polyurethane | Polyester | 289.8 |
A6R 6M1430300 | Single Sided | 143 | 3 | Polyurethane | Polyester | 296.01 |
A6R 6M1430450 | Single Sided | 143 | 4.5 | Polyurethane | Polyester | 296.01 |
A6R 6M1430600 | Single Sided | 143 | 6 | Polyurethane | Polyester | 296.01 |
A6R 6M1430800 | Single Sided | 143 | 8 | Polyurethane | Polyester | 296.01 |
A6R 6M1440300 | Single Sided | 144 | 3 | Polyurethane | Polyester | 298.08 |
A6R 6M1440450 | Single Sided | 144 | 4.5 | Polyurethane | Polyester | 298.08 |
A6R 6M1440600 | Single Sided | 144 | 6 | Polyurethane | Polyester | 298.08 |
A6R 6M1440800 | Single Sided | 144 | 8 | Polyurethane | Polyester | 298.08 |
A6R 6M1450450 | Single Sided | 145 | 4.5 | Polyurethane | Polyester | 300.15 |
A6R 6M1450600 | Single Sided | 145 | 6 | Polyurethane | Polyester | 300.15 |
A6R 6M1450800 | Single Sided | 145 | 8 | Polyurethane | Polyester | 300.15 |
A6R 6M1470450 | Single Sided | 147 | 4.5 | Polyurethane | Polyester | 304.29 |
A6R 6M1470600 | Single Sided | 147 | 6 | Polyurethane | Polyester | 304.29 |
A6R 6M1470800 | Single Sided | 147 | 8 | Polyurethane | Polyester | 304.29 |
A6R 6M1490300 | Single Sided | 149 | 3 | Polyurethane | Polyester | 308.43 |
A6R 6M1490450 | Single Sided | 149 | 4.5 | Polyurethane | Polyester | 308.43 |
A6R 6M1490600 | Single Sided | 149 | 6 | Polyurethane | Polyester | 308.43 |
A6R 6M1490800 | Single Sided | 149 | 8 | Polyurethane | Polyester | 308.43 |
A6R 6M1500300 | Single Sided | 150 | 3 | Polyurethane | Polyester | 310.5 |
A6R 6M1500450 | Single Sided | 150 | 4.5 | Polyurethane | Polyester | 310.5 |
A6R 6M1500600 | Single Sided | 150 | 6 | Polyurethane | Polyester | 310.5 |
A6R 6M1500800 | Single Sided | 150 | 8 | Polyurethane | Polyester | 310.5 |
A6R 6M1510300 | Single Sided | 151 | 3 | Polyurethane | Polyester | 312.57 |
A6R 6M1510450 | Single Sided | 151 | 4.5 | Polyurethane | Polyester | 312.57 |
A6R 6M1510600 | Single Sided | 151 | 6 | Polyurethane | Polyester | 312.57 |
A6R 6M1510800 | Single Sided | 151 | 8 | Polyurethane | Polyester | 312.57 |
A6R 6M1520300 | Single Sided | 152 | 3 | Polyurethane | Polyester | 314.64 |
A6R 6M1520450 | Single Sided | 152 | 4.5 | Polyurethane | Polyester | 314.64 |
A6R 6M1520600 | Single Sided | 152 | 6 | Polyurethane | Polyester | 314.64 |
A6R 6M1530300 | Single Sided | 153 | 3 | Polyurethane | Polyester | 316.71 |
A6R 6M1530450 | Single Sided | 153 | 4.5 | Polyurethane | Polyester | 316.71 |
A6R 6M1530600 | Single Sided | 153 | 6 | Polyurethane | Polyester | 316.71 |
A6R 6M1530800 | Single Sided | 153 | 8 | Polyurethane | Polyester | 316.71 |
A6R 6M1540300 | Single Sided | 154 | 3 | Polyurethane | Polyester | 318.78 |
A6R 6M1540450 | Single Sided | 154 | 4.5 | Polyurethane | Polyester | 318.78 |
A6R 6M1540600 | Single Sided | 154 | 6 | Polyurethane | Polyester | 318.78 |
A6R 6M1540800 | Single Sided | 154 | 8 | Polyurethane | Polyester | 318.78 |
A6R 6M1550300 | Single Sided | 155 | 3 | Polyurethane | Polyester | 320.85 |
A6R 6M1550450 | Single Sided | 155 | 4.5 | Polyurethane | Polyester | 320.85 |
A6R 6M1550600 | Single Sided | 155 | 6 | Polyurethane | Polyester | 320.85 |
A6R 6M1550800 | Single Sided | 155 | 8 | Polyurethane | Polyester | 320.85 |
A6R 6M1590300 | Single Sided | 159 | 3 | Polyurethane | Polyester | 329.13 |
A6R 6M1590450 | Single Sided | 159 | 4.5 | Polyurethane | Polyester | 329.13 |
A6R 6M1590600 | Single Sided | 159 | 6 | Polyurethane | Polyester | 329.13 |
A6R 6M1590800 | Single Sided | 159 | 8 | Polyurethane | Polyester | 329.13 |
A6R 6M1600300 | Single Sided | 160 | 3 | Polyurethane | Polyester | 331.2 |
A6R 6M1600450 | Single Sided | 160 | 4.5 | Polyurethane | Polyester | 331.2 |
A6R 6M1600600 | Single Sided | 160 | 6 | Polyurethane | Polyester | 331.2 |
A6R 6M1600800 | Single Sided | 160 | 8 | Polyurethane | Polyester | 331.2 |
A6R 6M1620300 | Single Sided | 162 | 3 | Polyurethane | Polyester | 335.34 |
A6R 6M1620450 | Single Sided | 162 | 4.5 | Polyurethane | Polyester | 335.34 |
A6R 6M1620600 | Single Sided | 162 | 6 | Polyurethane | Polyester | 335.34 |
A6R 6M1620800 | Single Sided | 162 | 8 | Polyurethane | Polyester | 335.34 |
A6R 6M1630300 | Single Sided | 163 | 3 | Polyurethane | Polyester | 337.41 |
A6R 6M1630450 | Single Sided | 163 | 4.5 | Polyurethane | Polyester | 337.41 |
A6R 6M1630600 | Single Sided | 163 | 6 | Polyurethane | Polyester | 337.41 |
A6R 6M1630800 | Single Sided | 163 | 8 | Polyurethane | Polyester | 337.41 |
A6R 6M1650300 | Single Sided | 165 | 3 | Polyurethane | Polyester | 341.55 |
A6R 6M1650450 | Single Sided | 165 | 4.5 | Polyurethane | Polyester | 341.55 |
A6R 6M1650600 | Single Sided | 165 | 6 | Polyurethane | Polyester | 341.55 |
A6R 6M1650800 | Single Sided | 165 | 8 | Polyurethane | Polyester | 341.55 |
A6R 6M1700300 | Single Sided | 170 | 3 | Polyurethane | Polyester | 351.9 |
A6R 6M1700450 | Single Sided | 170 | 4.5 | Polyurethane | Polyester | 351.9 |
A6R 6M1700600 | Single Sided | 170 | 6 | Polyurethane | Polyester | 351.9 |
A6R 6M1700800 | Single Sided | 170 | 8 | Polyurethane | Polyester | 351.9 |
A6R 6M1750300 | Single Sided | 175 | 3 | Polyurethane | Polyester | 362.25 |
A6R 6M1750450 | Single Sided | 175 | 4.5 | Polyurethane | Polyester | 362.25 |
A6R 6M1750600 | Single Sided | 175 | 6 | Polyurethane | Polyester | 362.25 |
A6R 6M1750800 | Single Sided | 175 | 8 | Polyurethane | Polyester | 362.25 |
A6R 6M1780300 | Single Sided | 178 | 3 | Polyurethane | Polyester | 368.46 |
A6R 6M1780450 | Single Sided | 178 | 4.5 | Polyurethane | Polyester | 368.46 |
A6R 6M1780600 | Single Sided | 178 | 6 | Polyurethane | Polyester | 368.46 |
A6R 6M1780800 | Single Sided | 178 | 8 | Polyurethane | Polyester | 368.46 |
A6R 6M1800450 | Single Sided | 180 | 4.5 | Polyurethane | Polyester | 372.6 |
A6R 6M1800600 | Single Sided | 180 | 6 | Polyurethane | Polyester | 372.6 |
A6R 6M1800800 | Single Sided | 180 | 8 | Polyurethane | Polyester | 372.6 |
A6R 6M1850300 | Single Sided | 185 | 3 | Polyurethane | Polyester | 382.95 |
A6R 6M1850450 | Single Sided | 185 | 4.5 | Polyurethane | Polyester | 382.95 |
A6R 6M1850600 | Single Sided | 185 | 6 | Polyurethane | Polyester | 382.95 |
A6R 6M1850800 | Single Sided | 185 | 8 | Polyurethane | Polyester | 382.95 |
A6R 6M1900300 | Single Sided | 190 | 3 | Polyurethane | Polyester | 393.3 |
A6R 6M1900450 | Single Sided | 190 | 4.5 | Polyurethane | Polyester | 393.3 |
A6R 6M1900600 | Single Sided | 190 | 6 | Polyurethane | Polyester | 393.3 |
A6R 6M1900800 | Single Sided | 190 | 8 | Polyurethane | Polyester | 393.3 |
A6R 6M1920450 | Single Sided | 192 | 4.5 | Polyurethane | Polyester | 397.44 |
A6R 6M1920600 | Single Sided | 192 | 6 | Polyurethane | Polyester | 397.44 |
A6R 6M1920800 | Single Sided | 192 | 8 | Polyurethane | Polyester | 397.44 |
A6R 6M1930300 | Single Sided | 193 | 3 | Polyurethane | Polyester | 399.51 |
A6R 6M1930450 | Single Sided | 193 | 4.5 | Polyurethane | Polyester | 399.51 |
A6R 6M1930600 | Single Sided | 193 | 6 | Polyurethane | Polyester | 399.51 |
A6R 6M1930800 | Single Sided | 193 | 8 | Polyurethane | Polyester | 399.51 |
A6R 6M1950450 | Single Sided | 195 | 4.5 | Polyurethane | Polyester | 403.65 |
A6R 6M1950600 | Single Sided | 195 | 6 | Polyurethane | Polyester | 403.65 |
A6R 6M1950800 | Single Sided | 195 | 8 | Polyurethane | Polyester | 403.65 |
A6R 6M2000300 | Single Sided | 200 | 3 | Polyurethane | Polyester | 414 |
A6R 6M2000450 | Single Sided | 200 | 4.5 | Polyurethane | Polyester | 414 |
A6R 6M2000600 | Single Sided | 200 | 6 | Polyurethane | Polyester | 414 |
A6R 6M2000800 | Single Sided | 200 | 8 | Polyurethane | Polyester | 414 |
A6R 6M202045 | Single Sided | 202 | 4.5 | Polyurethane | Polyester | 418.14 |
A6R 6M202060 | Single Sided | 202 | 6 | Polyurethane | Polyester | 418.14 |
A6R 6M2050300 | Single Sided | 205 | 3 | Polyurethane | Polyester | 424.35 |
A6R 6M2050450 | Single Sided | 205 | 4.5 | Polyurethane | Polyester | 424.35 |
A6R 6M2050600 | Single Sided | 205 | 6 | Polyurethane | Polyester | 424.35 |
A6R 6M2050800 | Single Sided | 205 | 8 | Polyurethane | Polyester | 424.35 |
A6R 6M2080450 | Single Sided | 208 | 4.5 | Polyurethane | Polyester | 430.56 |
A6R 6M2080600 | Single Sided | 208 | 6 | Polyurethane | Polyester | 430.56 |
A6R 6M2080800 | Single Sided | 208 | 8 | Polyurethane | Polyester | 430.56 |
A6R 6M2100300 | Single Sided | 210 | 3 | Polyurethane | Polyester | 434.7 |
A6R 6M2100450 | Single Sided | 210 | 4.5 | Polyurethane | Polyester | 434.7 |
A6R 6M2100600 | Single Sided | 210 | 6 | Polyurethane | Polyester | 434.7 |
A6R 6M2100800 | Single Sided | 210 | 8 | Polyurethane | Polyester | 434.7 |
A6R 6M2140300 | Single Sided | 214 | 3 | Polyurethane | Polyester | 442.98 |
A6R 6M2140450 | Single Sided | 214 | 4.5 | Polyurethane | Polyester | 442.98 |
A6R 6M2140600 | Single Sided | 214 | 6 | Polyurethane | Polyester | 442.98 |
A6R 6M2140800 | Single Sided | 214 | 8 | Polyurethane | Polyester | 442.98 |
A6R 6M2150300 | Single Sided | 215 | 3 | Polyurethane | Polyester | 445.05 |
A6R 6M2150450 | Single Sided | 215 | 4.5 | Polyurethane | Polyester | 445.05 |
A6R 6M2150600 | Single Sided | 215 | 6 | Polyurethane | Polyester | 445.05 |
A6R 6M2150800 | Single Sided | 215 | 8 | Polyurethane | Polyester | 445.05 |
A6R 6M2200450 | Single Sided | 220 | 4.5 | Polyurethane | Polyester | 455.4 |
A6R 6M2200600 | Single Sided | 220 | 6 | Polyurethane | Polyester | 455.4 |
A6R 6M2200800 | Single Sided | 220 | 8 | Polyurethane | Polyester | 455.4 |
A6R 6M2250300 | Single Sided | 225 | 3 | Polyurethane | Polyester | 465.75 |
A6R 6M2250600 | Single Sided | 225 | 6 | Polyurethane | Polyester | 465.75 |
A6R 6M2250800 | Single Sided | 225 | 8 | Polyurethane | Polyester | 465.75 |
A6R 6M2300300 | Single Sided | 230 | 3 | Polyurethane | Polyester | 476.1 |
A6R 6M2300450 | Single Sided | 230 | 4.5 | Polyurethane | Polyester | 476.1 |
A6R 6M2300600 | Single Sided | 230 | 6 | Polyurethane | Polyester | 476.1 |
A6R 6M2300800 | Single Sided | 230 | 8 | Polyurethane | Polyester | 476.1 |
A6R 6M2350450 | Single Sided | 235 | 4.5 | Polyurethane | Polyester | 486.45 |
A6R 6M2350600 | Single Sided | 235 | 6 | Polyurethane | Polyester | 486.45 |
A6R 6M2350800 | Single Sided | 235 | 8 | Polyurethane | Polyester | 486.45 |
A6R 6M2400300 | Single Sided | 240 | 3 | Polyurethane | Polyester | 496.8 |
A6R 6M2400450 | Single Sided | 240 | 4.5 | Polyurethane | Polyester | 496.8 |
A6R 6M2400800 | Single Sided | 240 | 8 | Polyurethane | Polyester | 496.8 |
A6R 6M2450300 | Single Sided | 245 | 3 | Polyurethane | Polyester | 507.15 |
A6R 6M2450600 | Single Sided | 245 | 6 | Polyurethane | Polyester | 507.15 |
A6R 6M2450800 | Single Sided | 245 | 8 | Polyurethane | Polyester | 507.15 |
A6R 6M2500300 | Single Sided | 250 | 3 | Polyurethane | Polyester | 517.5 |
A6R 6M2500450 | Single Sided | 250 | 4.5 | Polyurethane | Polyester | 517.5 |
A6R 6M2500600 | Single Sided | 250 | 6 | Polyurethane | Polyester | 517.5 |
A6R 6M2500800 | Single Sided | 250 | 8 | Polyurethane | Polyester | 517.5 |
A6R 6M2520300 | Single Sided | 252 | 3 | Polyurethane | Polyester | 521.64 |
A6R 6M2520450 | Single Sided | 252 | 4.5 | Polyurethane | Polyester | 521.64 |
A6R 6M2520600 | Single Sided | 252 | 6 | Polyurethane | Polyester | 521.64 |
A6R 6M2550450 | Single Sided | 255 | 4.5 | Polyurethane | Polyester | 527.85 |
A6R 6M2550600 | Single Sided | 255 | 6 | Polyurethane | Polyester | 527.85 |
A6R 6M2550800 | Single Sided | 255 | 8 | Polyurethane | Polyester | 527.85 |
A6R 6M2560600 | Single Sided | 256 | 6 | Polyurethane | Polyester | 529.92 |
A6R 6M2570300 | Single Sided | 257 | 3 | Polyurethane | Polyester | 531.99 |
A6R 6M2570450 | Single Sided | 257 | 4.5 | Polyurethane | Polyester | 531.99 |
A6R 6M2570600 | Single Sided | 257 | 6 | Polyurethane | Polyester | 531.99 |
A6R 6M2570800 | Single Sided | 257 | 8 | Polyurethane | Polyester | 531.99 |
A6R 6M2580300 | Single Sided | 258 | 3 | Polyurethane | Polyester | 534.06 |
A6R 6M2580450 | Single Sided | 258 | 4.5 | Polyurethane | Polyester | 534.06 |
A6R 6M2580600 | Single Sided | 258 | 6 | Polyurethane | Polyester | 534.06 |
A6R 6M2580800 | Single Sided | 258 | 8 | Polyurethane | Polyester | 534.06 |
A6R 6M2600450 | Single Sided | 260 | 4.5 | Polyurethane | Polyester | 538.2 |
A6R 6M2600600 | Single Sided | 260 | 6 | Polyurethane | Polyester | 538.2 |
A6R 6M2600800 | Single Sided | 260 | 8 | Polyurethane | Polyester | 538.2 |
A6R 6M2640450 | Single Sided | 264 | 4.5 | Polyurethane | Polyester | 546.48 |
A6R 6M2640600 | Single Sided | 264 | 6 | Polyurethane | Polyester | 546.48 |
A6R 6M2640800 | Single Sided | 264 | 8 | Polyurethane | Polyester | 546.48 |
A6R 6M2650300 | Single Sided | 265 | 3 | Polyurethane | Polyester | 548.55 |
A6R 6M2650450 | Single Sided | 265 | 4.5 | Polyurethane | Polyester | 548.55 |
A6R 6M2650600 | Single Sided | 265 | 6 | Polyurethane | Polyester | 548.55 |
A6R 6M2650800 | Single Sided | 265 | 8 | Polyurethane | Polyester | 548.55 |
A6R 6M2700300 | Single Sided | 270 | 3 | Polyurethane | Polyester | 558.9 |
A6R 6M2700450 | Single Sided | 270 | 4.5 | Polyurethane | Polyester | 558.9 |
A6R 6M2700600 | Single Sided | 270 | 6 | Polyurethane | Polyester | 558.9 |
A6R 6M2700800 | Single Sided | 270 | 8 | Polyurethane | Polyester | 558.9 |
A6R 6M2750450 | Single Sided | 275 | 4.5 | Polyurethane | Polyester | 569.25 |
A6R 6M2750600 | Single Sided | 275 | 6 | Polyurethane | Polyester | 569.25 |
A6R 6M2750800 | Single Sided | 275 | 8 | Polyurethane | Polyester | 569.25 |
A6R 6M2800300 | Single Sided | 280 | 3 | Polyurethane | Polyester | 579.6 |
A6R 6M2800450 | Single Sided | 280 | 4.5 | Polyurethane | Polyester | 579.6 |
A6R 6M2800600 | Single Sided | 280 | 6 | Polyurethane | Polyester | 579.6 |
A6R 6M2800800 | Single Sided | 280 | 8 | Polyurethane | Polyester | 579.6 |
A6R 6M2810450 | Single Sided | 281 | 4.5 | Polyurethane | Polyester | 581.67 |
A6R 6M2810600 | Single Sided | 281 | 6 | Polyurethane | Polyester | 581.67 |
A6R 6M2850300 | Single Sided | 285 | 3 | Polyurethane | Polyester | 589.95 |
A6R 6M2850450 | Single Sided | 285 | 4.5 | Polyurethane | Polyester | 589.95 |
A6R 6M2850600 | Single Sided | 285 | 6 | Polyurethane | Polyester | 589.95 |
A6R 6M2900300 | Single Sided | 290 | 3 | Polyurethane | Polyester | 600.3 |
A6R 6M2900450 | Single Sided | 290 | 4.5 | Polyurethane | Polyester | 600.3 |
A6R 6M2900600 | Single Sided | 290 | 6 | Polyurethane | Polyester | 600.3 |
A6R 6M2900800 | Single Sided | 290 | 8 | Polyurethane | Polyester | 600.3 |
A6R 6M2950300 | Single Sided | 295 | 3 | Polyurethane | Polyester | 610.65 |
A6R 6M2950450 | Single Sided | 295 | 4.5 | Polyurethane | Polyester | 610.65 |
A6R 6M2950600 | Single Sided | 295 | 6 | Polyurethane | Polyester | 610.65 |
A6R 6M2950800 | Single Sided | 295 | 8 | Polyurethane | Polyester | 610.65 |
A6R 6M3000300 | Single Sided | 300 | 3 | Polyurethane | Polyester | 621 |
A6R 6M3000450 | Single Sided | 300 | 4.5 | Polyurethane | Polyester | 621 |
A6R 6M3000600 | Single Sided | 300 | 6 | Polyurethane | Polyester | 621 |
A6R 6M3000800 | Single Sided | 300 | 8 | Polyurethane | Polyester | 621 |
A6R 6M3100300 | Single Sided | 310 | 3 | Polyurethane | Polyester | 641.7 |
A6R 6M3100450 | Single Sided | 310 | 4.5 | Polyurethane | Polyester | 641.7 |
A6R 6M3100600 | Single Sided | 310 | 6 | Polyurethane | Polyester | 641.7 |
A6R 6M3100800 | Single Sided | 310 | 8 | Polyurethane | Polyester | 641.7 |
A6R 6M3200300 | Single Sided | 320 | 3 | Polyurethane | Polyester | 662.4 |
A6R 6M3240450 | Single Sided | 324 | 4.5 | Polyurethane | Polyester | 670.68 |
A6R 6M3240600 | Single Sided | 324 | 6 | Polyurethane | Polyester | 670.68 |
A6R 6M3240800 | Single Sided | 324 | 8 | Polyurethane | Polyester | 670.68 |
A6R 6M3300300 | Single Sided | 330 | 3 | Polyurethane | Polyester | 683.1 |
A6R 6M3300450 | Single Sided | 330 | 4.5 | Polyurethane | Polyester | 683.1 |
A6R 6M3300600 | Single Sided | 330 | 6 | Polyurethane | Polyester | 683.1 |
A6R 6M3300800 | Single Sided | 330 | 8 | Polyurethane | Polyester | 683.1 |
A6R 6M3320450 | Single Sided | 332 | 4.5 | Polyurethane | Polyester | 687.24 |
A6R 6M3400300 | Single Sided | 340 | 3 | Polyurethane | Polyester | 703.8 |
A6R 6M3400450 | Single Sided | 340 | 4.5 | Polyurethane | Polyester | 703.8 |
A6R 6M3400600 | Single Sided | 340 | 6 | Polyurethane | Polyester | 703.8 |
A6R 6M3400800 | Single Sided | 340 | 8 | Polyurethane | Polyester | 703.8 |
A6R 6M3500450 | Single Sided | 350 | 4.5 | Polyurethane | Polyester | 724.5 |
A6R 6M3500600 | Single Sided | 350 | 6 | Polyurethane | Polyester | 724.5 |
A6R 6M3500800 | Single Sided | 350 | 8 | Polyurethane | Polyester | 724.5 |
A6R 6M3600450 | Single Sided | 360 | 4.5 | Polyurethane | Polyester | 745.2 |
A6R 6M3600600 | Single Sided | 360 | 6 | Polyurethane | Polyester | 745.2 |
A6R 6M3600800 | Single Sided | 360 | 8 | Polyurethane | Polyester | 745.2 |
A6R 6M3690300 | Single Sided | 369 | 3 | Polyurethane | Polyester | 763.83 |
A6R 6M3690450 | Single Sided | 369 | 4.5 | Polyurethane | Polyester | 763.83 |
A6R 6M3690600 | Single Sided | 369 | 6 | Polyurethane | Polyester | 763.83 |
A6R 6M3690800 | Single Sided | 369 | 8 | Polyurethane | Polyester | 763.83 |
A6R 6M3700600 | Single Sided | 370 | 6 | Polyurethane | Polyester | 765.9 |
A6R 6M3700800 | Single Sided | 370 | 8 | Polyurethane | Polyester | 765.9 |
A6R 6M3800450 | Single Sided | 380 | 4.5 | Polyurethane | Polyester | 786.6 |
A6R 6M3800600 | Single Sided | 380 | 6 | Polyurethane | Polyester | 786.6 |
A6R 6M3800800 | Single Sided | 380 | 8 | Polyurethane | Polyester | 786.6 |
A6R 6M3900450 | Single Sided | 390 | 4.5 | Polyurethane | Polyester | 807.3 |
A6R 6M3900600 | Single Sided | 390 | 6 | Polyurethane | Polyester | 807.3 |
A6R 6M3900800 | Single Sided | 390 | 8 | Polyurethane | Polyester | 807.3 |
A6R 6M3920300 | Single Sided | 392 | 3 | Polyurethane | Polyester | 811.44 |
A6R 6M3920450 | Single Sided | 392 | 4.5 | Polyurethane | Polyester | 811.44 |
A6R 6M3920600 | Single Sided | 392 | 6 | Polyurethane | Polyester | 811.44 |
A6R 6M3920800 | Single Sided | 392 | 8 | Polyurethane | Polyester | 811.44 |
A6R 6M4000450 | Single Sided | 400 | 4.5 | Polyurethane | Polyester | 828 |
A6R 6M4000600 | Single Sided | 400 | 6 | Polyurethane | Polyester | 828 |
A6R 6M423030 | Single Sided | 423 | 3 | Polyurethane | Polyester | 875.61 |
A6R 6M4230300 | Single Sided | 423 | 3 | Polyurethane | Polyester | 875.61 |
A6R 6M4230450 | Single Sided | 423 | 4.5 | Polyurethane | Polyester | 875.61 |
A6R 6M4230800 | Single Sided | 423 | 8 | Polyurethane | Polyester | 875.61 |
A6R 6M4360300 | Single Sided | 436 | 3 | Polyurethane | Polyester | 902.52 |
A6R 6M4360450 | Single Sided | 436 | 4.5 | Polyurethane | Polyester | 902.52 |
A6R 6M4360800 | Single Sided | 436 | 8 | Polyurethane | Polyester | 902.52 |
A6R 6M4720300 | Single Sided | 472 | 3 | Polyurethane | Polyester | 977.04 |
A6R 6M4720450 | Single Sided | 472 | 4.5 | Polyurethane | Polyester | 977.04 |
A6R 6M4720600 | Single Sided | 472 | 6 | Polyurethane | Polyester | 977.04 |
A6R 6M4720800 | Single Sided | 472 | 8 | Polyurethane | Polyester | 977.04 |
A6R 6M494030 | Single Sided | 494 | 3 | Polyurethane | Polyester | 1022.58 |
A6R 6M494045 | Single Sided | 494 | 4.5 | Polyurethane | Polyester | 1022.58 |
A6R 6M494060 | Single Sided | 494 | 6 | Polyurethane | Polyester | 1022.58 |
A6R 6M494080 | Single Sided | 494 | 8 | Polyurethane | Polyester | 1022.58 |
A6R 6M5350300 | Single Sided | 535 | 3 | Polyurethane | Polyester | 1107.45 |
A6R 6M5350450 | Single Sided | 535 | 4.5 | Polyurethane | Polyester | 1107.45 |
A6R 6M5350600 | Single Sided | 535 | 6 | Polyurethane | Polyester | 1107.45 |
A6R 6M5350800 | Single Sided | 535 | 8 | Polyurethane | Polyester | 1107.45 |

Established in 1950, SDP/SI is the leading manufacturer and supplier of high-quality machined parts, molded components, precision gears and gear assemblies. Industries from all sectors rely on SDP/SI for small mechanical components and sub-assemblies. SDP/SI precision parts are used worldwide in robotics for medical instrumentation to surveillance systems; antenna positioning in satellites; door releases and stabilization systems in commercial and military jets; actuation/positioning systems and weapons targeting for tanks and missiles. Get the high-quality service and mechanical components your design requires at SDP/SI.
Bearings Brakes & Clutches Chains & Sprockets Couplings & Flexible Shafts Fairloc® Components Gearheads & Speed Reducers Gears Hardware & Miscellaneous Components Linear Guide Systems Miniature Belts & Pulleys Miniature Gears Miniature Shaft & Shaft Accessories Motors Right Angle Drives Rollers - Feed & Idler Shafts & Accessories Shaftloc® & Accessories Synchromesh Drive Systems Timing Belts & Cables GT® Timing Belts HTD® Timing Belts 40 D.P. Timing Belts MXL Timing Belts XL Timing Belts L Timing Belts Timing Belt Profile (Detail) Timing Belt Pulleys Universal Joints Vibration Mounts Capabilities