40 D.P. Series Timing Belts
MXL, XL, L, and 40 D.P. profile timing belts incorporate the
industry standard trapezoidal shaped tooth profile
to mesh with a standard timing belt pulley.
The
positive grip created by the teeth prevents
slippage or creep that can occur with plain
flat belts. They also require low belt tension,
which produces small bearing loads.
Advantages of MXL, XL, L, and 40 D.P. Timing Belts
Advantages of MXL, XL, L, and 40 D.P. Timing Belts
- Require Low Belt Tension
- Prevent Slippage or Creep, which can occur with Flat Belts
- Industry Standard Belts
2.07 mm Pitch 40 D.P. Timing Belts
Single Sided Belt Type
Made of Urethane or Polyurethane Material with Kevlar or Polyester Tension Cords
Part Number | Belt Type | No. Of Grooves |
Belt Width | Material | Tension Member | Pitch Length |
A6R 6M0900800 | Single Sided | 90 | 8 | Polyurethane | Polyester | 187 |
A6R 6M0970300 | Single Sided | 97 | 3 | Polyurethane | Polyester | 201 |
A6R 6M0980450 | Single Sided | 98 | 4.5 | Polyurethane | Polyester | 203 |
A6R 6M1020600 | Single Sided | 102 | 6 | Polyurethane | Polyester | 211 |
A6R 6M1180300 | Single Sided | 118 | 3 | Polyurethane | Polyester | 245 |
A6R 6M1200450 | Single Sided | 120 | 4.5 | Polyurethane | Polyester | 249 |
A6R 6M120060 | Single Sided | 120 | 6 | Polyurethane | Polyester | 249 |
A6R 6M1230800 | Single Sided | 123 | 8 | Polyurethane | Polyester | 255 |
A6R 6M1350300 | Single Sided | 135 | 3 | Polyurethane | Polyester | 280 |
A6R 6M1390300 | Single Sided | 139 | 3 | Polyurethane | Polyester | 288 |
A6R 6M1390450 | Single Sided | 139 | 4.5 | Polyurethane | Polyester | 288 |
A6R 6M1430600 | Single Sided | 143 | 6 | Polyurethane | Polyester | 296 |
A6R 6M1440800 | Single Sided | 144 | 8 | Polyurethane | Polyester | 298 |
A6R 6M1520300 | Single Sided | 152 | 3 | Polyurethane | Polyester | 315 |
A6R 6M1530450 | Single Sided | 153 | 4.5 | Polyurethane | Polyester | 317 |
A6R 6M1540600 | Single Sided | 154 | 6 | Polyurethane | Polyester | 319 |
A6R 6M1550800 | Single Sided | 155 | 8 | Polyurethane | Polyester | 321 |
A6R 6M1590800 | Single Sided | 159 | 8 | Polyurethane | Polyester | 330 |
A6R 6M1700300 | Single Sided | 170 | 3 | Polyurethane | Polyester | 352 |
A6R 6M1750450 | Single Sided | 175 | 4.5 | Polyurethane | Polyester | 363 |
A6R 6M1780600 | Single Sided | 178 | 6 | Polyurethane | Polyester | 369 |
A6R 6M1800600 | Single Sided | 180 | 6 | Polyurethane | Polyester | 373 |
A6R 6M2000300 | Single Sided | 200 | 3 | Polyurethane | Polyester | 415 |
A6R 6M2080450 | Single Sided | 208 | 4.5 | Polyurethane | Polyester | 431 |
A6R 6M2500600 | Single Sided | 250 | 6 | Polyurethane | Polyester | 518 |
A6R 6M2520800 | Single Sided | 252 | 8 | Polyurethane | Polyester | 522 |
A6R 6M2650300 | Single Sided | 265 | 3 | Polyurethane | Polyester | 549 |
A6R 6M2700450 | Single Sided | 270 | 4.5 | Polyurethane | Polyester | 560 |
A6R 6M2750600 | Single Sided | 275 | 6 | Polyurethane | Polyester | 570 |
A6R 6M2800800 | Single Sided | 280 | 8 | Polyurethane | Polyester | 580 |
A6R 6M2810800 | Single Sided | 281 | 8 | Polyurethane | Polyester | 582 |
A6R 6M3100300 | Single Sided | 310 | 3 | Polyurethane | Polyester | 643 |
A6R 6M3200450 | Single Sided | 320 | 4.5 | Polyurethane | Polyester | 663 |
A6R 6M3240600 | Single Sided | 324 | 6 | Polyurethane | Polyester | 672 |
A6R 6M3300600 | Single Sided | 330 | 6 | Polyurethane | Polyester | 684 |
A6R 6M3400800 | Single Sided | 340 | 8 | Polyurethane | Polyester | 705 |
A6R 6M3800300 | Single Sided | 380 | 3 | Polyurethane | Polyester | 788 |
A6R 6M3900450 | Single Sided | 390 | 4.5 | Polyurethane | Polyester | 808 |
A6R 6M3920450 | Single Sided | 392 | 4.5 | Polyurethane | Polyester | 812 |
A6R 6M4000800 | Single Sided | 400 | 8 | Polyurethane | Polyester | 829 |
A6G 6M030080 | Single Sided | 30 | 8 | Polyurethane | Polyester | 62 |
A6G 6M033080 | Single Sided | 33 | 8 | Polyurethane | Polyester | 68 |
A6G 6M048030 | Single Sided | 48 | 3 | Polyurethane | Polyester | 99 |
A6G 6M050045 | Single Sided | 50 | 4.5 | Polyurethane | Polyester | 104 |
A6G 6M051060 | Single Sided | 51 | 6 | Polyurethane | Polyester | 106 |
A6G 6M052060 | Single Sided | 52 | 6 | Polyurethane | Polyester | 108 |
A6G 6M053080 | Single Sided | 53 | 8 | Polyurethane | Polyester | 110 |
A6G 6M060030 | Single Sided | 60 | 3 | Polyurethane | Polyester | 124 |
A6G 6M061045 | Single Sided | 61 | 4.5 | Polyurethane | Polyester | 126 |
A6G 6M064045 | Single Sided | 64 | 4.5 | Polyurethane | Polyester | 133 |
A6G 6M067080 | Single Sided | 67 | 8 | Polyurethane | Polyester | 139 |
A6G 6M074030 | Single Sided | 74 | 3 | Polyurethane | Polyester | 153 |
A6G 6M075060 | Single Sided | 75 | 6 | Polyurethane | Polyester | 155 |
A6G 6M077080 | Single Sided | 77 | 8 | Polyurethane | Polyester | 160 |
A6G 6M091045 | Single Sided | 91 | 4.5 | Polyurethane | Polyester | 189 |
A6G 6M094045 | Single Sided | 94 | 4.5 | Polyurethane | Polyester | 195 |
A6G 6M095060 | Single Sided | 95 | 6 | Polyurethane | Polyester | 197 |
A6G 6M096080 | Single Sided | 96 | 8 | Polyurethane | Polyester | 199 |
A6G 6M109030 | Single Sided | 109 | 3 | Polyurethane | Polyester | 226 |
A6G 6M110045 | Single Sided | 110 | 4.5 | Polyurethane | Polyester | 228 |
A6G 6M115060 | Single Sided | 115 | 6 | Polyurethane | Polyester | 238 |
A6G 6M118080 | Single Sided | 118 | 8 | Polyurethane | Polyester | 245 |
A6G 6M125030 | Single Sided | 125 | 3 | Polyurethane | Polyester | 259 |
A6G 6M130045 | Single Sided | 130 | 4.5 | Polyurethane | Polyester | 269 |
A6G 6M131045 | Single Sided | 131 | 4.5 | Polyurethane | Polyester | 272 |
A6G 6M132060 | Single Sided | 132 | 6 | Polyurethane | Polyester | 274 |
A6G 6M145030 | Single Sided | 145 | 3 | Polyurethane | Polyester | 301 |
A6G 6M147030 | Single Sided | 147 | 3 | Polyurethane | Polyester | 305 |
A6G 6M149045 | Single Sided | 149 | 4.5 | Polyurethane | Polyester | 309 |
A6G 6M149060 | Single Sided | 149 | 6 | Polyurethane | Polyester | 309 |
A6G 6M151080 | Single Sided | 151 | 8 | Polyurethane | Polyester | 313 |
A6G 6M160045 | Single Sided | 160 | 4.5 | Polyurethane | Polyester | 332 |
A6G 6M163060 | Single Sided | 163 | 6 | Polyurethane | Polyester | 338 |
A6G 6M165080 | Single Sided | 165 | 8 | Polyurethane | Polyester | 342 |
A6G 6M185030 | Single Sided | 185 | 3 | Polyurethane | Polyester | 383 |
A6G 6M190030 | Single Sided | 190 | 3 | Polyurethane | Polyester | 394 |
A6G 6M192045 | Single Sided | 192 | 4.5 | Polyurethane | Polyester | 398 |
A6G 6M193060 | Single Sided | 193 | 6 | Polyurethane | Polyester | 400 |
A6G 6M195080 | Single Sided | 195 | 8 | Polyurethane | Polyester | 404 |
A6G 6M200080 | Single Sided | 200 | 8 | Polyurethane | Polyester | 415 |
A6G 6M215030 | Single Sided | 215 | 3 | Polyurethane | Polyester | 446 |
A6G 6M220045 | Single Sided | 220 | 4.5 | Polyurethane | Polyester | 456 |
A6G 6M225060 | Single Sided | 225 | 6 | Polyurethane | Polyester | 466 |
A6G 6M230060 | Single Sided | 230 | 6 | Polyurethane | Polyester | 477 |
A6G 6M255030 | Single Sided | 255 | 3 | Polyurethane | Polyester | 529 |
A6G 6M258045 | Single Sided | 258 | 4.5 | Polyurethane | Polyester | 535 |
A6G 6M260080 | Single Sided | 260 | 8 | Polyurethane | Polyester | 539 |
A6G 6M285030 | Single Sided | 285 | 3 | Polyurethane | Polyester | 591 |
A6G 6M295060 | Single Sided | 295 | 6 | Polyurethane | Polyester | 611 |
A6G 6M300080 | Single Sided | 300 | 8 | Polyurethane | Polyester | 622 |
A6G 6M360045 | Single Sided | 360 | 4.5 | Polyurethane | Polyester | 746 |
A6G 6M369060 | Single Sided | 369 | 6 | Polyurethane | Polyester | 765 |
A6G 6M370080 | Single Sided | 370 | 8 | Polyurethane | Polyester | 767 |
A6G 6M380080 | Single Sided | 380 | 8 | Polyurethane | Polyester | 788 |
A6G 6M472030 | Single Sided | 472 | 3 | Polyurethane | Polyester | 978 |
A6G 6M535045 | Single Sided | 535 | 4.5 | Polyurethane | Polyester | 1109 |
A6B 6M035030 | Single Sided | 35 | 3 | Polyurethane | Kevlar | 73 |
A6B 6M044060 | Single Sided | 44 | 6 | Polyurethane | Kevlar | 91 |
A6B 6M045080 | Single Sided | 45 | 8 | Polyurethane | Kevlar | 93 |
A6B 6M053030 | Single Sided | 53 | 3 | Polyurethane | Kevlar | 110 |
A6B 6M056045 | Single Sided | 56 | 4.5 | Polyurethane | Kevlar | 116 |
A6B 6M057060 | Single Sided | 57 | 6 | Polyurethane | Kevlar | 118 |
A6B 6M058080 | Single Sided | 58 | 8 | Polyurethane | Kevlar | 120 |
A6B 6M060080 | Single Sided | 60 | 8 | Polyurethane | Kevlar | 124 |
A6B 6M069030 | Single Sided | 69 | 3 | Polyurethane | Kevlar | 143 |
A6B 6M070045 | Single Sided | 70 | 4.5 | Polyurethane | Kevlar | 145 |
A6B 6M071060 | Single Sided | 71 | 6 | Polyurethane | Kevlar | 147 |
A6B 6M072060 | Single Sided | 72 | 6 | Polyurethane | Kevlar | 149 |
A6B 6M073080 | Single Sided | 73 | 8 | Polyurethane | Kevlar | 151 |
A6B 6M080030 | Single Sided | 80 | 3 | Polyurethane | Kevlar | 166 |
A6B 6M081045 | Single Sided | 81 | 4.5 | Polyurethane | Kevlar | 168 |
A6B 6M085045 | Single Sided | 85 | 4.5 | Polyurethane | Kevlar | 176 |
A6B 6M089080 | Single Sided | 89 | 8 | Polyurethane | Kevlar | 184 |
A6B 6M097030 | Single Sided | 97 | 3 | Polyurethane | Kevlar | 201 |
A6B 6M098030 | Single Sided | 98 | 3 | Polyurethane | Kevlar | 203 |
A6B 6M100060 | Single Sided | 100 | 6 | Polyurethane | Kevlar | 207 |
A6B 6M105080 | Single Sided | 105 | 8 | Polyurethane | Kevlar | 218 |
A6B 6M119045 | Single Sided | 119 | 4.5 | Polyurethane | Kevlar | 247 |
A6B 6M122060 | Single Sided | 122 | 6 | Polyurethane | Kevlar | 253 |
A6B 6M123080 | Single Sided | 123 | 8 | Polyurethane | Kevlar | 255 |
A6B 6M139030 | Single Sided | 139 | 3 | Polyurethane | Kevlar | 288 |
A6B 6M140045 | Single Sided | 140 | 4.5 | Polyurethane | Kevlar | 290 |
A6B 6M143060 | Single Sided | 143 | 6 | Polyurethane | Kevlar | 296 |
A6B 6M145080 | Single Sided | 145 | 8 | Polyurethane | Kevlar | 301 |
A6B 6M152030 | Single Sided | 152 | 3 | Polyurethane | Kevlar | 315 |
A6B 6M153045 | Single Sided | 153 | 4.5 | Polyurethane | Kevlar | 317 |
A6B 6M154045 | Single Sided | 154 | 4.5 | Polyurethane | Kevlar | 319 |
A6B 6M155060 | Single Sided | 155 | 6 | Polyurethane | Kevlar | 321 |
A6B 6M170030 | Single Sided | 170 | 3 | Polyurethane | Kevlar | 352 |
A6B 6M175030 | Single Sided | 175 | 3 | Polyurethane | Kevlar | 363 |
A6B 6M178045 | Single Sided | 178 | 4.5 | Polyurethane | Kevlar | 369 |
A6B 6M185080 | Single Sided | 185 | 8 | Polyurethane | Kevlar | 383 |
A6B 6M205030 | Single Sided | 205 | 3 | Polyurethane | Kevlar | 425 |
A6B 6M205045 | Single Sided | 205 | 4.5 | Polyurethane | Kevlar | 425 |
A6B 6M208045 | Single Sided | 208 | 4.5 | Polyurethane | Kevlar | 431 |
A6B 6M210060 | Single Sided | 210 | 6 | Polyurethane | Kevlar | 435 |
A6B 6M214080 | Single Sided | 214 | 8 | Polyurethane | Kevlar | 444 |
A6B 6M235030 | Single Sided | 235 | 3 | Polyurethane | Kevlar | 487 |
A6B 6M245045 | Single Sided | 245 | 4.5 | Polyurethane | Kevlar | 508 |
A6B 6M250060 | Single Sided | 250 | 6 | Polyurethane | Kevlar | 518 |
A6B 6M252080 | Single Sided | 252 | 8 | Polyurethane | Kevlar | 522 |
A6B 6M255080 | Single Sided | 255 | 8 | Polyurethane | Kevlar | 529 |
A6B 6M265030 | Single Sided | 265 | 3 | Polyurethane | Kevlar | 549 |
A6B 6M270045 | Single Sided | 270 | 4.5 | Polyurethane | Kevlar | 560 |
A6B 6M275060 | Single Sided | 275 | 6 | Polyurethane | Kevlar | 570 |
A6B 6M280060 | Single Sided | 280 | 6 | Polyurethane | Kevlar | 580 |
A6B 6M310030 | Single Sided | 310 | 3 | Polyurethane | Kevlar | 643 |
A6B 6M324045 | Single Sided | 324 | 4.5 | Polyurethane | Kevlar | 672 |
A6B 6M330080 | Single Sided | 330 | 8 | Polyurethane | Kevlar | 684 |
A6B 6M390030 | Single Sided | 390 | 3 | Polyurethane | Kevlar | 808 |
A6B 6M392060 | Single Sided | 392 | 6 | Polyurethane | Kevlar | 812 |
A6B 6M400060 | Single Sided | 400 | 6 | Polyurethane | Kevlar | 829 |
A6B 6M436080 | Single Sided | 436 | 8 | Polyurethane | Kevlar | 904 |
A6G 6M040030 | Single Sided | 40 | 3 | Urethane | Polyester | 83 |
A6G 6M045060 | Single Sided | 45 | 6 | Urethane | Polyester | 93 |
A6G 6M048080 | Single Sided | 48 | 8 | Urethane | Polyester | 99 |
A6G 6M057045 | Single Sided | 57 | 4.5 | Urethane | Polyester | 118 |
A6G 6M058060 | Single Sided | 58 | 6 | Urethane | Polyester | 120 |
A6G 6M060080 | Single Sided | 60 | 8 | Urethane | Polyester | 124 |
A6G 6M061080 | Single Sided | 61 | 8 | Urethane | Polyester | 126 |
A6G 6M065060 | Single Sided | 65 | 6 | Urethane | Polyester | 135 |
A6G 6M070030 | Single Sided | 70 | 3 | Urethane | Polyester | 145 |
A6G 6M071045 | Single Sided | 71 | 4.5 | Urethane | Polyester | 147 |
A6G 6M072060 | Single Sided | 72 | 6 | Urethane | Polyester | 149 |
A6G 6M073060 | Single Sided | 73 | 6 | Urethane | Polyester | 151 |
A6G 6M074080 | Single Sided | 74 | 8 | Urethane | Polyester | 153 |
A6G 6M075045 | Single Sided | 75 | 4.5 | Urethane | Polyester | 155 |
A6G 6M076060 | Single Sided | 76 | 6 | Urethane | Polyester | 158 |
A6G 6M081030 | Single Sided | 81 | 3 | Urethane | Polyester | 168 |
A6G 6M085045 | Single Sided | 85 | 4.5 | Urethane | Polyester | 176 |
A6G 6M091030 | Single Sided | 91 | 3 | Urethane | Polyester | 189 |
A6G 6M100030 | Single Sided | 100 | 3 | Urethane | Polyester | 207 |
A6G 6M109080 | Single Sided | 109 | 8 | Urethane | Polyester | 226 |
A6G 6M123060 | Single Sided | 123 | 6 | Urethane | Polyester | 255 |
A6G 6M125080 | Single Sided | 125 | 8 | Urethane | Polyester | 259 |
A6G 6M135080 | Single Sided | 135 | 8 | Urethane | Polyester | 280 |
A6G 6M140030 | Single Sided | 140 | 3 | Urethane | Polyester | 290 |
A6G 6M143045 | Single Sided | 143 | 4.5 | Urethane | Polyester | 296 |
A6G 6M144060 | Single Sided | 144 | 6 | Urethane | Polyester | 298 |
A6G 6M147080 | Single Sided | 147 | 8 | Urethane | Polyester | 305 |
A6G 6M150060 | Single Sided | 150 | 6 | Urethane | Polyester | 311 |
A6G 6M153030 | Single Sided | 153 | 3 | Urethane | Polyester | 317 |
A6G 6M154045 | Single Sided | 154 | 4.5 | Urethane | Polyester | 319 |
A6G 6M159060 | Single Sided | 159 | 6 | Urethane | Polyester | 330 |
A6G 6M160030 | Single Sided | 160 | 3 | Urethane | Polyester | 332 |
A6G 6M162045 | Single Sided | 162 | 4.5 | Urethane | Polyester | 336 |
A6G 6M175030 | Single Sided | 175 | 3 | Urethane | Polyester | 363 |
A6G 6M180045 | Single Sided | 180 | 4.5 | Urethane | Polyester | 373 |
A6G 6M190080 | Single Sided | 190 | 8 | Urethane | Polyester | 394 |
A6G 6M214060 | Single Sided | 214 | 6 | Urethane | Polyester | 444 |
A6G 6M215080 | Single Sided | 215 | 8 | Urethane | Polyester | 446 |
A6G 6M235080 | Single Sided | 235 | 8 | Urethane | Polyester | 487 |
A6G 6M250045 | Single Sided | 250 | 4.5 | Urethane | Polyester | 518 |
A6G 6M252060 | Single Sided | 252 | 6 | Urethane | Polyester | 522 |
A6G 6M255080 | Single Sided | 255 | 8 | Urethane | Polyester | 529 |
A6G 6M260060 | Single Sided | 260 | 6 | Urethane | Polyester | 539 |
A6G 6M264080 | Single Sided | 264 | 8 | Urethane | Polyester | 547 |
A6G 6M270030 | Single Sided | 270 | 3 | Urethane | Polyester | 560 |
A6G 6M275045 | Single Sided | 275 | 4.5 | Urethane | Polyester | 570 |
A6G 6M280060 | Single Sided | 280 | 6 | Urethane | Polyester | 580 |
A6G 6M290045 | Single Sided | 290 | 4.5 | Urethane | Polyester | 601 |
A6G 6M320030 | Single Sided | 320 | 3 | Urethane | Polyester | 663 |
A6G 6M330045 | Single Sided | 330 | 4.5 | Urethane | Polyester | 684 |
A6G 6M350030 | Single Sided | 350 | 3 | Urethane | Polyester | 725 |
A6G 6M392030 | Single Sided | 392 | 3 | Urethane | Polyester | 812 |
A6G 6M436060 | Single Sided | 436 | 6 | Urethane | Polyester | 904 |
A6G 6M472080 | Single Sided | 472 | 8 | Urethane | Polyester | 978 |
A6R 6M030060 | Single Sided | 30 | 6 | Polyurethane | Polyester | 62 |
A6R 6M0330800 | Single Sided | 33 | 8 | Polyurethane | Polyester | 68 |
A6R 6M0360450 | Single Sided | 36 | 4.5 | Polyurethane | Polyester | 75 |
A6R 6M0400600 | Single Sided | 40 | 6 | Polyurethane | Polyester | 83 |
A6R 6M0440800 | Single Sided | 44 | 8 | Polyurethane | Polyester | 91 |
A6R 6M0480300 | Single Sided | 48 | 3 | Polyurethane | Polyester | 99 |
A6R 6M0500450 | Single Sided | 50 | 4.5 | Polyurethane | Polyester | 104 |
A6R 6M0510600 | Single Sided | 51 | 6 | Polyurethane | Polyester | 106 |
A6R 6M0520600 | Single Sided | 52 | 6 | Polyurethane | Polyester | 108 |
A6R 6M0530300 | Single Sided | 53 | 3 | Polyurethane | Polyester | 110 |
A6R 6M0530800 | Single Sided | 53 | 8 | Polyurethane | Polyester | 110 |
A6R 6M0600300 | Single Sided | 60 | 3 | Polyurethane | Polyester | 124 |
A6R 6M0610450 | Single Sided | 61 | 4.5 | Polyurethane | Polyester | 126 |
A6R 6M0750450 | Single Sided | 75 | 4.5 | Polyurethane | Polyester | 155 |
A6R 6M0800800 | Single Sided | 80 | 8 | Polyurethane | Polyester | 166 |
A6R 6M0940300 | Single Sided | 94 | 3 | Polyurethane | Polyester | 195 |
A6R 6M0950450 | Single Sided | 95 | 4.5 | Polyurethane | Polyester | 197 |
A6R 6M0960600 | Single Sided | 96 | 6 | Polyurethane | Polyester | 199 |
A6R 6M0970800 | Single Sided | 97 | 8 | Polyurethane | Polyester | 201 |
A6R 6M1000450 | Single Sided | 100 | 4.5 | Polyurethane | Polyester | 207 |
A6R 6M1050800 | Single Sided | 105 | 8 | Polyurethane | Polyester | 218 |
A6R 6M1100300 | Single Sided | 110 | 3 | Polyurethane | Polyester | 228 |
A6R 6M1150450 | Single Sided | 115 | 4.5 | Polyurethane | Polyester | 238 |
A6R 6M1160600 | Single Sided | 116 | 6 | Polyurethane | Polyester | 240 |
A6R 6M1190300 | Single Sided | 119 | 3 | Polyurethane | Polyester | 247 |
A6R 6M1190800 | Single Sided | 119 | 8 | Polyurethane | Polyester | 247 |
A6R 6M1220600 | Single Sided | 122 | 6 | Polyurethane | Polyester | 253 |
A6R 6M1300300 | Single Sided | 130 | 3 | Polyurethane | Polyester | 269 |
A6R 6M1310450 | Single Sided | 131 | 4.5 | Polyurethane | Polyester | 272 |
A6R 6M1350600 | Single Sided | 135 | 6 | Polyurethane | Polyester | 280 |
A6R 6M1400450 | Single Sided | 140 | 4.5 | Polyurethane | Polyester | 290 |
A6R 6M1470300 | Single Sided | 147 | 3 | Polyurethane | Polyester | 305 |
A6R 6M1500450 | Single Sided | 150 | 4.5 | Polyurethane | Polyester | 311 |
A6R 6M1520800 | Single Sided | 152 | 8 | Polyurethane | Polyester | 315 |
A6R 6M1620300 | Single Sided | 162 | 3 | Polyurethane | Polyester | 336 |
A6R 6M1650600 | Single Sided | 165 | 6 | Polyurethane | Polyester | 342 |
A6R 6M1700800 | Single Sided | 170 | 8 | Polyurethane | Polyester | 352 |
A6R 6M1850800 | Single Sided | 185 | 8 | Polyurethane | Polyester | 383 |
A6R 6M1930450 | Single Sided | 193 | 4.5 | Polyurethane | Polyester | 400 |
A6R 6M1950600 | Single Sided | 195 | 6 | Polyurethane | Polyester | 404 |
A6R 6M2000800 | Single Sided | 200 | 8 | Polyurethane | Polyester | 415 |
A6R 6M2100600 | Single Sided | 210 | 6 | Polyurethane | Polyester | 435 |
A6R 6M2140800 | Single Sided | 214 | 8 | Polyurethane | Polyester | 444 |
A6R 6M2200300 | Single Sided | 220 | 3 | Polyurethane | Polyester | 456 |
A6R 6M2250450 | Single Sided | 225 | 4.5 | Polyurethane | Polyester | 466 |
A6R 6M2300600 | Single Sided | 230 | 6 | Polyurethane | Polyester | 477 |
A6R 6M2350600 | Single Sided | 235 | 6 | Polyurethane | Polyester | 487 |
A6R 6M2400300 | Single Sided | 240 | 3 | Polyurethane | Polyester | 497 |
A6R 6M2450450 | Single Sided | 245 | 4.5 | Polyurethane | Polyester | 508 |
A6R 6M2570300 | Single Sided | 257 | 3 | Polyurethane | Polyester | 533 |
A6R 6M2600450 | Single Sided | 260 | 4.5 | Polyurethane | Polyester | 539 |
A6R 6M3000600 | Single Sided | 300 | 6 | Polyurethane | Polyester | 622 |
A6R 6M3100800 | Single Sided | 310 | 8 | Polyurethane | Polyester | 643 |
A6R 6M3600300 | Single Sided | 360 | 3 | Polyurethane | Polyester | 746 |
A6R 6M3690450 | Single Sided | 369 | 4.5 | Polyurethane | Polyester | 765 |
A6R 6M3700600 | Single Sided | 370 | 6 | Polyurethane | Polyester | 767 |
A6R 6M3800800 | Single Sided | 380 | 8 | Polyurethane | Polyester | 788 |
A6R 6M4000600 | Single Sided | 400 | 6 | Polyurethane | Polyester | 829 |
A6R 6M4360800 | Single Sided | 436 | 8 | Polyurethane | Polyester | 904 |
A6R 6M5350300 | Single Sided | 535 | 3 | Polyurethane | Polyester | 1109 |
A6B 6M033060 | Single Sided | 33 | 6 | Urethane | Kevlar | 68 |
A6B 6M040045 | Single Sided | 40 | 4.5 | Urethane | Kevlar | 83 |
A6B 6M050030 | Single Sided | 50 | 3 | Urethane | Kevlar | 104 |
A6B 6M052045 | Single Sided | 52 | 4.5 | Urethane | Kevlar | 108 |
A6B 6M055030 | Single Sided | 55 | 3 | Urethane | Kevlar | 114 |
A6B 6M064030 | Single Sided | 64 | 3 | Urethane | Kevlar | 133 |
A6B 6M067060 | Single Sided | 67 | 6 | Urethane | Kevlar | 139 |
A6B 6M069080 | Single Sided | 69 | 8 | Urethane | Kevlar | 143 |
A6B 6M076045 | Single Sided | 76 | 4.5 | Urethane | Kevlar | 158 |
A6B 6M077060 | Single Sided | 77 | 6 | Urethane | Kevlar | 160 |
A6B 6M080080 | Single Sided | 80 | 8 | Urethane | Kevlar | 166 |
A6B 6M081080 | Single Sided | 81 | 8 | Urethane | Kevlar | 168 |
A6B 6M089060 | Single Sided | 89 | 6 | Urethane | Kevlar | 184 |
A6B 6M090080 | Single Sided | 90 | 8 | Urethane | Kevlar | 187 |
A6B 6M094030 | Single Sided | 94 | 3 | Urethane | Kevlar | 195 |
A6B 6M095045 | Single Sided | 95 | 4.5 | Urethane | Kevlar | 197 |
A6B 6M096060 | Single Sided | 96 | 6 | Urethane | Kevlar | 199 |
A6B 6M097060 | Single Sided | 97 | 6 | Urethane | Kevlar | 201 |
A6B 6M098080 | Single Sided | 98 | 8 | Urethane | Kevlar | 203 |
A6B 6M100045 | Single Sided | 100 | 4.5 | Urethane | Kevlar | 207 |
A6B 6M102060 | Single Sided | 102 | 6 | Urethane | Kevlar | 211 |
A6B 6M110030 | Single Sided | 110 | 3 | Urethane | Kevlar | 228 |
A6B 6M115045 | Single Sided | 115 | 4.5 | Urethane | Kevlar | 238 |
A6B 6M119030 | Single Sided | 119 | 3 | Urethane | Kevlar | 247 |
A6B 6M120045 | Single Sided | 120 | 4.5 | Urethane | Kevlar | 249 |
A6B 6M130030 | Single Sided | 130 | 3 | Urethane | Kevlar | 269 |
A6B 6M139080 | Single Sided | 139 | 8 | Urethane | Kevlar | 288 |
A6B 6M151060 | Single Sided | 151 | 6 | Urethane | Kevlar | 313 |
A6B 6M152080 | Single Sided | 152 | 8 | Urethane | Kevlar | 315 |
A6B 6M159080 | Single Sided | 159 | 8 | Urethane | Kevlar | 330 |
A6B 6M162030 | Single Sided | 162 | 3 | Urethane | Kevlar | 336 |
A6B 6M163045 | Single Sided | 163 | 4.5 | Urethane | Kevlar | 338 |
A6B 6M165060 | Single Sided | 165 | 6 | Urethane | Kevlar | 342 |
A6B 6M175080 | Single Sided | 175 | 8 | Urethane | Kevlar | 363 |
A6B 6M180060 | Single Sided | 180 | 6 | Urethane | Kevlar | 373 |
A6B 6M192030 | Single Sided | 192 | 3 | Urethane | Kevlar | 398 |
A6B 6M193045 | Single Sided | 193 | 4.5 | Urethane | Kevlar | 400 |
A6B 6M200060 | Single Sided | 200 | 6 | Urethane | Kevlar | 415 |
A6B 6M220030 | Single Sided | 220 | 3 | Urethane | Kevlar | 456 |
A6B 6M225030 | Single Sided | 225 | 3 | Urethane | Kevlar | 466 |
A6B 6M230045 | Single Sided | 230 | 4.5 | Urethane | Kevlar | 477 |
A6B 6M240030 | Single Sided | 240 | 3 | Urethane | Kevlar | 497 |
A6B 6M240080 | Single Sided | 240 | 8 | Urethane | Kevlar | 497 |
A6B 6M258030 | Single Sided | 258 | 3 | Urethane | Kevlar | 535 |
A6B 6M264060 | Single Sided | 264 | 6 | Urethane | Kevlar | 547 |
A6B 6M265080 | Single Sided | 265 | 8 | Urethane | Kevlar | 549 |
A6B 6M281080 | Single Sided | 281 | 8 | Urethane | Kevlar | 582 |
A6B 6M295045 | Single Sided | 295 | 4.5 | Urethane | Kevlar | 611 |
A6B 6M300060 | Single Sided | 300 | 6 | Urethane | Kevlar | 622 |
A6B 6M310080 | Single Sided | 310 | 8 | Urethane | Kevlar | 643 |
A6B 6M330060 | Single Sided | 330 | 6 | Urethane | Kevlar | 684 |
A6B 6M340080 | Single Sided | 340 | 8 | Urethane | Kevlar | 705 |
A6B 6M360030 | Single Sided | 360 | 3 | Urethane | Kevlar | 746 |
A6B 6M369045 | Single Sided | 369 | 4.5 | Urethane | Kevlar | 765 |
A6B 6M370060 | Single Sided | 370 | 6 | Urethane | Kevlar | 767 |
A6B 6M392045 | Single Sided | 392 | 4.5 | Urethane | Kevlar | 812 |
A6B 6M535030 | Single Sided | 535 | 3 | Urethane | Kevlar | 1109 |
A6R 6M0350600 | Single Sided | 35 | 6 | Polyurethane | Polyester | 73 |
A6R 6M0360800 | Single Sided | 36 | 8 | Polyurethane | Polyester | 75 |
A6R 6M0450450 | Single Sided | 45 | 4.5 | Polyurethane | Polyester | 93 |
A6R 6M0480600 | Single Sided | 48 | 6 | Polyurethane | Polyester | 99 |
A6R 6M0500800 | Single Sided | 50 | 8 | Polyurethane | Polyester | 104 |
A6R 6M0520450 | Single Sided | 52 | 4.5 | Polyurethane | Polyester | 108 |
A6R 6M0550800 | Single Sided | 55 | 8 | Polyurethane | Polyester | 114 |
A6R 6M0570300 | Single Sided | 57 | 3 | Polyurethane | Polyester | 118 |
A6R 6M0600600 | Single Sided | 60 | 6 | Polyurethane | Polyester | 124 |
A6R 6M0640300 | Single Sided | 64 | 3 | Polyurethane | Polyester | 133 |
A6R 6M0650450 | Single Sided | 65 | 4.5 | Polyurethane | Polyester | 135 |
A6R 6M0670600 | Single Sided | 67 | 6 | Polyurethane | Polyester | 139 |
A6R 6M0720450 | Single Sided | 72 | 4.5 | Polyurethane | Polyester | 149 |
A6R 6M0760450 | Single Sided | 76 | 4.5 | Polyurethane | Polyester | 158 |
A6R 6M0890300 | Single Sided | 89 | 3 | Polyurethane | Polyester | 184 |
A6R 6M0950300 | Single Sided | 95 | 3 | Polyurethane | Polyester | 197 |
A6R 6M0950800 | Single Sided | 95 | 8 | Polyurethane | Polyester | 197 |
A6R 6M1000800 | Single Sided | 100 | 8 | Polyurethane | Polyester | 207 |
A6R 6M1100600 | Single Sided | 110 | 6 | Polyurethane | Polyester | 228 |
A6R 6M1190600 | Single Sided | 119 | 6 | Polyurethane | Polyester | 247 |
A6R 6M1200800 | Single Sided | 120 | 8 | Polyurethane | Polyester | 249 |
A6R 6M1250450 | Single Sided | 125 | 4.5 | Polyurethane | Polyester | 259 |
A6R 6M1300600 | Single Sided | 130 | 6 | Polyurethane | Polyester | 269 |
A6R 6M1310800 | Single Sided | 131 | 8 | Polyurethane | Polyester | 272 |
A6R 6M1320300 | Single Sided | 132 | 3 | Polyurethane | Polyester | 274 |
A6R 6M1350450 | Single Sided | 135 | 4.5 | Polyurethane | Polyester | 280 |
A6R 6M1390600 | Single Sided | 139 | 6 | Polyurethane | Polyester | 288 |
A6R 6M1440300 | Single Sided | 144 | 3 | Polyurethane | Polyester | 298 |
A6R 6M1450450 | Single Sided | 145 | 4.5 | Polyurethane | Polyester | 301 |
A6R 6M1500300 | Single Sided | 150 | 3 | Polyurethane | Polyester | 311 |
A6R 6M1510450 | Single Sided | 151 | 4.5 | Polyurethane | Polyester | 313 |
A6R 6M1550300 | Single Sided | 155 | 3 | Polyurethane | Polyester | 321 |
A6R 6M1630300 | Single Sided | 163 | 3 | Polyurethane | Polyester | 338 |
A6R 6M1780800 | Single Sided | 178 | 8 | Polyurethane | Polyester | 369 |
A6R 6M1920600 | Single Sided | 192 | 6 | Polyurethane | Polyester | 398 |
A6R 6M1930800 | Single Sided | 193 | 8 | Polyurethane | Polyester | 400 |
A6R 6M2050600 | Single Sided | 205 | 6 | Polyurethane | Polyester | 425 |
A6R 6M2150450 | Single Sided | 215 | 4.5 | Polyurethane | Polyester | 446 |
A6R 6M2200600 | Single Sided | 220 | 6 | Polyurethane | Polyester | 456 |
A6R 6M2250800 | Single Sided | 225 | 8 | Polyurethane | Polyester | 466 |
A6R 6M2350450 | Single Sided | 235 | 4.5 | Polyurethane | Polyester | 487 |
A6R 6M2400600 | Single Sided | 240 | 6 | Polyurethane | Polyester | 497 |
A6R 6M2450800 | Single Sided | 245 | 8 | Polyurethane | Polyester | 508 |
A6R 6M2520300 | Single Sided | 252 | 3 | Polyurethane | Polyester | 522 |
A6R 6M2570600 | Single Sided | 257 | 6 | Polyurethane | Polyester | 533 |
A6R 6M2600300 | Single Sided | 260 | 3 | Polyurethane | Polyester | 539 |
A6R 6M2640450 | Single Sided | 264 | 4.5 | Polyurethane | Polyester | 547 |
A6R 6M2650600 | Single Sided | 265 | 6 | Polyurethane | Polyester | 549 |
A6R 6M2800300 | Single Sided | 280 | 3 | Polyurethane | Polyester | 580 |
A6R 6M2810450 | Single Sided | 281 | 4.5 | Polyurethane | Polyester | 582 |
A6R 6M2950300 | Single Sided | 295 | 3 | Polyurethane | Polyester | 611 |
A6R 6M3000450 | Single Sided | 300 | 4.5 | Polyurethane | Polyester | 622 |
A6R 6M3300300 | Single Sided | 330 | 3 | Polyurethane | Polyester | 684 |
A6R 6M3690800 | Single Sided | 369 | 8 | Polyurethane | Polyester | 765 |
A6R 6M3920800 | Single Sided | 392 | 8 | Polyurethane | Polyester | 812 |
A6R 6M5350600 | Single Sided | 535 | 6 | Polyurethane | Polyester | 1109 |
A6G 6M030030 | Single Sided | 30 | 3 | Polyurethane | Polyester | 62 |
A6G 6M033045 | Single Sided | 33 | 4.5 | Polyurethane | Polyester | 68 |
A6G 6M044030 | Single Sided | 44 | 3 | Polyurethane | Polyester | 91 |
A6G 6M057080 | Single Sided | 57 | 8 | Polyurethane | Polyester | 118 |
A6G 6M061060 | Single Sided | 61 | 6 | Polyurethane | Polyester | 126 |
A6G 6M069045 | Single Sided | 69 | 4.5 | Polyurethane | Polyester | 143 |
A6G 6M070060 | Single Sided | 70 | 6 | Polyurethane | Polyester | 145 |
A6G 6M073045 | Single Sided | 73 | 4.5 | Polyurethane | Polyester | 151 |
A6G 6M075080 | Single Sided | 75 | 8 | Polyurethane | Polyester | 155 |
A6G 6M077030 | Single Sided | 77 | 3 | Polyurethane | Polyester | 160 |
A6G 6M080045 | Single Sided | 80 | 4.5 | Polyurethane | Polyester | 166 |
A6G 6M081060 | Single Sided | 81 | 6 | Polyurethane | Polyester | 168 |
A6G 6M089030 | Single Sided | 89 | 3 | Polyurethane | Polyester | 184 |
A6G 6M091060 | Single Sided | 91 | 6 | Polyurethane | Polyester | 189 |
A6G 6M096030 | Single Sided | 96 | 3 | Polyurethane | Polyester | 199 |
A6G 6M097045 | Single Sided | 97 | 4.5 | Polyurethane | Polyester | 201 |
A6G 6M102030 | Single Sided | 102 | 3 | Polyurethane | Polyester | 211 |
A6G 6M105045 | Single Sided | 105 | 4.5 | Polyurethane | Polyester | 218 |
A6G 6M116030 | Single Sided | 116 | 3 | Polyurethane | Polyester | 240 |
A6G 6M122030 | Single Sided | 122 | 3 | Polyurethane | Polyester | 253 |
A6G 6M122080 | Single Sided | 122 | 8 | Polyurethane | Polyester | 253 |
A6G 6M131080 | Single Sided | 131 | 8 | Polyurethane | Polyester | 272 |
A6G 6M140060 | Single Sided | 140 | 6 | Polyurethane | Polyester | 290 |
A6G 6M143080 | Single Sided | 143 | 8 | Polyurethane | Polyester | 296 |
A6G 6M147060 | Single Sided | 147 | 6 | Polyurethane | Polyester | 305 |
A6G 6M149080 | Single Sided | 149 | 8 | Polyurethane | Polyester | 309 |
A6G 6M152045 | Single Sided | 152 | 4.5 | Polyurethane | Polyester | 315 |
A6G 6M154080 | Single Sided | 154 | 8 | Polyurethane | Polyester | 319 |
A6G 6M159045 | Single Sided | 159 | 4.5 | Polyurethane | Polyester | 330 |
A6G 6M160060 | Single Sided | 160 | 6 | Polyurethane | Polyester | 332 |
A6G 6M162080 | Single Sided | 162 | 8 | Polyurethane | Polyester | 336 |
A6G 6M165030 | Single Sided | 165 | 3 | Polyurethane | Polyester | 342 |
A6G 6M170045 | Single Sided | 170 | 4.5 | Polyurethane | Polyester | 352 |
A6G 6M175060 | Single Sided | 175 | 6 | Polyurethane | Polyester | 363 |
A6G 6M185045 | Single Sided | 185 | 4.5 | Polyurethane | Polyester | 383 |
A6G 6M195030 | Single Sided | 195 | 3 | Polyurethane | Polyester | 404 |
A6G 6M210030 | Single Sided | 210 | 3 | Polyurethane | Polyester | 435 |
A6G 6M225080 | Single Sided | 225 | 8 | Polyurethane | Polyester | 466 |
A6G 6M245060 | Single Sided | 245 | 6 | Polyurethane | Polyester | 508 |
A6G 6M250080 | Single Sided | 250 | 8 | Polyurethane | Polyester | 518 |
A6G 6M257060 | Single Sided | 257 | 6 | Polyurethane | Polyester | 533 |
A6G 6M258080 | Single Sided | 258 | 8 | Polyurethane | Polyester | 535 |
A6G 6M265045 | Single Sided | 265 | 4.5 | Polyurethane | Polyester | 549 |
A6G 6M270060 | Single Sided | 270 | 6 | Polyurethane | Polyester | 560 |
A6G 6M275080 | Single Sided | 275 | 8 | Polyurethane | Polyester | 570 |
A6G 6M281045 | Single Sided | 281 | 4.5 | Polyurethane | Polyester | 582 |
A6G 6M285060 | Single Sided | 285 | 6 | Polyurethane | Polyester | 591 |
A6G 6M290080 | Single Sided | 290 | 8 | Polyurethane | Polyester | 601 |
A6G 6M300030 | Single Sided | 300 | 3 | Polyurethane | Polyester | 622 |
A6G 6M310045 | Single Sided | 310 | 4.5 | Polyurethane | Polyester | 643 |
A6G 6M320060 | Single Sided | 320 | 6 | Polyurethane | Polyester | 663 |
A6G 6M330030 | Single Sided | 330 | 3 | Polyurethane | Polyester | 684 |
A6G 6M340045 | Single Sided | 340 | 4.5 | Polyurethane | Polyester | 705 |
A6G 6M350060 | Single Sided | 350 | 6 | Polyurethane | Polyester | 725 |
A6G 6M380045 | Single Sided | 380 | 4.5 | Polyurethane | Polyester | 788 |
A6G 6M400030 | Single Sided | 400 | 3 | Polyurethane | Polyester | 829 |
A6G 6M436045 | Single Sided | 436 | 4.5 | Polyurethane | Polyester | 904 |
A6B 6M033045 | Single Sided | 33 | 4.5 | Polyurethane | Kevlar | 68 |
A6B 6M035060 | Single Sided | 35 | 6 | Polyurethane | Kevlar | 73 |
A6B 6M040080 | Single Sided | 40 | 8 | Polyurethane | Kevlar | 83 |
A6B 6M045030 | Single Sided | 45 | 3 | Polyurethane | Kevlar | 93 |
A6B 6M048045 | Single Sided | 48 | 4.5 | Polyurethane | Kevlar | 99 |
A6B 6M050060 | Single Sided | 50 | 6 | Polyurethane | Kevlar | 104 |
A6B 6M053045 | Single Sided | 53 | 4.5 | Polyurethane | Kevlar | 110 |
A6B 6M055060 | Single Sided | 55 | 6 | Polyurethane | Kevlar | 114 |
A6B 6M058030 | Single Sided | 58 | 3 | Polyurethane | Kevlar | 120 |
A6B 6M060045 | Single Sided | 60 | 4.5 | Polyurethane | Kevlar | 124 |
A6B 6M065030 | Single Sided | 65 | 3 | Polyurethane | Kevlar | 135 |
A6B 6M067045 | Single Sided | 67 | 4.5 | Polyurethane | Kevlar | 139 |
A6B 6M072030 | Single Sided | 72 | 3 | Polyurethane | Kevlar | 149 |
A6B 6M076080 | Single Sided | 76 | 8 | Polyurethane | Kevlar | 158 |
A6B 6M094060 | Single Sided | 94 | 6 | Polyurethane | Kevlar | 195 |
A6B 6M097045 | Single Sided | 97 | 4.5 | Polyurethane | Kevlar | 201 |
A6B 6M098060 | Single Sided | 98 | 6 | Polyurethane | Kevlar | 203 |
A6B 6M100080 | Single Sided | 100 | 8 | Polyurethane | Kevlar | 207 |
A6B 6M105030 | Single Sided | 105 | 3 | Polyurethane | Kevlar | 218 |
A6B 6M109045 | Single Sided | 109 | 4.5 | Polyurethane | Kevlar | 226 |
A6B 6M116030 | Single Sided | 116 | 3 | Polyurethane | Kevlar | 240 |
A6B 6M118045 | Single Sided | 118 | 4.5 | Polyurethane | Kevlar | 245 |
A6B 6M119060 | Single Sided | 119 | 6 | Polyurethane | Kevlar | 247 |
A6B 6M123030 | Single Sided | 123 | 3 | Polyurethane | Kevlar | 255 |
A6B 6M125045 | Single Sided | 125 | 4.5 | Polyurethane | Kevlar | 259 |
A6B 6M132030 | Single Sided | 132 | 3 | Polyurethane | Kevlar | 274 |
A6B 6M135045 | Single Sided | 135 | 4.5 | Polyurethane | Kevlar | 280 |
A6B 6M144030 | Single Sided | 144 | 3 | Polyurethane | Kevlar | 298 |
A6B 6M150030 | Single Sided | 150 | 3 | Polyurethane | Kevlar | 311 |
A6B 6M150080 | Single Sided | 150 | 8 | Polyurethane | Kevlar | 311 |
A6B 6M154080 | Single Sided | 154 | 8 | Polyurethane | Kevlar | 319 |
A6B 6M162060 | Single Sided | 162 | 6 | Polyurethane | Kevlar | 336 |
A6B 6M163080 | Single Sided | 163 | 8 | Polyurethane | Kevlar | 338 |
A6B 6M175060 | Single Sided | 175 | 6 | Polyurethane | Kevlar | 363 |
A6B 6M178080 | Single Sided | 178 | 8 | Polyurethane | Kevlar | 369 |
A6B 6M190045 | Single Sided | 190 | 4.5 | Polyurethane | Kevlar | 394 |
A6B 6M192060 | Single Sided | 192 | 6 | Polyurethane | Kevlar | 398 |
A6B 6M193080 | Single Sided | 193 | 8 | Polyurethane | Kevlar | 400 |
A6B 6M205060 | Single Sided | 205 | 6 | Polyurethane | Kevlar | 425 |
A6B 6M094060 | Single Sided | 94 | 6 | Polyurethane | Kevlar | 195 |
A6B 6M097045 | Single Sided | 97 | 4.5 | Polyurethane | Kevlar | 201 |
A6B 6M098060 | Single Sided | 98 | 6 | Polyurethane | Kevlar | 203 |
A6B 6M100080 | Single Sided | 100 | 8 | Polyurethane | Kevlar | 207 |
A6B 6M105030 | Single Sided | 105 | 3 | Polyurethane | Kevlar | 218 |
A6B 6M109045 | Single Sided | 109 | 4.5 | Polyurethane | Kevlar | 226 |
A6B 6M116030 | Single Sided | 116 | 3 | Polyurethane | Kevlar | 240 |
A6B 6M118045 | Single Sided | 118 | 4.5 | Polyurethane | Kevlar | 245 |
A6B 6M119060 | Single Sided | 119 | 6 | Polyurethane | Kevlar | 247 |
A6B 6M123030 | Single Sided | 123 | 3 | Polyurethane | Kevlar | 255 |
A6B 6M125045 | Single Sided | 125 | 4.5 | Polyurethane | Kevlar | 259 |
A6B 6M132030 | Single Sided | 132 | 3 | Polyurethane | Kevlar | 274 |
A6B 6M135045 | Single Sided | 135 | 4.5 | Polyurethane | Kevlar | 280 |
A6B 6M144030 | Single Sided | 144 | 3 | Polyurethane | Kevlar | 298 |
A6B 6M150030 | Single Sided | 150 | 3 | Polyurethane | Kevlar | 311 |
A6B 6M150080 | Single Sided | 150 | 8 | Polyurethane | Kevlar | 311 |
A6B 6M154080 | Single Sided | 154 | 8 | Polyurethane | Kevlar | 319 |
A6B 6M162060 | Single Sided | 162 | 6 | Polyurethane | Kevlar | 336 |
A6B 6M163080 | Single Sided | 163 | 8 | Polyurethane | Kevlar | 338 |
A6B 6M175060 | Single Sided | 175 | 6 | Polyurethane | Kevlar | 363 |
A6B 6M178080 | Single Sided | 178 | 8 | Polyurethane | Kevlar | 369 |
A6B 6M190045 | Single Sided | 190 | 4.5 | Polyurethane | Kevlar | 394 |
A6B 6M192060 | Single Sided | 192 | 6 | Polyurethane | Kevlar | 398 |
A6B 6M193080 | Single Sided | 193 | 8 | Polyurethane | Kevlar | 400 |
A6B 6M205060 | Single Sided | 205 | 6 | Polyurethane | Kevlar | 425 |
A6R 6M0720300 | Single Sided | 72 | 3 | Polyurethane | Polyester | 149 |
A6R 6M0730450 | Single Sided | 73 | 4.5 | Polyurethane | Polyester | 151 |
A6R 6M0740600 | Single Sided | 74 | 6 | Polyurethane | Polyester | 153 |
A6R 6M0750800 | Single Sided | 75 | 8 | Polyurethane | Polyester | 155 |
A6R 6M0760800 | Single Sided | 76 | 8 | Polyurethane | Polyester | 158 |
A6R 6M0900300 | Single Sided | 90 | 3 | Polyurethane | Polyester | 187 |
A6R 6M0910450 | Single Sided | 91 | 4.5 | Polyurethane | Polyester | 189 |
A6R 6M0940600 | Single Sided | 94 | 6 | Polyurethane | Polyester | 195 |
A6R 6M0950600 | Single Sided | 95 | 6 | Polyurethane | Polyester | 197 |
A6R 6M0960800 | Single Sided | 96 | 8 | Polyurethane | Polyester | 199 |
A6R 6M1050300 | Single Sided | 105 | 3 | Polyurethane | Polyester | 218 |
A6R 6M1090450 | Single Sided | 109 | 4.5 | Polyurethane | Polyester | 226 |
A6R 6M1100450 | Single Sided | 110 | 4.5 | Polyurethane | Polyester | 228 |
A6R 6M1150600 | Single Sided | 115 | 6 | Polyurethane | Polyester | 238 |
A6R 6M1150800 | Single Sided | 115 | 8 | Polyurethane | Polyester | 238 |
A6R 6M1230300 | Single Sided | 123 | 3 | Polyurethane | Polyester | 255 |
A6R 6M1310600 | Single Sided | 131 | 6 | Polyurethane | Polyester | 272 |
A6R 6M1320800 | Single Sided | 132 | 8 | Polyurethane | Polyester | 274 |
A6R 6M1450300 | Single Sided | 145 | 3 | Polyurethane | Polyester | 301 |
A6R 6M1470450 | Single Sided | 147 | 4.5 | Polyurethane | Polyester | 305 |
A6R 6M1490600 | Single Sided | 149 | 6 | Polyurethane | Polyester | 309 |
A6R 6M1500800 | Single Sided | 150 | 8 | Polyurethane | Polyester | 311 |
A6R 6M1590300 | Single Sided | 159 | 3 | Polyurethane | Polyester | 330 |
A6R 6M1600450 | Single Sided | 160 | 4.5 | Polyurethane | Polyester | 332 |
A6R 6M1620600 | Single Sided | 162 | 6 | Polyurethane | Polyester | 336 |
A6R 6M1630800 | Single Sided | 163 | 8 | Polyurethane | Polyester | 338 |
A6R 6M1650800 | Single Sided | 165 | 8 | Polyurethane | Polyester | 342 |
A6R 6M1850300 | Single Sided | 185 | 3 | Polyurethane | Polyester | 383 |
A6R 6M1900450 | Single Sided | 190 | 4.5 | Polyurethane | Polyester | 394 |
A6R 6M1930600 | Single Sided | 193 | 6 | Polyurethane | Polyester | 400 |
A6R 6M2140300 | Single Sided | 214 | 3 | Polyurethane | Polyester | 444 |
A6R 6M2150300 | Single Sided | 215 | 3 | Polyurethane | Polyester | 446 |
A6R 6M2200450 | Single Sided | 220 | 4.5 | Polyurethane | Polyester | 456 |
A6R 6M2300800 | Single Sided | 230 | 8 | Polyurethane | Polyester | 477 |
A6R 6M2550450 | Single Sided | 255 | 4.5 | Polyurethane | Polyester | 529 |
A6R 6M2580600 | Single Sided | 258 | 6 | Polyurethane | Polyester | 535 |
A6R 6M2600800 | Single Sided | 260 | 8 | Polyurethane | Polyester | 539 |
A6R 6M2810300 | Single Sided | 281 | 3 | Polyurethane | Polyester | 582 |
A6R 6M2850450 | Single Sided | 285 | 4.5 | Polyurethane | Polyester | 591 |
A6R 6M2900600 | Single Sided | 290 | 6 | Polyurethane | Polyester | 601 |
A6R 6M2950800 | Single Sided | 295 | 8 | Polyurethane | Polyester | 611 |
A6R 6M3000800 | Single Sided | 300 | 8 | Polyurethane | Polyester | 622 |
A6R 6M3400300 | Single Sided | 340 | 3 | Polyurethane | Polyester | 705 |
A6R 6M3500450 | Single Sided | 350 | 4.5 | Polyurethane | Polyester | 725 |
A6R 6M3600600 | Single Sided | 360 | 6 | Polyurethane | Polyester | 746 |
A6R 6M3690600 | Single Sided | 369 | 6 | Polyurethane | Polyester | 765 |
A6R 6M4360300 | Single Sided | 436 | 3 | Polyurethane | Polyester | 904 |
A6R 6M4720450 | Single Sided | 472 | 4.5 | Polyurethane | Polyester | 978 |
A6R 6M5350450 | Single Sided | 535 | 4.5 | Polyurethane | Polyester | 1109 |
A6G 6M033030 | Single Sided | 33 | 3 | Urethane | Polyester | 68 |
A6G 6M035045 | Single Sided | 35 | 4.5 | Urethane | Polyester | 73 |
A6G 6M040060 | Single Sided | 40 | 6 | Urethane | Polyester | 83 |
A6G 6M044080 | Single Sided | 44 | 8 | Urethane | Polyester | 91 |
A6G 6M045080 | Single Sided | 45 | 8 | Urethane | Polyester | 93 |
A6G 6M053030 | Single Sided | 53 | 3 | Urethane | Polyester | 110 |
A6G 6M055045 | Single Sided | 55 | 4.5 | Urethane | Polyester | 114 |
A6G 6M056060 | Single Sided | 56 | 6 | Urethane | Polyester | 116 |
A6G 6M057060 | Single Sided | 57 | 6 | Urethane | Polyester | 118 |
A6G 6M067030 | Single Sided | 67 | 3 | Urethane | Polyester | 139 |
A6G 6M070045 | Single Sided | 70 | 4.5 | Urethane | Polyester | 145 |
A6G 6M071080 | Single Sided | 71 | 8 | Urethane | Polyester | 147 |
A6G 6M080030 | Single Sided | 80 | 3 | Urethane | Polyester | 166 |
A6G 6M085060 | Single Sided | 85 | 6 | Urethane | Polyester | 176 |
A6G 6M089080 | Single Sided | 89 | 8 | Urethane | Polyester | 184 |
A6G 6M098045 | Single Sided | 98 | 4.5 | Urethane | Polyester | 203 |
A6G 6M100060 | Single Sided | 100 | 6 | Urethane | Polyester | 207 |
A6G 6M102080 | Single Sided | 102 | 8 | Urethane | Polyester | 211 |
A6G 6M118030 | Single Sided | 118 | 3 | Urethane | Polyester | 245 |
A6G 6M119045 | Single Sided | 119 | 4.5 | Urethane | Polyester | 247 |
A6G 6M120060 | Single Sided | 120 | 6 | Urethane | Polyester | 249 |
A6G 6M122060 | Single Sided | 122 | 6 | Urethane | Polyester | 253 |
A6G 6M123080 | Single Sided | 123 | 8 | Urethane | Polyester | 255 |
A6G 6M135030 | Single Sided | 135 | 3 | Urethane | Polyester | 280 |
A6G 6M139045 | Single Sided | 139 | 4.5 | Urethane | Polyester | 288 |
A6G 6M140045 | Single Sided | 140 | 4.5 | Urethane | Polyester | 290 |
A6G 6M143060 | Single Sided | 143 | 6 | Urethane | Polyester | 296 |
A6G 6M144080 | Single Sided | 144 | 8 | Urethane | Polyester | 298 |
A6G 6M151030 | Single Sided | 151 | 3 | Urethane | Polyester | 313 |
A6G 6M152030 | Single Sided | 152 | 3 | Urethane | Polyester | 315 |
A6G 6M153060 | Single Sided | 153 | 6 | Urethane | Polyester | 317 |
A6G 6M155080 | Single Sided | 155 | 8 | Urethane | Polyester | 321 |
A6G 6M175045 | Single Sided | 175 | 4.5 | Urethane | Polyester | 363 |
A6G 6M178060 | Single Sided | 178 | 6 | Urethane | Polyester | 369 |
A6G 6M180080 | Single Sided | 180 | 8 | Urethane | Polyester | 373 |
A6G 6M200030 | Single Sided | 200 | 3 | Urethane | Polyester | 415 |
A6G 6M205045 | Single Sided | 205 | 4.5 | Urethane | Polyester | 425 |
A6G 6M208060 | Single Sided | 208 | 6 | Urethane | Polyester | 431 |
A6G 6M210080 | Single Sided | 210 | 8 | Urethane | Polyester | 435 |
A6G 6M214080 | Single Sided | 214 | 8 | Urethane | Polyester | 444 |
A6G 6M235030 | Single Sided | 235 | 3 | Urethane | Polyester | 487 |
A6G 6M240045 | Single Sided | 240 | 4.5 | Urethane | Polyester | 497 |
A6G 6M250060 | Single Sided | 250 | 6 | Urethane | Polyester | 518 |
A6G 6M264030 | Single Sided | 264 | 3 | Urethane | Polyester | 547 |
A6G 6M265030 | Single Sided | 265 | 3 | Urethane | Polyester | 549 |
A6G 6M270045 | Single Sided | 270 | 4.5 | Urethane | Polyester | 560 |
A6G 6M280080 | Single Sided | 280 | 8 | Urethane | Polyester | 580 |
A6G 6M310030 | Single Sided | 310 | 3 | Urethane | Polyester | 643 |
A6G 6M320045 | Single Sided | 320 | 4.5 | Urethane | Polyester | 663 |
A6G 6M324060 | Single Sided | 324 | 6 | Urethane | Polyester | 672 |
A6G 6M330080 | Single Sided | 330 | 8 | Urethane | Polyester | 684 |
A6G 6M370030 | Single Sided | 370 | 3 | Urethane | Polyester | 767 |
A6G 6M390045 | Single Sided | 390 | 4.5 | Urethane | Polyester | 808 |
A6G 6M392060 | Single Sided | 392 | 6 | Urethane | Polyester | 812 |
A6G 6M400080 | Single Sided | 400 | 8 | Urethane | Polyester | 829 |
A6G 6M436080 | Single Sided | 436 | 8 | Urethane | Polyester | 904 |
A6B 6M030080 | Single Sided | 30 | 8 | Urethane | Kevlar | 62 |
A6B 6M048030 | Single Sided | 48 | 3 | Urethane | Kevlar | 99 |
A6B 6M050045 | Single Sided | 50 | 4.5 | Urethane | Kevlar | 104 |
A6B 6M051060 | Single Sided | 51 | 6 | Urethane | Kevlar | 106 |
A6B 6M052080 | Single Sided | 52 | 8 | Urethane | Kevlar | 108 |
A6B 6M060030 | Single Sided | 60 | 3 | Urethane | Kevlar | 124 |
A6B 6M061045 | Single Sided | 61 | 4.5 | Urethane | Kevlar | 126 |
A6B 6M064060 | Single Sided | 64 | 6 | Urethane | Kevlar | 133 |
A6B 6M065080 | Single Sided | 65 | 8 | Urethane | Kevlar | 135 |
A6B 6M067080 | Single Sided | 67 | 8 | Urethane | Kevlar | 139 |
A6B 6M073030 | Single Sided | 73 | 3 | Urethane | Kevlar | 151 |
A6B 6M074045 | Single Sided | 74 | 4.5 | Urethane | Kevlar | 153 |
A6B 6M075060 | Single Sided | 75 | 6 | Urethane | Kevlar | 155 |
A6B 6M076060 | Single Sided | 76 | 6 | Urethane | Kevlar | 158 |
A6B 6M090030 | Single Sided | 90 | 3 | Urethane | Kevlar | 187 |
A6B 6M091045 | Single Sided | 91 | 4.5 | Urethane | Kevlar | 189 |
A6B 6M094045 | Single Sided | 94 | 4.5 | Urethane | Kevlar | 195 |
A6B 6M095080 | Single Sided | 95 | 8 | Urethane | Kevlar | 197 |
A6B 6M096080 | Single Sided | 96 | 8 | Urethane | Kevlar | 199 |
A6B 6M109030 | Single Sided | 109 | 3 | Urethane | Kevlar | 226 |
A6B 6M110060 | Single Sided | 110 | 6 | Urethane | Kevlar | 228 |
A6B 6M116080 | Single Sided | 116 | 8 | Urethane | Kevlar | 240 |
A6B 6M130045 | Single Sided | 130 | 4.5 | Urethane | Kevlar | 269 |
A6B 6M131060 | Single Sided | 131 | 6 | Urethane | Kevlar | 272 |
A6B 6M132080 | Single Sided | 132 | 8 | Urethane | Kevlar | 274 |
A6B 6M145030 | Single Sided | 145 | 3 | Urethane | Kevlar | 301 |
A6B 6M147045 | Single Sided | 147 | 4.5 | Urethane | Kevlar | 305 |
A6B 6M149060 | Single Sided | 149 | 6 | Urethane | Kevlar | 309 |
A6B 6M150060 | Single Sided | 150 | 6 | Urethane | Kevlar | 311 |
A6B 6M151080 | Single Sided | 151 | 8 | Urethane | Kevlar | 313 |
A6B 6M159030 | Single Sided | 159 | 3 | Urethane | Kevlar | 330 |
A6B 6M160045 | Single Sided | 160 | 4.5 | Urethane | Kevlar | 332 |
A6B 6M162045 | Single Sided | 162 | 4.5 | Urethane | Kevlar | 336 |
A6B 6M163060 | Single Sided | 163 | 6 | Urethane | Kevlar | 338 |
A6B 6M165080 | Single Sided | 165 | 8 | Urethane | Kevlar | 342 |
A6B 6M185030 | Single Sided | 185 | 3 | Urethane | Kevlar | 383 |
A6B 6M190030 | Single Sided | 190 | 3 | Urethane | Kevlar | 394 |
A6B 6M192045 | Single Sided | 192 | 4.5 | Urethane | Kevlar | 398 |
A6B 6M193060 | Single Sided | 193 | 6 | Urethane | Kevlar | 400 |
A6B 6M195080 | Single Sided | 195 | 8 | Urethane | Kevlar | 404 |
A6B 6M215045 | Single Sided | 215 | 4.5 | Urethane | Kevlar | 446 |
A6B 6M225060 | Single Sided | 225 | 6 | Urethane | Kevlar | 466 |
A6B 6M230080 | Single Sided | 230 | 8 | Urethane | Kevlar | 477 |
A6B 6M252030 | Single Sided | 252 | 3 | Urethane | Kevlar | 522 |
A6B 6M255030 | Single Sided | 255 | 3 | Urethane | Kevlar | 529 |
A6B 6M257045 | Single Sided | 257 | 4.5 | Urethane | Kevlar | 533 |
A6B 6M258060 | Single Sided | 258 | 6 | Urethane | Kevlar | 535 |
A6B 6M260080 | Single Sided | 260 | 8 | Urethane | Kevlar | 539 |
A6B 6M264080 | Single Sided | 264 | 8 | Urethane | Kevlar | 547 |
A6B 6M281030 | Single Sided | 281 | 3 | Urethane | Kevlar | 582 |
A6B 6M285045 | Single Sided | 285 | 4.5 | Urethane | Kevlar | 591 |
A6B 6M295060 | Single Sided | 295 | 6 | Urethane | Kevlar | 611 |
A6B 6M340030 | Single Sided | 340 | 3 | Urethane | Kevlar | 705 |
A6B 6M350030 | Single Sided | 350 | 3 | Urethane | Kevlar | 725 |
A6B 6M360045 | Single Sided | 360 | 4.5 | Urethane | Kevlar | 746 |
A6B 6M369080 | Single Sided | 369 | 8 | Urethane | Kevlar | 765 |
A6B 6M370080 | Single Sided | 370 | 8 | Urethane | Kevlar | 767 |
A6B 6M472030 | Single Sided | 472 | 3 | Urethane | Kevlar | 978 |
A6G 6M035030 | Single Sided | 35 | 3 | Urethane | Polyester | 73 |
A6G 6M040045 | Single Sided | 40 | 4.5 | Urethane | Polyester | 83 |
A6G 6M044060 | Single Sided | 44 | 6 | Urethane | Polyester | 91 |
A6G 6M050030 | Single Sided | 50 | 3 | Urethane | Polyester | 104 |
A6G 6M055030 | Single Sided | 55 | 3 | Urethane | Polyester | 114 |
A6G 6M056045 | Single Sided | 56 | 4.5 | Urethane | Polyester | 116 |
A6G 6M058080 | Single Sided | 58 | 8 | Urethane | Polyester | 120 |
A6G 6M069030 | Single Sided | 69 | 3 | Urethane | Polyester | 143 |
A6G 6M071060 | Single Sided | 71 | 6 | Urethane | Polyester | 147 |
A6G 6M072080 | Single Sided | 72 | 8 | Urethane | Polyester | 149 |
A6G 6M073080 | Single Sided | 73 | 8 | Urethane | Polyester | 151 |
A6G 6M077060 | Single Sided | 77 | 6 | Urethane | Polyester | 160 |
A6G 6M081045 | Single Sided | 81 | 4.5 | Urethane | Polyester | 168 |
A6G 6M089060 | Single Sided | 89 | 6 | Urethane | Polyester | 184 |
A6G 6M090080 | Single Sided | 90 | 8 | Urethane | Polyester | 187 |
A6G 6M095045 | Single Sided | 95 | 4.5 | Urethane | Polyester | 197 |
A6G 6M097030 | Single Sided | 97 | 3 | Urethane | Polyester | 201 |
A6G 6M098030 | Single Sided | 98 | 3 | Urethane | Polyester | 203 |
A6G 6M100045 | Single Sided | 100 | 4.5 | Urethane | Polyester | 207 |
A6G 6M102060 | Single Sided | 102 | 6 | Urethane | Polyester | 211 |
A6G 6M105080 | Single Sided | 105 | 8 | Urethane | Polyester | 218 |
A6G 6M110030 | Single Sided | 110 | 3 | Urethane | Polyester | 228 |
A6G 6M119030 | Single Sided | 119 | 3 | Urethane | Polyester | 247 |
A6G 6M120045 | Single Sided | 120 | 4.5 | Urethane | Polyester | 249 |
A6G 6M139030 | Single Sided | 139 | 3 | Urethane | Polyester | 288 |
A6G 6M145080 | Single Sided | 145 | 8 | Urethane | Polyester | 301 |
A6G 6M151060 | Single Sided | 151 | 6 | Urethane | Polyester | 313 |
A6G 6M152080 | Single Sided | 152 | 8 | Urethane | Polyester | 315 |
A6G 6M153045 | Single Sided | 153 | 4.5 | Urethane | Polyester | 317 |
A6G 6M154060 | Single Sided | 154 | 6 | Urethane | Polyester | 319 |
A6G 6M155060 | Single Sided | 155 | 6 | Urethane | Polyester | 321 |
A6G 6M159080 | Single Sided | 159 | 8 | Urethane | Polyester | 330 |
A6G 6M165060 | Single Sided | 165 | 6 | Urethane | Polyester | 342 |
A6G 6M170030 | Single Sided | 170 | 3 | Urethane | Polyester | 352 |
A6G 6M178045 | Single Sided | 178 | 4.5 | Urethane | Polyester | 369 |
A6G 6M180060 | Single Sided | 180 | 6 | Urethane | Polyester | 373 |

Established in 1950, SDP/SI is the leading manufacturer and supplier of high-quality machined parts, molded components, precision gears and gear assemblies. Industries from all sectors rely on SDP/SI for small mechanical components and sub-assemblies. SDP/SI precision parts are used worldwide in robotics for medical instrumentation to surveillance systems; antenna positioning in satellites; door releases and stabilization systems in commercial and military jets; actuation/positioning systems and weapons targeting for tanks and missiles. Get the high-quality service and mechanical components your design requires at SDP/SI.
Bearings Brakes & Clutches Chains & Sprockets Couplings & Flexible Shafts Fairloc® Components Gearheads & Speed Reducers Gears Hardware & Miscellaneous Components Linear Guide Systems Miniature Belts & Pulleys Miniature Gears Miniature Shaft & Shaft Accessories Motors Right Angle Drives Rollers - Feed & Idler Shafts & Accessories Shaftloc® & Accessories Synchromesh Drive Systems Timing Belts & Cables GT® Timing Belts HTD® Timing Belts 40 D.P. Timing Belts MXL Timing Belts XL Timing Belts L Timing Belts Timing Belt Profile (Detail) Timing Belt Pulleys Universal Joints Vibration Mounts Capabilities