MXL Series Timing Belts
MXL, XL, L, and 40 D.P. profile timing belts incorporate the
industry standard trapezoidal shaped tooth profile
to mesh with a standard timing belt pulley.
The
positive grip created by the teeth prevents
slippage or creep that can occur with plain
flat belts. They also require low belt tension,
which produces small bearing loads.
Advantages of MXL, XL, L, and 40 D.P. Timing Belts
Advantages of MXL, XL, L, and 40 D.P. Timing Belts
- Require Low Belt Tension
- Prevent Slippage or Creep, which can occur with Flat Belts
- Industry Standard Belts
.080" Pitch MXL Timing Belts
Single or Double Sided Belt Type
Made of Polyuethane or Neoprene Material with Kevlar, Fiberglass or Polyester Tension Cords
Part Number | Belt Type | No. Of Grooves |
Belt Width | Material | Tension Member | Pitch Length |
A6Z16-281012 | Single Sided | 281 | 0.125 | Neoprene | Fiberglass | 22.48 |
A6Z16-281018 | Single Sided | 281 | 0.1875 | Neoprene | Fiberglass | 22.48 |
A6Z16-281025 | Single Sided | 281 | 0.25 | Neoprene | Fiberglass | 22.48 |
A6Z16-281031 | Single Sided | 281 | 0.3125 | Neoprene | Fiberglass | 22.48 |
A6Z16-281037 | Single Sided | 281 | 0.375 | Neoprene | Fiberglass | 22.48 |
A6Z16-310012 | Single Sided | 310 | 0.125 | Neoprene | Fiberglass | 24.8 |
A6Z16-310018 | Single Sided | 310 | 0.1875 | Neoprene | Fiberglass | 24.8 |
A6Z16-310025 | Single Sided | 310 | 0.25 | Neoprene | Fiberglass | 24.8 |
A6Z16-310031 | Single Sided | 310 | 0.3125 | Neoprene | Fiberglass | 24.8 |
A6Z16-310037 | Single Sided | 310 | 0.375 | Neoprene | Fiberglass | 24.8 |
A6Z16-332012 | Single Sided | 332 | 0.125 | Neoprene | Fiberglass | 26.56 |
A6Z16-332018 | Single Sided | 332 | 0.1875 | Neoprene | Fiberglass | 26.56 |
A6Z16-332025 | Single Sided | 332 | 0.25 | Neoprene | Fiberglass | 26.56 |
A6Z16-332031 | Single Sided | 332 | 0.3125 | Neoprene | Fiberglass | 26.56 |
A6Z16-332037 | Single Sided | 332 | 0.375 | Neoprene | Fiberglass | 26.56 |
A6Z16-397012 | Single Sided | 397 | 0.125 | Neoprene | Fiberglass | 31.76 |
A6Z16-397018 | Single Sided | 397 | 0.1875 | Neoprene | Fiberglass | 31.76 |
A6Z16-397025 | Single Sided | 397 | 0.25 | Neoprene | Fiberglass | 31.76 |
A6Z16-397031 | Single Sided | 397 | 0.3125 | Neoprene | Fiberglass | 31.76 |
A6Z16-397037 | Single Sided | 397 | 0.375 | Neoprene | Fiberglass | 31.76 |
A6Z16-440012 | Single Sided | 440 | 0.125 | Neoprene | Fiberglass | 35.2 |
A6Z16-440018 | Single Sided | 440 | 0.1875 | Neoprene | Fiberglass | 35.2 |
A6Z16-440025 | Single Sided | 440 | 0.25 | Neoprene | Fiberglass | 35.2 |
A6Z16-440031 | Single Sided | 440 | 0.3125 | Neoprene | Fiberglass | 35.2 |
A6Z16-440037 | Single Sided | 440 | 0.375 | Neoprene | Fiberglass | 35.2 |
A6Z16-500012 | Single Sided | 500 | 0.125 | Neoprene | Fiberglass | 40 |
A6Z16-500018 | Single Sided | 500 | 0.1875 | Neoprene | Fiberglass | 40 |
A6Z16-500025 | Single Sided | 500 | 0.25 | Neoprene | Fiberglass | 40 |
A6Z16-500031 | Single Sided | 500 | 0.3125 | Neoprene | Fiberglass | 40 |
A6Z16-500037 | Single Sided | 500 | 0.375 | Neoprene | Fiberglass | 40 |
A6Z16-648012 | Single Sided | 648 | 0.125 | Neoprene | Fiberglass | 51.84 |
A6Z16-648025 | Single Sided | 648 | 0.25 | Neoprene | Fiberglass | 51.84 |
A6Z16-648031 | Single Sided | 648 | 0.3125 | Neoprene | Fiberglass | 51.84 |
A6Z16-648037 | Single Sided | 648 | 0.375 | Neoprene | Fiberglass | 51.84 |
A6B16-400037 | Single Sided | 400 | 0.375 | Polyurethane | Kevlar | 32 |
A6B16-434018 | Single Sided | 434 | 0.1875 | Polyurethane | Kevlar | 34.72 |
A6B16-482018 | Single Sided | 482 | 0.1875 | Polyurethane | Kevlar | 38.56 |
A6B16-D136037 | Double Sided | 136 | 0.375 | Polyurethane | Kevlar | 10.88 |
A6B16-D165012 | Double Sided | 165 | 0.125 | Polyurethane | Kevlar | 13.2 |
A6B16-D165025 | Double Sided | 165 | 0.25 | Polyurethane | Kevlar | 13.2 |
A6B16-D190018 | Double Sided | 190 | 0.1875 | Polyurethane | Kevlar | 15.2 |
A6B16-D190037 | Double Sided | 190 | 0.375 | Polyurethane | Kevlar | 15.2 |
A6B16-D250012 | Double Sided | 250 | 0.125 | Polyurethane | Kevlar | 20 |
A6B16-D250025 | Double Sided | 250 | 0.25 | Polyurethane | Kevlar | 20 |
A6B16-D280012 | Double Sided | 280 | 0.125 | Polyurethane | Kevlar | 22.4 |
A6B16-D335018 | Double Sided | 335 | 0.1875 | Polyurethane | Kevlar | 26.8 |
A6B16-D335037 | Double Sided | 335 | 0.375 | Polyurethane | Kevlar | 26.8 |
A6G16-035018 | Single Sided | 35 | 0.1875 | Polyurethane | Polyester | 2.8 |
A6G16-045025 | Single Sided | 45 | 0.25 | Polyurethane | Polyester | 3.6 |
A6G16-050031 | Single Sided | 50 | 0.3125 | Polyurethane | Polyester | 4 |
A6G16-054012 | Single Sided | 54 | 0.125 | Polyurethane | Polyester | 4.32 |
A6G16-055037 | Single Sided | 55 | 0.375 | Polyurethane | Polyester | 4.4 |
A6G16-064018 | Single Sided | 64 | 0.1875 | Polyurethane | Polyester | 5.12 |
A6G16-070025 | Single Sided | 70 | 0.25 | Polyurethane | Polyester | 5.6 |
A6G16-075031 | Single Sided | 75 | 0.3125 | Polyurethane | Polyester | 6 |
A6G16-078012 | Single Sided | 78 | 0.125 | Polyurethane | Polyester | 6.24 |
A6G16-079012 | Single Sided | 79 | 0.125 | Polyurethane | Polyester | 6.32 |
A6G16-085018 | Single Sided | 85 | 0.1875 | Polyurethane | Polyester | 6.8 |
A6G16-087025 | Single Sided | 87 | 0.25 | Polyurethane | Polyester | 6.96 |
A6G16-088025 | Single Sided | 88 | 0.25 | Polyurethane | Polyester | 7.04 |
A6G16-090031 | Single Sided | 90 | 0.3125 | Polyurethane | Polyester | 7.2 |
A6G16-093012 | Single Sided | 93 | 0.125 | Polyurethane | Polyester | 7.44 |
A6G16-095037 | Single Sided | 95 | 0.375 | Polyurethane | Polyester | 7.6 |
A6G16-097018 | Single Sided | 97 | 0.1875 | Polyurethane | Polyester | 7.76 |
A6G16-103025 | Single Sided | 103 | 0.25 | Polyurethane | Polyester | 8.24 |
A6G16-112012 | Single Sided | 112 | 0.125 | Polyurethane | Polyester | 8.96 |
A6G16-114012 | Single Sided | 114 | 0.125 | Polyurethane | Polyester | 9.12 |
A6G16-114037 | Single Sided | 114 | 0.375 | Polyurethane | Polyester | 9.12 |
A6G16-115018 | Single Sided | 115 | 0.1875 | Polyurethane | Polyester | 9.2 |
A6G16-118018 | Single Sided | 118 | 0.1875 | Polyurethane | Polyester | 9.44 |
A6G16-122025 | Single Sided | 122 | 0.25 | Polyurethane | Polyester | 9.76 |
A6G16-126031 | Single Sided | 126 | 0.3125 | Polyurethane | Polyester | 10.08 |
A6G16-132037 | Single Sided | 132 | 0.375 | Polyurethane | Polyester | 10.56 |
A6G16-140018 | Single Sided | 140 | 0.1875 | Polyurethane | Polyester | 11.2 |
A6G16-145025 | Single Sided | 145 | 0.25 | Polyurethane | Polyester | 11.6 |
A6G16-150025 | Single Sided | 150 | 0.25 | Polyurethane | Polyester | 12 |
A6G16-160031 | Single Sided | 160 | 0.3125 | Polyurethane | Polyester | 12.8 |
A6G16-165012 | Single Sided | 165 | 0.125 | Polyurethane | Polyester | 13.2 |
A6G16-170012 | Single Sided | 170 | 0.125 | Polyurethane | Polyester | 13.6 |
A6G16-170037 | Single Sided | 170 | 0.375 | Polyurethane | Polyester | 13.6 |
A6G16-175037 | Single Sided | 175 | 0.375 | Polyurethane | Polyester | 14 |
A6G16-180018 | Single Sided | 180 | 0.1875 | Polyurethane | Polyester | 14.4 |
A6G16-190025 | Single Sided | 190 | 0.25 | Polyurethane | Polyester | 15.2 |
A6G16-200031 | Single Sided | 200 | 0.3125 | Polyurethane | Polyester | 16 |
A6G16-210012 | Single Sided | 210 | 0.125 | Polyurethane | Polyester | 16.8 |
A6G16-212037 | Single Sided | 212 | 0.375 | Polyurethane | Polyester | 16.96 |
A6G16-230025 | Single Sided | 230 | 0.25 | Polyurethane | Polyester | 18.4 |
A6G16-240031 | Single Sided | 240 | 0.3125 | Polyurethane | Polyester | 19.2 |
A6G16-245031 | Single Sided | 245 | 0.3125 | Polyurethane | Polyester | 19.6 |
A6G16-249012 | Single Sided | 249 | 0.125 | Polyurethane | Polyester | 19.92 |
A6G16-250037 | Single Sided | 250 | 0.375 | Polyurethane | Polyester | 20 |
A6G16-255018 | Single Sided | 255 | 0.1875 | Polyurethane | Polyester | 20.4 |
A6G16-260018 | Single Sided | 260 | 0.1875 | Polyurethane | Polyester | 20.8 |
A6G16-270025 | Single Sided | 270 | 0.25 | Polyurethane | Polyester | 21.6 |
A6G16-285031 | Single Sided | 285 | 0.3125 | Polyurethane | Polyester | 22.8 |
A6G16-295037 | Single Sided | 295 | 0.375 | Polyurethane | Polyester | 23.6 |
A6G16-310018 | Single Sided | 310 | 0.1875 | Polyurethane | Polyester | 24.8 |
A6G16-320025 | Single Sided | 320 | 0.25 | Polyurethane | Polyester | 25.6 |
A6G16-324025 | Single Sided | 324 | 0.25 | Polyurethane | Polyester | 25.92 |
A6G16-340031 | Single Sided | 340 | 0.3125 | Polyurethane | Polyester | 27.2 |
A6G16-350012 | Single Sided | 350 | 0.125 | Polyurethane | Polyester | 28 |
A6G16-360037 | Single Sided | 360 | 0.375 | Polyurethane | Polyester | 28.8 |
A6G16-370037 | Single Sided | 370 | 0.375 | Polyurethane | Polyester | 29.6 |
A6G16-380018 | Single Sided | 380 | 0.1875 | Polyurethane | Polyester | 30.4 |
A6G16-515031 | Single Sided | 515 | 0.3125 | Polyurethane | Polyester | 41.2 |
A6B16-030031 | Single Sided | 30 | 0.3125 | Polyurethane | Kevlar | 2.4 |
A6B16-036037 | Single Sided | 36 | 0.375 | Polyurethane | Kevlar | 2.88 |
A6B16-040037 | Single Sided | 40 | 0.375 | Polyurethane | Kevlar | 3.2 |
A6B16-045018 | Single Sided | 45 | 0.1875 | Polyurethane | Kevlar | 3.6 |
A6B16-060031 | Single Sided | 60 | 0.3125 | Polyurethane | Kevlar | 4.8 |
A6B16-065012 | Single Sided | 65 | 0.125 | Polyurethane | Kevlar | 5.2 |
A6B16-070037 | Single Sided | 70 | 0.375 | Polyurethane | Kevlar | 5.6 |
A6B16-071018 | Single Sided | 71 | 0.1875 | Polyurethane | Kevlar | 5.68 |
A6B16-073018 | Single Sided | 73 | 0.1875 | Polyurethane | Kevlar | 5.84 |
A6B16-078025 | Single Sided | 78 | 0.25 | Polyurethane | Kevlar | 6.24 |
A6B16-080031 | Single Sided | 80 | 0.3125 | Polyurethane | Kevlar | 6.4 |
A6B16-082031 | Single Sided | 82 | 0.3125 | Polyurethane | Kevlar | 6.56 |
A6B16-085012 | Single Sided | 85 | 0.125 | Polyurethane | Kevlar | 6.8 |
A6B16-087037 | Single Sided | 87 | 0.375 | Polyurethane | Kevlar | 6.96 |
A6B16-091025 | Single Sided | 91 | 0.25 | Polyurethane | Kevlar | 7.28 |
A6B16-100012 | Single Sided | 100 | 0.125 | Polyurethane | Kevlar | 8 |
A6B16-102037 | Single Sided | 102 | 0.375 | Polyurethane | Kevlar | 8.16 |
A6B16-105018 | Single Sided | 105 | 0.1875 | Polyurethane | Kevlar | 8.4 |
A6B16-110025 | Single Sided | 110 | 0.25 | Polyurethane | Kevlar | 8.8 |
A6B16-115031 | Single Sided | 115 | 0.3125 | Polyurethane | Kevlar | 9.2 |
A6B16-120037 | Single Sided | 120 | 0.375 | Polyurethane | Kevlar | 9.6 |
A6B16-123018 | Single Sided | 123 | 0.1875 | Polyurethane | Kevlar | 9.84 |
A6B16-135031 | Single Sided | 135 | 0.3125 | Polyurethane | Kevlar | 10.8 |
A6B16-140012 | Single Sided | 140 | 0.125 | Polyurethane | Kevlar | 11.2 |
A6B16-144012 | Single Sided | 144 | 0.125 | Polyurethane | Kevlar | 11.52 |
A6B16-150018 | Single Sided | 150 | 0.1875 | Polyurethane | Kevlar | 12 |
A6B16-165025 | Single Sided | 165 | 0.25 | Polyurethane | Kevlar | 13.2 |
A6B16-175031 | Single Sided | 175 | 0.3125 | Polyurethane | Kevlar | 14 |
A6B16-184012 | Single Sided | 184 | 0.125 | Polyurethane | Kevlar | 14.72 |
A6B16-185037 | Single Sided | 185 | 0.375 | Polyurethane | Kevlar | 14.8 |
A6B16-190018 | Single Sided | 190 | 0.1875 | Polyurethane | Kevlar | 15.2 |
A6B16-205025 | Single Sided | 205 | 0.25 | Polyurethane | Kevlar | 16.4 |
A6B16-220012 | Single Sided | 220 | 0.125 | Polyurethane | Kevlar | 17.6 |
A6B16-225037 | Single Sided | 225 | 0.375 | Polyurethane | Kevlar | 18 |
A6B16-230018 | Single Sided | 230 | 0.1875 | Polyurethane | Kevlar | 18.4 |
A6B16-235018 | Single Sided | 235 | 0.1875 | Polyurethane | Kevlar | 18.8 |
A6B16-245025 | Single Sided | 245 | 0.25 | Polyurethane | Kevlar | 19.6 |
A6B16-250031 | Single Sided | 250 | 0.3125 | Polyurethane | Kevlar | 20 |
A6B16-255031 | Single Sided | 255 | 0.3125 | Polyurethane | Kevlar | 20.4 |
A6B16-260012 | Single Sided | 260 | 0.125 | Polyurethane | Kevlar | 20.8 |
A6B16-265012 | Single Sided | 265 | 0.125 | Polyurethane | Kevlar | 21.2 |
A6B16-265037 | Single Sided | 265 | 0.375 | Polyurethane | Kevlar | 21.2 |
A6B16-275018 | Single Sided | 275 | 0.1875 | Polyurethane | Kevlar | 22 |
A6B16-285025 | Single Sided | 285 | 0.25 | Polyurethane | Kevlar | 22.8 |
A6B16-290025 | Single Sided | 290 | 0.25 | Polyurethane | Kevlar | 23.2 |
A6B16-300031 | Single Sided | 300 | 0.3125 | Polyurethane | Kevlar | 24 |
A6B16-315012 | Single Sided | 315 | 0.125 | Polyurethane | Kevlar | 25.2 |
A6B16-315037 | Single Sided | 315 | 0.375 | Polyurethane | Kevlar | 25.2 |
A6B16-320037 | Single Sided | 320 | 0.375 | Polyurethane | Kevlar | 25.6 |
A6B16-324018 | Single Sided | 324 | 0.1875 | Polyurethane | Kevlar | 25.92 |
A6B16-350025 | Single Sided | 350 | 0.25 | Polyurethane | Kevlar | 28 |
A6B16-370031 | Single Sided | 370 | 0.3125 | Polyurethane | Kevlar | 29.6 |
A6B16-390012 | Single Sided | 390 | 0.125 | Polyurethane | Kevlar | 31.2 |
A6B16-390037 | Single Sided | 390 | 0.375 | Polyurethane | Kevlar | 31.2 |
A6Z16-037018 | Single Sided | 37 | 0.1875 | Neoprene | Fiberglass | 2.96 |
A6Z16-037025 | Single Sided | 37 | 0.25 | Neoprene | Fiberglass | 2.96 |
A6Z16-040012 | Single Sided | 40 | 0.125 | Neoprene | Fiberglass | 3.2 |
A6Z16-040018 | Single Sided | 40 | 0.1875 | Neoprene | Fiberglass | 3.2 |
A6Z16-040025 | Single Sided | 40 | 0.25 | Neoprene | Fiberglass | 3.2 |
A6Z16-040031 | Single Sided | 40 | 0.3125 | Neoprene | Fiberglass | 3.2 |
A6Z16-040037 | Single Sided | 40 | 0.375 | Neoprene | Fiberglass | 3.2 |
A6Z16-048012 | Single Sided | 48 | 0.125 | Neoprene | Fiberglass | 3.84 |
A6Z16-048018 | Single Sided | 48 | 0.1875 | Neoprene | Fiberglass | 3.84 |
A6Z16-053012 | Single Sided | 53 | 0.125 | Neoprene | Fiberglass | 4.24 |
A6Z16-053018 | Single Sided | 53 | 0.1875 | Neoprene | Fiberglass | 4.24 |
A6Z16-053025 | Single Sided | 53 | 0.25 | Neoprene | Fiberglass | 4.24 |
A6Z16-053031 | Single Sided | 53 | 0.3125 | Neoprene | Fiberglass | 4.24 |
A6Z16-053037 | Single Sided | 53 | 0.375 | Neoprene | Fiberglass | 4.24 |
A6Z16-062012 | Single Sided | 62 | 0.125 | Neoprene | Fiberglass | 4.96 |
A6Z16-062018 | Single Sided | 62 | 0.1875 | Neoprene | Fiberglass | 4.96 |
A6Z16-062025 | Single Sided | 62 | 0.25 | Neoprene | Fiberglass | 4.96 |
A6Z16-062031 | Single Sided | 62 | 0.3125 | Neoprene | Fiberglass | 4.96 |
A6Z16-080037 | Single Sided | 80 | 0.375 | Neoprene | Fiberglass | 6.4 |
A6Z16-083012 | Single Sided | 83 | 0.125 | Neoprene | Fiberglass | 6.64 |
A6Z16-083018 | Single Sided | 83 | 0.1875 | Neoprene | Fiberglass | 6.64 |
A6Z16-083031 | Single Sided | 83 | 0.3125 | Neoprene | Fiberglass | 6.64 |
A6Z16-084018 | Single Sided | 84 | 0.1875 | Neoprene | Fiberglass | 6.72 |
A6Z16-084025 | Single Sided | 84 | 0.25 | Neoprene | Fiberglass | 6.72 |
A6Z16-084031 | Single Sided | 84 | 0.3125 | Neoprene | Fiberglass | 6.72 |
A6Z16-084037 | Single Sided | 84 | 0.375 | Neoprene | Fiberglass | 6.72 |
A6Z16-090012 | Single Sided | 90 | 0.125 | Neoprene | Fiberglass | 7.2 |
A6Z16-090018 | Single Sided | 90 | 0.1875 | Neoprene | Fiberglass | 7.2 |
A6Z16-090025 | Single Sided | 90 | 0.25 | Neoprene | Fiberglass | 7.2 |
A6Z16-090031 | Single Sided | 90 | 0.3125 | Neoprene | Fiberglass | 7.2 |
A6Z16-090037 | Single Sided | 90 | 0.375 | Neoprene | Fiberglass | 7.2 |
A6Z16-094012 | Single Sided | 94 | 0.125 | Neoprene | Fiberglass | 7.52 |
A6Z16-094018 | Single Sided | 94 | 0.1875 | Neoprene | Fiberglass | 7.52 |
A6Z16-094025 | Single Sided | 94 | 0.25 | Neoprene | Fiberglass | 7.52 |
A6Z16-094031 | Single Sided | 94 | 0.3125 | Neoprene | Fiberglass | 7.52 |
A6Z16-094037 | Single Sided | 94 | 0.375 | Neoprene | Fiberglass | 7.52 |
A6Z16-104012 | Single Sided | 104 | 0.125 | Neoprene | Fiberglass | 8.32 |
A6Z16-104018 | Single Sided | 104 | 0.1875 | Neoprene | Fiberglass | 8.32 |
A6Z16-104025 | Single Sided | 104 | 0.25 | Neoprene | Fiberglass | 8.32 |
A6Z16-104031 | Single Sided | 104 | 0.3125 | Neoprene | Fiberglass | 8.32 |
A6Z16-104037 | Single Sided | 104 | 0.375 | Neoprene | Fiberglass | 8.32 |
A6Z16-129012 | Single Sided | 129 | 0.125 | Neoprene | Fiberglass | 10.32 |
A6Z16-129018 | Single Sided | 129 | 0.1875 | Neoprene | Fiberglass | 10.32 |
A6Z16-129025 | Single Sided | 129 | 0.25 | Neoprene | Fiberglass | 10.32 |
A6Z16-129031 | Single Sided | 129 | 0.3125 | Neoprene | Fiberglass | 10.32 |
A6Z16-129037 | Single Sided | 129 | 0.375 | Neoprene | Fiberglass | 10.32 |
A6Z16-139012 | Single Sided | 139 | 0.125 | Neoprene | Fiberglass | 11.12 |
A6Z16-139025 | Single Sided | 139 | 0.25 | Neoprene | Fiberglass | 11.12 |
A6Z16-139031 | Single Sided | 139 | 0.3125 | Neoprene | Fiberglass | 11.12 |
A6Z16-139037 | Single Sided | 139 | 0.375 | Neoprene | Fiberglass | 11.12 |
A6Z16-144012 | Single Sided | 144 | 0.125 | Neoprene | Fiberglass | 11.52 |
A6Z16-144018 | Single Sided | 144 | 0.1875 | Neoprene | Fiberglass | 11.52 |
A6Z16-146012 | Single Sided | 146 | 0.125 | Neoprene | Fiberglass | 11.68 |
A6Z16-146018 | Single Sided | 146 | 0.1875 | Neoprene | Fiberglass | 11.68 |
A6Z16-146025 | Single Sided | 146 | 0.25 | Neoprene | Fiberglass | 11.68 |
A6Z16-146031 | Single Sided | 146 | 0.3125 | Neoprene | Fiberglass | 11.68 |
A6Z16-146037 | Single Sided | 146 | 0.375 | Neoprene | Fiberglass | 11.68 |
A6Z16-162012 | Single Sided | 162 | 0.125 | Neoprene | Fiberglass | 12.96 |
A6Z16-162018 | Single Sided | 162 | 0.1875 | Neoprene | Fiberglass | 12.96 |
A6Z16-162025 | Single Sided | 162 | 0.25 | Neoprene | Fiberglass | 12.96 |
A6Z16-162031 | Single Sided | 162 | 0.3125 | Neoprene | Fiberglass | 12.96 |
A6Z16-162037 | Single Sided | 162 | 0.375 | Neoprene | Fiberglass | 12.96 |
A6Z16-225012 | Single Sided | 225 | 0.125 | Neoprene | Fiberglass | 18 |
A6Z16-225018 | Single Sided | 225 | 0.1875 | Neoprene | Fiberglass | 18 |
A6Z16-225025 | Single Sided | 225 | 0.25 | Neoprene | Fiberglass | 18 |
A6Z16-225037 | Single Sided | 225 | 0.375 | Neoprene | Fiberglass | 18 |
A6Z16-229025 | Single Sided | 229 | 0.25 | Neoprene | Fiberglass | 18.32 |
A6Z16-229031 | Single Sided | 229 | 0.3125 | Neoprene | Fiberglass | 18.32 |
A6Z16-232012 | Single Sided | 232 | 0.125 | Neoprene | Fiberglass | 18.56 |
A6Z16-232018 | Single Sided | 232 | 0.1875 | Neoprene | Fiberglass | 18.56 |
A6Z16-232025 | Single Sided | 232 | 0.25 | Neoprene | Fiberglass | 18.56 |
A6Z16-232031 | Single Sided | 232 | 0.3125 | Neoprene | Fiberglass | 18.56 |
A6Z16-232037 | Single Sided | 232 | 0.375 | Neoprene | Fiberglass | 18.56 |
A6Z16-248012 | Single Sided | 248 | 0.125 | Neoprene | Fiberglass | 19.84 |
A6Z16-248018 | Single Sided | 248 | 0.1875 | Neoprene | Fiberglass | 19.84 |
A6Z16-248025 | Single Sided | 248 | 0.25 | Neoprene | Fiberglass | 19.84 |
A6Z16-248031 | Single Sided | 248 | 0.3125 | Neoprene | Fiberglass | 19.84 |
A6Z16-248037 | Single Sided | 248 | 0.375 | Neoprene | Fiberglass | 19.84 |
A6Z16-256012 | Single Sided | 256 | 0.125 | Neoprene | Fiberglass | 20.48 |
A6Z16-256018 | Single Sided | 256 | 0.1875 | Neoprene | Fiberglass | 20.48 |
A6Z16-256025 | Single Sided | 256 | 0.25 | Neoprene | Fiberglass | 20.48 |
A6Z16-256031 | Single Sided | 256 | 0.3125 | Neoprene | Fiberglass | 20.48 |
A6Z16-256037 | Single Sided | 256 | 0.375 | Neoprene | Fiberglass | 20.48 |
A6Z16-295012 | Single Sided | 295 | 0.125 | Neoprene | Fiberglass | 23.6 |
A6Z16-295018 | Single Sided | 295 | 0.1875 | Neoprene | Fiberglass | 23.6 |
A6Z16-295025 | Single Sided | 295 | 0.25 | Neoprene | Fiberglass | 23.6 |
A6Z16-295031 | Single Sided | 295 | 0.3125 | Neoprene | Fiberglass | 23.6 |
A6Z16-295037 | Single Sided | 295 | 0.375 | Neoprene | Fiberglass | 23.6 |
A6Z16-339012 | Single Sided | 339 | 0.125 | Neoprene | Fiberglass | 27.12 |
A6Z16-339018 | Single Sided | 339 | 0.1875 | Neoprene | Fiberglass | 27.12 |
A6Z16-339025 | Single Sided | 339 | 0.25 | Neoprene | Fiberglass | 27.12 |
A6Z16-339031 | Single Sided | 339 | 0.3125 | Neoprene | Fiberglass | 27.12 |
A6Z16-339037 | Single Sided | 339 | 0.375 | Neoprene | Fiberglass | 27.12 |
A6Z16-347037 | Single Sided | 347 | 0.375 | Neoprene | Fiberglass | 27.76 |
A6Z16-358012 | Single Sided | 358 | 0.125 | Neoprene | Fiberglass | 28.64 |
A6Z16-358018 | Single Sided | 358 | 0.1875 | Neoprene | Fiberglass | 28.64 |
A6Z16-358025 | Single Sided | 358 | 0.25 | Neoprene | Fiberglass | 28.64 |
A6Z16-358031 | Single Sided | 358 | 0.3125 | Neoprene | Fiberglass | 28.64 |
A6Z16-358037 | Single Sided | 358 | 0.375 | Neoprene | Fiberglass | 28.64 |
A6Z16-365012 | Single Sided | 365 | 0.125 | Neoprene | Fiberglass | 29.2 |
A6Z16-365018 | Single Sided | 365 | 0.1875 | Neoprene | Fiberglass | 29.2 |
A6Z16-365025 | Single Sided | 365 | 0.25 | Neoprene | Fiberglass | 29.2 |
A6Z16-365031 | Single Sided | 365 | 0.3125 | Neoprene | Fiberglass | 29.2 |
A6Z16-365037 | Single Sided | 365 | 0.375 | Neoprene | Fiberglass | 29.2 |
A6Z16-412012 | Single Sided | 412 | 0.125 | Neoprene | Fiberglass | 32.96 |
A6Z16-412018 | Single Sided | 412 | 0.1875 | Neoprene | Fiberglass | 32.96 |
A6Z16-412025 | Single Sided | 412 | 0.25 | Neoprene | Fiberglass | 32.96 |
A6Z16-412031 | Single Sided | 412 | 0.3125 | Neoprene | Fiberglass | 32.96 |
A6Z16-412037 | Single Sided | 412 | 0.375 | Neoprene | Fiberglass | 32.96 |
A6Z16-532012 | Single Sided | 532 | 0.125 | Neoprene | Fiberglass | 42.56 |
A6Z16-532018 | Single Sided | 532 | 0.1875 | Neoprene | Fiberglass | 42.56 |
A6Z16-532025 | Single Sided | 532 | 0.25 | Neoprene | Fiberglass | 42.56 |
A6Z16-532031 | Single Sided | 532 | 0.3125 | Neoprene | Fiberglass | 42.56 |
A6Z16-532037 | Single Sided | 532 | 0.375 | Neoprene | Fiberglass | 42.56 |
A6Z16-612012 | Single Sided | 612 | 0.125 | Neoprene | Fiberglass | 48.96 |
A6Z16-612018 | Single Sided | 612 | 0.1875 | Neoprene | Fiberglass | 48.96 |
A6Z16-612025 | Single Sided | 612 | 0.25 | Neoprene | Fiberglass | 48.96 |
A6Z16-612031 | Single Sided | 612 | 0.3125 | Neoprene | Fiberglass | 48.96 |
A6Z16-612037 | Single Sided | 612 | 0.375 | Neoprene | Fiberglass | 48.96 |
A6G16-030031 | Single Sided | 30 | 0.3125 | Polyurethane | Polyester | 2.4 |
A6G16-036012 | Single Sided | 36 | 0.125 | Polyurethane | Polyester | 2.88 |
A6G16-040025 | Single Sided | 40 | 0.25 | Polyurethane | Polyester | 3.2 |
A6G16-054025 | Single Sided | 54 | 0.25 | Polyurethane | Polyester | 4.32 |
A6G16-065012 | Single Sided | 65 | 0.125 | Polyurethane | Polyester | 5.2 |
A6G16-070037 | Single Sided | 70 | 0.375 | Polyurethane | Polyester | 5.6 |
A6G16-071018 | Single Sided | 71 | 0.1875 | Polyurethane | Polyester | 5.68 |
A6G16-078025 | Single Sided | 78 | 0.25 | Polyurethane | Polyester | 6.24 |
A6G16-079037 | Single Sided | 79 | 0.375 | Polyurethane | Polyester | 6.32 |
A6G16-082018 | Single Sided | 82 | 0.1875 | Polyurethane | Polyester | 6.56 |
A6G16-087037 | Single Sided | 87 | 0.375 | Polyurethane | Polyester | 6.96 |
A6G16-089018 | Single Sided | 89 | 0.1875 | Polyurethane | Polyester | 7.12 |
A6G16-097031 | Single Sided | 97 | 0.3125 | Polyurethane | Polyester | 7.76 |
A6G16-105018 | Single Sided | 105 | 0.1875 | Polyurethane | Polyester | 8.4 |
A6G16-106031 | Single Sided | 106 | 0.3125 | Polyurethane | Polyester | 8.48 |
A6G16-110025 | Single Sided | 110 | 0.25 | Polyurethane | Polyester | 8.8 |
A6G16-115031 | Single Sided | 115 | 0.3125 | Polyurethane | Polyester | 9.2 |
A6G16-118012 | Single Sided | 118 | 0.125 | Polyurethane | Polyester | 9.44 |
A6G16-120012 | Single Sided | 120 | 0.125 | Polyurethane | Polyester | 9.6 |
A6G16-120037 | Single Sided | 120 | 0.375 | Polyurethane | Polyester | 9.6 |
A6G16-123018 | Single Sided | 123 | 0.1875 | Polyurethane | Polyester | 9.84 |
A6G16-125031 | Single Sided | 125 | 0.3125 | Polyurethane | Polyester | 10 |
A6G16-130012 | Single Sided | 130 | 0.125 | Polyurethane | Polyester | 10.4 |
A6G16-130025 | Single Sided | 130 | 0.25 | Polyurethane | Polyester | 10.4 |
A6G16-135031 | Single Sided | 135 | 0.3125 | Polyurethane | Polyester | 10.8 |
A6G16-144012 | Single Sided | 144 | 0.125 | Polyurethane | Polyester | 11.52 |
A6G16-145037 | Single Sided | 145 | 0.375 | Polyurethane | Polyester | 11.6 |
A6G16-165025 | Single Sided | 165 | 0.25 | Polyurethane | Polyester | 13.2 |
A6G16-175031 | Single Sided | 175 | 0.3125 | Polyurethane | Polyester | 14 |
A6G16-184012 | Single Sided | 184 | 0.125 | Polyurethane | Polyester | 14.72 |
A6G16-185025 | Single Sided | 185 | 0.25 | Polyurethane | Polyester | 14.8 |
A6G16-185037 | Single Sided | 185 | 0.375 | Polyurethane | Polyester | 14.8 |
A6G16-190018 | Single Sided | 190 | 0.1875 | Polyurethane | Polyester | 15.2 |
A6G16-195018 | Single Sided | 195 | 0.1875 | Polyurethane | Polyester | 15.6 |
A6G16-205025 | Single Sided | 205 | 0.25 | Polyurethane | Polyester | 16.4 |
A6G16-210037 | Single Sided | 210 | 0.375 | Polyurethane | Polyester | 16.8 |
A6G16-215018 | Single Sided | 215 | 0.1875 | Polyurethane | Polyester | 17.2 |
A6G16-215031 | Single Sided | 215 | 0.3125 | Polyurethane | Polyester | 17.2 |
A6G16-225037 | Single Sided | 225 | 0.375 | Polyurethane | Polyester | 18 |
A6G16-235018 | Single Sided | 235 | 0.1875 | Polyurethane | Polyester | 18.8 |
A6G16-245025 | Single Sided | 245 | 0.25 | Polyurethane | Polyester | 19.6 |
A6G16-255031 | Single Sided | 255 | 0.3125 | Polyurethane | Polyester | 20.4 |
A6G16-260012 | Single Sided | 260 | 0.125 | Polyurethane | Polyester | 20.8 |
A6G16-265037 | Single Sided | 265 | 0.375 | Polyurethane | Polyester | 21.2 |
A6G16-275018 | Single Sided | 275 | 0.1875 | Polyurethane | Polyester | 22 |
A6G16-280031 | Single Sided | 280 | 0.3125 | Polyurethane | Polyester | 22.4 |
A6G16-290012 | Single Sided | 290 | 0.125 | Polyurethane | Polyester | 23.2 |
A6G16-300031 | Single Sided | 300 | 0.3125 | Polyurethane | Polyester | 24 |
A6G16-315012 | Single Sided | 315 | 0.125 | Polyurethane | Polyester | 25.2 |
A6G16-350025 | Single Sided | 350 | 0.25 | Polyurethane | Polyester | 28 |
A6G16-370031 | Single Sided | 370 | 0.3125 | Polyurethane | Polyester | 29.6 |
A6G16-390012 | Single Sided | 390 | 0.125 | Polyurethane | Polyester | 31.2 |
A6G16-400025 | Single Sided | 400 | 0.25 | Polyurethane | Polyester | 32 |
A6G16-400037 | Single Sided | 400 | 0.375 | Polyurethane | Polyester | 32 |
A6G16-434018 | Single Sided | 434 | 0.1875 | Polyurethane | Polyester | 34.72 |
A6B16-035012 | Single Sided | 35 | 0.125 | Polyurethane | Kevlar | 2.8 |
A6B16-035025 | Single Sided | 35 | 0.25 | Polyurethane | Kevlar | 2.8 |
A6B16-040031 | Single Sided | 40 | 0.3125 | Polyurethane | Kevlar | 3.2 |
A6B16-048012 | Single Sided | 48 | 0.125 | Polyurethane | Kevlar | 3.84 |
A6B16-050025 | Single Sided | 50 | 0.25 | Polyurethane | Kevlar | 4 |
A6B16-050037 | Single Sided | 50 | 0.375 | Polyurethane | Kevlar | 4 |
A6B16-064025 | Single Sided | 64 | 0.25 | Polyurethane | Kevlar | 5.12 |
A6B16-065037 | Single Sided | 65 | 0.375 | Polyurethane | Kevlar | 5.2 |
A6B16-075037 | Single Sided | 75 | 0.375 | Polyurethane | Kevlar | 6 |
A6B16-079018 | Single Sided | 79 | 0.1875 | Polyurethane | Kevlar | 6.32 |
A6B16-082025 | Single Sided | 82 | 0.25 | Polyurethane | Kevlar | 6.56 |
A6B16-088018 | Single Sided | 88 | 0.1875 | Polyurethane | Kevlar | 7.04 |
A6B16-088031 | Single Sided | 88 | 0.3125 | Polyurethane | Kevlar | 7.04 |
A6B16-090037 | Single Sided | 90 | 0.375 | Polyurethane | Kevlar | 7.2 |
A6B16-093018 | Single Sided | 93 | 0.1875 | Polyurethane | Kevlar | 7.44 |
A6B16-095031 | Single Sided | 95 | 0.3125 | Polyurethane | Kevlar | 7.6 |
A6B16-103031 | Single Sided | 103 | 0.3125 | Polyurethane | Kevlar | 8.24 |
A6B16-106012 | Single Sided | 106 | 0.125 | Polyurethane | Kevlar | 8.48 |
A6B16-118012 | Single Sided | 118 | 0.125 | Polyurethane | Kevlar | 9.44 |
A6B16-118025 | Single Sided | 118 | 0.25 | Polyurethane | Kevlar | 9.44 |
A6B16-125012 | Single Sided | 125 | 0.125 | Polyurethane | Kevlar | 10 |
A6B16-126025 | Single Sided | 126 | 0.25 | Polyurethane | Kevlar | 10.08 |
A6B16-126037 | Single Sided | 126 | 0.375 | Polyurethane | Kevlar | 10.08 |
A6B16-130018 | Single Sided | 130 | 0.1875 | Polyurethane | Kevlar | 10.4 |
A6B16-140025 | Single Sided | 140 | 0.25 | Polyurethane | Kevlar | 11.2 |
A6B16-144037 | Single Sided | 144 | 0.375 | Polyurethane | Kevlar | 11.52 |
A6B16-160025 | Single Sided | 160 | 0.25 | Polyurethane | Kevlar | 12.8 |
A6B16-160037 | Single Sided | 160 | 0.375 | Polyurethane | Kevlar | 12.8 |
A6B16-170018 | Single Sided | 170 | 0.1875 | Polyurethane | Kevlar | 13.6 |
A6B16-184037 | Single Sided | 184 | 0.375 | Polyurethane | Kevlar | 14.72 |
A6B16-190031 | Single Sided | 190 | 0.3125 | Polyurethane | Kevlar | 15.2 |
A6B16-195012 | Single Sided | 195 | 0.125 | Polyurethane | Kevlar | 15.6 |
A6B16-200037 | Single Sided | 200 | 0.375 | Polyurethane | Kevlar | 16 |
A6B16-210018 | Single Sided | 210 | 0.1875 | Polyurethane | Kevlar | 16.8 |
A6B16-212031 | Single Sided | 212 | 0.3125 | Polyurethane | Kevlar | 16.96 |
A6B16-215025 | Single Sided | 215 | 0.25 | Polyurethane | Kevlar | 17.2 |
A6B16-230031 | Single Sided | 230 | 0.3125 | Polyurethane | Kevlar | 18.4 |
A6B16-240012 | Single Sided | 240 | 0.125 | Polyurethane | Kevlar | 19.2 |
A6B16-240037 | Single Sided | 240 | 0.375 | Polyurethane | Kevlar | 19.2 |
A6B16-249018 | Single Sided | 249 | 0.1875 | Polyurethane | Kevlar | 19.92 |
A6B16-260025 | Single Sided | 260 | 0.25 | Polyurethane | Kevlar | 20.8 |
A6B16-270031 | Single Sided | 270 | 0.3125 | Polyurethane | Kevlar | 21.6 |
A6B16-280012 | Single Sided | 280 | 0.125 | Polyurethane | Kevlar | 22.4 |
A6B16-285037 | Single Sided | 285 | 0.375 | Polyurethane | Kevlar | 22.8 |
A6B16-290018 | Single Sided | 290 | 0.1875 | Polyurethane | Kevlar | 23.2 |
A6B16-310012 | Single Sided | 310 | 0.125 | Polyurethane | Kevlar | 24.8 |
A6B16-310025 | Single Sided | 310 | 0.25 | Polyurethane | Kevlar | 24.8 |
A6B16-320031 | Single Sided | 320 | 0.3125 | Polyurethane | Kevlar | 25.6 |
A6B16-330012 | Single Sided | 330 | 0.125 | Polyurethane | Kevlar | 26.4 |
A6B16-340025 | Single Sided | 340 | 0.25 | Polyurethane | Kevlar | 27.2 |
A6B16-340037 | Single Sided | 340 | 0.375 | Polyurethane | Kevlar | 27.2 |
A6B16-360018 | Single Sided | 360 | 0.1875 | Polyurethane | Kevlar | 28.8 |
A6B16-380025 | Single Sided | 380 | 0.25 | Polyurethane | Kevlar | 30.4 |
A6B16-434031 | Single Sided | 434 | 0.3125 | Polyurethane | Kevlar | 34.72 |
A6B16-482012 | Single Sided | 482 | 0.125 | Polyurethane | Kevlar | 38.56 |
A6B16-515037 | Single Sided | 515 | 0.375 | Polyurethane | Kevlar | 41.2 |
A6B16-D136018 | Double Sided | 136 | 0.1875 | Polyurethane | Kevlar | 10.88 |
A6B16-D160012 | Double Sided | 160 | 0.125 | Polyurethane | Kevlar | 12.8 |
A6B16-D160025 | Double Sided | 160 | 0.25 | Polyurethane | Kevlar | 12.8 |
A6B16-D236012 | Double Sided | 236 | 0.125 | Polyurethane | Kevlar | 18.88 |
A6B16-D236025 | Double Sided | 236 | 0.25 | Polyurethane | Kevlar | 18.88 |
A6B16-D265025 | Double Sided | 265 | 0.25 | Polyurethane | Kevlar | 21.2 |
A6B16-D315018 | Double Sided | 315 | 0.1875 | Polyurethane | Kevlar | 25.2 |
A6B16-D315037 | Double Sided | 315 | 0.375 | Polyurethane | Kevlar | 25.2 |
A6B16-D500012 | Double Sided | 500 | 0.125 | Polyurethane | Kevlar | 40 |
A6B16-D500025 | Double Sided | 500 | 0.25 | Polyurethane | Kevlar | 40 |
A6Z16-036012 | Single Sided | 36 | 0.125 | Neoprene | Fiberglass | 2.88 |
A6Z16-036031 | Single Sided | 36 | 0.3125 | Neoprene | Fiberglass | 2.88 |
A6Z16-036037 | Single Sided | 36 | 0.375 | Neoprene | Fiberglass | 2.88 |
A6Z16-042012 | Single Sided | 42 | 0.125 | Neoprene | Fiberglass | 3.36 |
A6Z16-042018 | Single Sided | 42 | 0.1875 | Neoprene | Fiberglass | 3.36 |
A6Z16-042025 | Single Sided | 42 | 0.25 | Neoprene | Fiberglass | 3.36 |
A6Z16-042031 | Single Sided | 42 | 0.3125 | Neoprene | Fiberglass | 3.36 |
A6Z16-042037 | Single Sided | 42 | 0.375 | Neoprene | Fiberglass | 3.36 |
A6Z16-072012 | Single Sided | 72 | 0.125 | Neoprene | Fiberglass | 5.76 |
A6Z16-072018 | Single Sided | 72 | 0.1875 | Neoprene | Fiberglass | 5.76 |
A6Z16-072025 | Single Sided | 72 | 0.25 | Neoprene | Fiberglass | 5.76 |
A6Z16-072031 | Single Sided | 72 | 0.3125 | Neoprene | Fiberglass | 5.76 |
A6Z16-072037 | Single Sided | 72 | 0.375 | Neoprene | Fiberglass | 5.76 |
A6Z16-077012 | Single Sided | 77 | 0.125 | Neoprene | Fiberglass | 6.16 |
A6Z16-077018 | Single Sided | 77 | 0.1875 | Neoprene | Fiberglass | 6.16 |
A6Z16-077025 | Single Sided | 77 | 0.25 | Neoprene | Fiberglass | 6.16 |
A6Z16-077031 | Single Sided | 77 | 0.3125 | Neoprene | Fiberglass | 6.16 |
A6Z16-077037 | Single Sided | 77 | 0.375 | Neoprene | Fiberglass | 6.16 |
A6Z16-082012 | Single Sided | 82 | 0.125 | Neoprene | Fiberglass | 6.56 |
A6Z16-082018 | Single Sided | 82 | 0.1875 | Neoprene | Fiberglass | 6.56 |
A6Z16-082025 | Single Sided | 82 | 0.25 | Neoprene | Fiberglass | 6.56 |
A6Z16-082031 | Single Sided | 82 | 0.3125 | Neoprene | Fiberglass | 6.56 |
A6Z16-086012 | Single Sided | 86 | 0.125 | Neoprene | Fiberglass | 6.88 |
A6Z16-086018 | Single Sided | 86 | 0.1875 | Neoprene | Fiberglass | 6.88 |
A6Z16-086025 | Single Sided | 86 | 0.25 | Neoprene | Fiberglass | 6.88 |
A6Z16-086031 | Single Sided | 86 | 0.3125 | Neoprene | Fiberglass | 6.88 |
A6Z16-086037 | Single Sided | 86 | 0.375 | Neoprene | Fiberglass | 6.88 |
A6Z16-092012 | Single Sided | 92 | 0.125 | Neoprene | Fiberglass | 7.36 |
A6Z16-092018 | Single Sided | 92 | 0.1875 | Neoprene | Fiberglass | 7.36 |
A6Z16-092025 | Single Sided | 92 | 0.25 | Neoprene | Fiberglass | 7.36 |
A6Z16-092031 | Single Sided | 92 | 0.3125 | Neoprene | Fiberglass | 7.36 |
A6Z16-092037 | Single Sided | 92 | 0.375 | Neoprene | Fiberglass | 7.36 |
A6Z16-097012 | Single Sided | 97 | 0.125 | Neoprene | Fiberglass | 7.76 |
A6Z16-097018 | Single Sided | 97 | 0.1875 | Neoprene | Fiberglass | 7.76 |
A6Z16-097025 | Single Sided | 97 | 0.25 | Neoprene | Fiberglass | 7.76 |
A6Z16-097031 | Single Sided | 97 | 0.3125 | Neoprene | Fiberglass | 7.76 |
A6Z16-097037 | Single Sided | 97 | 0.375 | Neoprene | Fiberglass | 7.76 |
A6Z16-122025 | Single Sided | 122 | 0.25 | Neoprene | Fiberglass | 9.76 |
A6Z16-122031 | Single Sided | 122 | 0.3125 | Neoprene | Fiberglass | 9.76 |
A6Z16-122037 | Single Sided | 122 | 0.375 | Neoprene | Fiberglass | 9.76 |
A6Z16-128012 | Single Sided | 128 | 0.125 | Neoprene | Fiberglass | 10.24 |
A6Z16-128018 | Single Sided | 128 | 0.1875 | Neoprene | Fiberglass | 10.24 |
A6Z16-128025 | Single Sided | 128 | 0.25 | Neoprene | Fiberglass | 10.24 |
A6Z16-128031 | Single Sided | 128 | 0.3125 | Neoprene | Fiberglass | 10.24 |
A6Z16-128037 | Single Sided | 128 | 0.375 | Neoprene | Fiberglass | 10.24 |
A6Z16-132018 | Single Sided | 132 | 0.1875 | Neoprene | Fiberglass | 10.56 |
A6Z16-132025 | Single Sided | 132 | 0.25 | Neoprene | Fiberglass | 10.56 |
A6Z16-142018 | Single Sided | 142 | 0.1875 | Neoprene | Fiberglass | 11.36 |
A6Z16-142025 | Single Sided | 142 | 0.25 | Neoprene | Fiberglass | 11.36 |
A6Z16-142031 | Single Sided | 142 | 0.3125 | Neoprene | Fiberglass | 11.36 |
A6Z16-142037 | Single Sided | 142 | 0.375 | Neoprene | Fiberglass | 11.36 |
A6Z16-150012 | Single Sided | 150 | 0.125 | Neoprene | Fiberglass | 12 |
A6Z16-150018 | Single Sided | 150 | 0.1875 | Neoprene | Fiberglass | 12 |
A6Z16-150025 | Single Sided | 150 | 0.25 | Neoprene | Fiberglass | 12 |
A6Z16-150031 | Single Sided | 150 | 0.3125 | Neoprene | Fiberglass | 12 |
A6Z16-150037 | Single Sided | 150 | 0.375 | Neoprene | Fiberglass | 12 |
A6Z16-208012 | Single Sided | 208 | 0.125 | Neoprene | Fiberglass | 16.64 |
A6Z16-208018 | Single Sided | 208 | 0.1875 | Neoprene | Fiberglass | 16.64 |
A6Z16-208025 | Single Sided | 208 | 0.25 | Neoprene | Fiberglass | 16.64 |
A6Z16-208031 | Single Sided | 208 | 0.3125 | Neoprene | Fiberglass | 16.64 |
A6Z16-208037 | Single Sided | 208 | 0.375 | Neoprene | Fiberglass | 16.64 |
A6Z16-221012 | Single Sided | 221 | 0.125 | Neoprene | Fiberglass | 17.68 |
A6Z16-221018 | Single Sided | 221 | 0.1875 | Neoprene | Fiberglass | 17.68 |
A6Z16-221025 | Single Sided | 221 | 0.25 | Neoprene | Fiberglass | 17.68 |
A6Z16-221031 | Single Sided | 221 | 0.3125 | Neoprene | Fiberglass | 17.68 |
A6Z16-221037 | Single Sided | 221 | 0.375 | Neoprene | Fiberglass | 17.68 |
A6Z16-228012 | Single Sided | 228 | 0.125 | Neoprene | Fiberglass | 18.24 |
A6Z16-228018 | Single Sided | 228 | 0.1875 | Neoprene | Fiberglass | 18.24 |
A6Z16-228037 | Single Sided | 228 | 0.375 | Neoprene | Fiberglass | 18.24 |
A6Z16-236012 | Single Sided | 236 | 0.125 | Neoprene | Fiberglass | 18.88 |
A6Z16-236018 | Single Sided | 236 | 0.1875 | Neoprene | Fiberglass | 18.88 |
A6Z16-236025 | Single Sided | 236 | 0.25 | Neoprene | Fiberglass | 18.88 |
A6Z16-236031 | Single Sided | 236 | 0.3125 | Neoprene | Fiberglass | 18.88 |
A6Z16-236037 | Single Sided | 236 | 0.375 | Neoprene | Fiberglass | 18.88 |
A6Z16-250012 | Single Sided | 250 | 0.125 | Neoprene | Fiberglass | 20 |
A6Z16-250018 | Single Sided | 250 | 0.1875 | Neoprene | Fiberglass | 20 |
A6Z16-250025 | Single Sided | 250 | 0.25 | Neoprene | Fiberglass | 20 |
A6Z16-315018 | Single Sided | 315 | 0.1875 | Neoprene | Fiberglass | 25.2 |
A6Z16-315025 | Single Sided | 315 | 0.25 | Neoprene | Fiberglass | 25.2 |
A6Z16-315031 | Single Sided | 315 | 0.3125 | Neoprene | Fiberglass | 25.2 |
A6Z16-315037 | Single Sided | 315 | 0.375 | Neoprene | Fiberglass | 25.2 |
A6Z16-324012 | Single Sided | 324 | 0.125 | Neoprene | Fiberglass | 25.92 |
A6Z16-324018 | Single Sided | 324 | 0.1875 | Neoprene | Fiberglass | 25.92 |
A6Z16-324025 | Single Sided | 324 | 0.25 | Neoprene | Fiberglass | 25.92 |
A6Z16-324031 | Single Sided | 324 | 0.3125 | Neoprene | Fiberglass | 25.92 |
A6Z16-324037 | Single Sided | 324 | 0.375 | Neoprene | Fiberglass | 25.92 |
A6Z16-337012 | Single Sided | 337 | 0.125 | Neoprene | Fiberglass | 26.96 |
A6Z16-337018 | Single Sided | 337 | 0.1875 | Neoprene | Fiberglass | 26.96 |
A6Z16-337025 | Single Sided | 337 | 0.25 | Neoprene | Fiberglass | 26.96 |
A6Z16-337031 | Single Sided | 337 | 0.3125 | Neoprene | Fiberglass | 26.96 |
A6Z16-337037 | Single Sided | 337 | 0.375 | Neoprene | Fiberglass | 26.96 |
A6Z16-353012 | Single Sided | 353 | 0.125 | Neoprene | Fiberglass | 28.24 |
A6Z16-353018 | Single Sided | 353 | 0.1875 | Neoprene | Fiberglass | 28.24 |
A6Z16-353025 | Single Sided | 353 | 0.25 | Neoprene | Fiberglass | 28.24 |
A6Z16-353031 | Single Sided | 353 | 0.3125 | Neoprene | Fiberglass | 28.24 |
A6Z16-353037 | Single Sided | 353 | 0.375 | Neoprene | Fiberglass | 28.24 |
A6Z16-360012 | Single Sided | 360 | 0.125 | Neoprene | Fiberglass | 28.8 |
A6Z16-360018 | Single Sided | 360 | 0.1875 | Neoprene | Fiberglass | 28.8 |
A6Z16-360025 | Single Sided | 360 | 0.25 | Neoprene | Fiberglass | 28.8 |
A6Z16-360031 | Single Sided | 360 | 0.3125 | Neoprene | Fiberglass | 28.8 |
A6Z16-360037 | Single Sided | 360 | 0.375 | Neoprene | Fiberglass | 28.8 |

Established in 1950, SDP/SI is the leading manufacturer and supplier of high-quality machined parts, molded components, precision gears and gear assemblies. Industries from all sectors rely on SDP/SI for small mechanical components and sub-assemblies. SDP/SI precision parts are used worldwide in robotics for medical instrumentation to surveillance systems; antenna positioning in satellites; door releases and stabilization systems in commercial and military jets; actuation/positioning systems and weapons targeting for tanks and missiles. Get the high-quality service and mechanical components your design requires at SDP/SI.
Bearings Brakes & Clutches Chains & Sprockets Couplings & Flexible Shafts Fairloc® Components Gearheads & Speed Reducers Gears Hardware & Miscellaneous Components Linear Guide Systems Miniature Belts & Pulleys Miniature Gears Miniature Shaft & Shaft Accessories Motors Right Angle Drives Rollers - Feed & Idler Shafts & Accessories Shaftloc® & Accessories Synchromesh Drive Systems Timing Belts & Cables GT® Timing Belts HTD® Timing Belts 40 D.P. Timing Belts MXL Timing Belts XL Timing Belts L Timing Belts Timing Belt Profile (Detail) Timing Belt Pulleys Universal Joints Vibration Mounts Capabilities