
Products Motors, Gearheads, and Motion Control Products That Drive Industry Integrated Motors 60 mm Integrated Motors
60mm Integrated Motors
Part Number: NR5-LD60M • COMING SOON!
- Part
Number
- Drawing
& Data
- Speed/Torque
Graphs - Cables &
Connections
- Downloads

60 mm Specifications:
- Voltage (Vdc): 12 to 70
- Encoder: 4096 cpr
- Frame: 60 mm
- Cooling: Convection
- IP Protection Class: IP54
- Operating Temperature: 30° - +113°F (0° - +45°C)
- Weight: 1000g (without gearbox)
- High-Efficiency, compact 60mm frame permanent magnet motor
- Available with optional precision gearbox
- Can be extensively automated and customized using its built-in scripting language
- Multiple motors can be daisy chained over a CANbus network.
- UL approved for smooth and precision control

Part Number | Stall |
Rated Torque (Nm) |
Peak Torque (Nm) |
Cont. Motor Power | Frame Length(mm) |
Brake | STO Safe Torque Off Support |
NR5-LD60MA30N-GIC | 0.64 | 0.64 | 1.92 | 300W | 134 | No | No |
NR5-LD60MA30B-GIC | 0.64 | 0.64 | 1.92 | 300W | 134 | Yes | No |
NR5-LD60MA30N-GSC | 0.64 | 0.64 | 1.92 | 300W | 134 | No | Yes |
NR5-LD60MA30B-GSC | 0.64 | 0.64 | 1.92 | 300W | 134 | Yes | Yes |
NR5-LD60MB30N-GIC | 1.28 | 1.28 | 3.84 | 400W | 154 | No | No |
NR5-LD60MB30B-GIC | 1.28 | 1.28 | 3.84 | 400W | 154 | Yes | No |
NR5-LD60MB30N-GSC | 1.28 | 1.28 | 3.84 | 400W | 154 | No | Yes |
NR5-LD60MB30B-GSC | 1.28 | 1.28 | 3.84 | 400W | 154 | Yes | Yes |


