
Products Motors, Gearheads, and Motion Control Products that Drive Industry Frameless DC Motors D35 Frameless Motor
Frameless DC Motors
- Overview
- Technical
Drawing
- Speed/Torque
Graphs
- Downloads
- Contact
NH1-D35 Frameless Motor

Product Features:
- High torque to inertia ratio for quick response and precision control.
- High torque density in a compact package.
- Large rotor interior diameter cable routing.
- Standard 200 mm lead lengths.
- Low cogging torque for a smooth operation.
- Machine wound reliability with bondable magnet wire for a compact and reliant coil.
- Constructed with corrosion-inhibitive materials.
- Supported by rigorous testing for performance and reliability.
- Class F insulation
- UL agency recognition
- RoHS compliant
Specifications NH1-D35:
** Data based on standard stack height at 48V
Part Number |
NH1-D35 |
Standard Bus Voltage (Vdc) | 48 |
Standard Stack Heights (mm) | 20.5 |
Rated Speed (RPM) | 4800 |
No-Load Speed (RPM) | 9500 |
Rated Torque (Nm) | 0.15 |
Peak Torque (Nm) | 0.38 |
Rated Power (W) | 75 |
Ke (Vms/kRPM) | 3.21 |
Kt (Nm/Arms) | 0.042 |
Rated Current (Arms) | 3.07 |
Peak Current (Arms) | 7.68 |
Standard Inertia (kgcm2) | 0.013 |
Stator Insulation Rating (deg C) | 155 |
Stator Weight (kg) | 0.077 |
Rotor Weight (kg) | 0.027 |
Number of Poles | 6 |
R (ph-ph) (Ohms) | 2.41 |
L (ph-ph) (mH) | 1.4 |
Air Gap (mm) | 0.50 |

