
Products Motors, Gearheads, and Motion Control Products that Drive Industry Frameless DC Motors NH1-D100 Frameless Motor
Frameless DC Motors
- Overview
- Technical
Drawing
- Speed/Torque
Graphs
- Downloads
- Contact
NH1-D100 Frameless Motor

Product Features:
- High torque to inertia ratio for quick response and precision control.
- High torque density in a compact package.
- Large rotor interior diameter cable routing.
- Standard 200 mm lead lengths.
- Low cogging torque for a smooth operation.
- Machine wound reliability with bondable magnet wire for a compact and reliant coil.
- Constructed with corrosion-inhibitive materials.
- Supported by rigorous testing for performance and reliability.
- Class F insulation
- UL agency recognition
- RoHS compliant
Specifications NH1-D100:
** Data based on standard stack height at 48V
Part Number |
NH1-D100 |
Standard Bus Voltage (Vdc) | 48 |
Standard Stack Heights (mm) | 32 |
Rated Speed (RPM) | 2000 |
No-Load Speed (RPM) | 2880 |
Rated Torque (Nm) | 4 |
Peak Torque (Nm) | 10 |
Rated Power (W) | 840 |
Ke (Vms/kRPM) | 11.44 |
Kt (Nm/Arms) | 0.174 |
Rated Current (Arms) | 22.96 |
Peak Current (Arms) | 57.45 |
Standard Inertia (kgcm2) | 1.6 |
Stator Insulation Rating (deg C) | 155 |
Stator Weight (kg) | 1.193 |
Rotor Weight (kg) | 0.326 |
Number of Poles | 10 |
R (ph-ph) (Ohms) | 0.1 |
L (ph-ph) (mH) | 0.342 |
Air Gap (mm) | 0.76 |

