DC Geared Motors
- Brushless
- Brushed
- Contact an Engineer
Get the ideal drive solution for your product:
Creating the most effective combination of motor and gearhead might be easier than you think! Assisting with a wide variety of applications, we can help.

Solution Example: 142mm NH1-142LD + PGL Precision Output Shaft


Creating the most effective combination of motor and gearhead might be easier than you think! Assisting with a wide variety of applications, we can help.
Let's get started!
If your application requires a continuous rated torque range between: 2 Nm - 600 Nm, we have a variety of products that can provide the solution you're looking for, see below and then give us a call.
Solution Example: 142mm NH1-142LD + PGL Precision Output Shaft
(1) Choose a DC Motor | ||||
NH1-060AD 24V NH1-060LD 48V ![]() |
NH1-067AD 24V NH1-067LD 48V ![]() |
NH1-089AD 24V NH1-089LD 48V ![]() |
NH1-115LD 48V![]() |
NH1-142LD 48V![]() |
Frame Size: 60 mm Voltage: 24 & 48 Vdc Continuous Torque: 0.64-1.28 Nm Peak Torque: 1.92-3.84 Nm Rated Speed: 3000 & 6000 rpm |
Frame Size: 67 mm Voltage: 24 & 48 Vdc Continuous Torque: 1.44-4.72 Nm Peak Torque: 4.4-11.1 Nm Rated Speed: 3000 & 6000 rpm |
Frame Size: 89 mm Voltage: 24 & 48 Vdc Continuous Torque: 3.2-6 Nm Peak Torque: 9.6-24 Nm Rated Speed: 3000 & 6000 rpm |
Frame Size: 115 mm Voltage: 48 Vdc Continuous Torque: 5.8-10.2 Nm Peak Torque: 17.4-30.6 Nm Rated Speed: 3000 & 6000 rpm |
Frame Size: 142 mm Voltage: 48 Vdc Continuous Torque: 9.2 Nm Peak Torque: 27.6 Nm Rated Speed: 3000 & 6000 rpm |

(2) Choose a Mating Gearhead | ||||
PAC![]() |
PGL![]() |
PAER![]() |
PGR![]() |
PGW![]() |
Standard Output Shaft |
Precision Output Shaft |
Standard Right Angle |
Precision Right Angle |
Standard Right Angle |
Frame Size: 50, 70, 90, 120 mm Ratio: 3-100:1 Rated Input Speed: 2500-4000 rpm Maximum Input Speed: 5000-8000 rpm Backlash: ≤ 9 arc min. Efficiency: ≥ 95% Operating Temperature: -10°C to 90°C Torsional Stiffness: 1.5 N•m/ arc min. |
Frame Size: 42, 60, 90, 115, 142, 180, 200 mm Ratio: 3-100:1 Rated Input Speed: 2000-3000 rpm Maximum Input Speed: 4000-6000 rpm Backlash: ≤ 9 arc min. Efficiency: ≥ 96% Operating Temperature: -10°C to 90°C Torsional Stiffness: 1.0 N•m/ arc min. |
Frame Size: 60, 90, 115 mm Ratio: Up to 1000:1 Rated Input Speed: 2500-4000 rpm Maximum Input Speed: 5000-6000 rpm Backlash: ≤ 9 arc min. Efficiency: ≥ 96% Operating Temperature: -10°C to 90°C |
Frame Size: 42, 60, 90, 115, 142 mm Ratio: 3-100:1 Rated Input Speed: 2000-3000 rpm Maximum Input Speed: 4000-6000 rpm Backlash: ≤ 9 arc min. Efficiency: ≥ 94% Operating Temperature: -10°C to 90°C Torsional Stiffness: 1.0 N•m/ arc min. |
Frame Size: 60, 90, 115 mm Ratio: Up to 1000:1 Rated Input Speed: 2500-4000 rpm Maximum Input Speed: 5000-6000 rpm Backlash: ≤ 9 arc min. Efficiency: ≥ 95% Operating Temperature: -10°C to 90°C |

(3) Contact Us | ||||
Call Engineering at 516-302-2249 OR Click Here for a request for quote |