
Products Motors, Gearheads, and Motion Control Products That Drive Industry Gearheads MGX Gearhead - 1.75" O.D.
MGX Gearhead - 1.75" O.D.
Part Number: S9118A - T628-...
- Part
Number - Drawing
& Data - Downloads

1.75" O.D. Specifications:
- Input Pinion (Motor): 15 Teeth-96 Pitch
- Maximum Backlash: 0° 30'
- Maximum Starting Torque: .02 ozf in.
- Rated Output Torque: 54 ozf in.
- Bu-Ord Size 18
- Inline miniature spur gearhead
- PAT. NO. 2,892,357
Part Number | Ratio to 1 | Rotation |
S9118A-T628-01 | 8.05 | S |
S9118A-T628-02 | 10.11 | |
S9118A-T628-03 | 13.00 | |
S9118A-T628-04 | 18.78 | R |
S9118A-T628-05 | 23.59 | |
S9118A-T628-06 | 24.14 | |
S9118A-T628-07 | 30.33 | |
S9118A-T628-08 | 39.00 | |
S9118A-T628-09 | 43.82 | S |
S9118A-T628-10 | 55.05 | |
S9118A-T628-11 | 56.33 | |
S9118A-T628-12 | 70.78 | |
S9118A-T628-13 | 72.43 | |
S9118A-T628-14 | 91.00 | |
S9118A-T628-15 | 117.00 | |
S9118A-T628-16 | 102.24 | R |
S9118A-T628-17 | 128.45 | |
S9118A-T628-18 | 131.44 | |
S9118A-T628-19 | 165.15 | |
S9118A-T628-20 | 169.00 | |
S9118A-T628-21 | 212.33 | |
S9118A-T628-22 | 217.29 | |
S9118A-T628-23 | 273.00 | |
S9118A-T628-24 | 351.00 | |
S9118A-T628-25 | 238.55 | S |
S9118A-T628-26 | 299.71 | |
S9118A-T628-27 | 306.70 | |
S9118A-T628-28 | 385.35 | |
S9118A-T628-29 | 394.33 | |
S9118A-T628-30 | 495.44 | |
S9118A-T628-31 | 507.00 | |
S9118A-T628-32 | 637.00 | |
S9118A-T628-33 | 651.86 | |
S9118A-T628-34 | 819.00 | |
S9118A-T628-36 | 556.61 | R |
S9118A-T628-37 | 699.33 | |
S9118A-T628-38 | 715.64 | |
S9118A-T628-39 | 899.14 | |
S9118A-T628-40 | 920.11 |
2. Ball Bearings used throughout.
