
Products Motors, Gearheads, and Motion Control Products That Drive Industry Gearheads MGX Gearhead - 1.4375" O.D.
MGX Gearhead - 1.4375" O.D.
Part Number: S9115A - T623-...
- Part
Number - Drawing
& Data - Downloads

1.4375" O.D. Specifications:
- Input Pinion (Motor): 13 Teeth-120 Pitch
- Maximum Backlash: 0° 30'
- Maximum Starting Torque: .01 ozf in.
- Rated Output Torque: 40 ozf in.
- Bu-Ord Size 15
- Inline miniature spur gearhead
- PAT. NO. 2,892,357
2. Ball Bearings used throughout.
