
Products Motors, Gearheads, and Motion Control Products That Drive Industry Gearheads MGX Gearhead - 1.0625" O.D.
MGX Gearhead - 1.0625" O.D.
Part Number: S9111A - T617... & S9111A - T619...
- Part
Number - Drawing
& Data - Downloads

T617 Series Specifications:
- Input Pinion (Motor): 13 Teeth-120 Pitch
- Maximum Backlash: 0° 30'
- Maximum Starting Torque: .01 ozf in.
- Rated Output Torque: 30 ozf in.
- Bu-Ord Size 11
- Inline miniature zero backlash gearhead
- PAT. NO. 2,892,357
- Backlash: Zero with load torque less than Z-B torque limit
- Z-B Backlash Limit: Approximately 1/2 of the ratio (ozf in.)
- Angular Compliance: .015° / ozf in.
- Starting Torque: .20 ozf in.
- Rated Output Torque: 30 ozf in.
- Bu-Ord Size 11
- Inline miniature zero backlash gearhead
- PAT. NO. 3,396,594
2. Ball Bearings used throughout.
