
Products Motors, Gearheads, and Motion Control Products That Drive Industry Gearheads MGX Gearhead - .75" O.D.
MGX Gearhead - .75" O.D.
Part Number: S9108A - T612-...
- Part
Number - Drawing
& Data - Downloads

.75" O.D. Specifications:
- Input Pinion (Motor): 13 Teeth-120 Pitch
- Maximum Backlash: 0° 45'
- Maximum Starting Torque: .02 ozf in.
- Maximum Output Torque: 25 ozf in.
- Bu-Ord Size 8
- Inline miniature spur gearhead
Part Number | Ratio to 1 | Rotation |
S9108A-T612-01 | 10.1 | R |
S9108A-T612-02 | 15.0 | |
S9108A-T612-03 | 18.0 | |
S9108A-T612-04 | 24.0 | |
S9108A-T612-05 | 30.0 | S |
S9108A-T612-06 | 36.0 | |
S9108A-T612-07 | 45.0 | R |
S9108A-T612-08 | 48.0 | S |
S9108A-T612-09 | 54.0 | R |
S9108A-T612-10 | 60.0 | |
S9108A-T612-11 | 72.0 | |
S9108A-T612-12 | 89.4 | S |
S9108A-T612-13 | 96.0 | R |
S9108A-T612-14 | 101.5 | |
S9108A-T612-15 | 111.7 | |
S9108A-T612-16 | 135.4 | |
S9108A-T612-17 | 162.0 | |
S9108A-T612-18 | 178.7 |
2. Ball Bearings used throughout.
