
Products Motors, Gearheads, and Motion Control Products That Drive Industry Gearheads MGX Gearhead - .50" O.D.
MGX Gearhead - .50" O.D.
Part Number: S9105A - T608-...
- Part
Number - Drawing
& Data - Downloads

.50" O.D. Specifications:
- Input Pinion (Motor): 13 Teeth-120 Pitch
- Maximum Backlash: 0° 45'
- Maximum Starting Torque: .02 ozf in.
- Rated Output Torque: 16 ozf in.
- Bu-Ord Size 5
- Inline miniature spur gearhead
Part Number | Ratio to 1 | Rotation |
S9105A-T608-01 | 2.98 | S |
S9105A-T608-02 | 3.92 | |
S9105A-T608-03 | 4.86 | R |
S9105A-T608-04 | 8.84 | S |
S9105A-T608-05 | 11.72 | |
S9105A-T608-06 | 14.23 | R |
S9105A-T608-07 | 16.16 | |
S9105A-T608-08 | 19.96 | S |
S9105A-T608-09 | 24.24 | R |
S9105A-T608-10 | 25.95 | S |
S9105A-T608-11 | 34.52 | |
S9105A-T608-12 | 44.75 | |
S9105A-T608-13 | 46.98 | R |
S9105A-T608-14 | 59.69 | S |
S9105A-T608-15 | 62.31 | R |
S9105A-T608-16 | 72.48 | |
S9105A-T608-17 | 81.82 | |
S9105A-T608-18 | 94.51 | |
S9105A-T608-19 | 125.35 |
2. Ball Bearings used throughout.
