
Products Motors, Gearheads, and Motion Control Products That Drive Industry Gearheads MGX Speed Reducer - .75" O.D.
MGX Speed Reducer - .75" O.D.
Part Number: S9108A - T6012...
- Part
Number - Drawing
& Data - Downloads

.75" O.D. Specifications:
- Maximum Backlash: 0° 45'
- Maximum Starting Torque: .02 ozf in.
- Rated Output Torque: 25 ozf in.
- Bu-Ord Size 8
- Inline miniature zero backlash speed reducer
Part Number | Ratio to 1 | Rotation |
S9108A-T601201 | 10.1 | R |
S9108A-T601202 | 15.0 | |
S9108A-T601203 | 18.0 | |
S9108A-T601204 | 24.0 | |
S9108A-T601205 | 30.0 | S |
S9108A-T601206 | 36.0 | |
S9108A-T601207 | 45.0 | R |
S9108A-T601208 | 48.0 | S |
S9108A-T601209 | 54.0 | R |
S9108A-T601210 | 60.0 | |
S9108A-T601211 | 72.0 | |
S9108A-T601212 | 89.4 | S |
S9108A-T601213 | 96.0 | R |
S9108A-T601214 | 101.5 | |
S9108A-T601215 | 111.7 | |
S9108A-T601216 | 135.4 | |
S9108A-T601217 | 162.0 | |
S9108A-T601218 | 178.7 |
2. Ball bearings used throughout.
