
Products Motors, Gearheads, and Motion Control Products That Drive Industry Gearheads MGX Speed Reducer - .50" O.D.
MGX Speed Reducer - .50" O.D.
Part Number: S9105A - T6008...
- Part
Number - Drawing
& Data - Downloads

.50" O.D. Specifications:
- Maximum Backlash: 0° 45'
- Maximum Starting Torque: .02 ozf in.
- Rated Output Torque: 16 ozf in.
- Bu-Ord Size 5
- Inline miniature zero backlash speed reducer
Part Number | Ratio to 1 | Rotation |
S9105A-T600801 | 3.06 | S |
S9105A-T600802 | 4.02 | |
S9105A-T600803 | 4.99 | R |
S9105A-T600804 | 9.07 | S |
S9105A-T600805 | 12.03 | |
S9105A-T600806 | 14.61 | R |
S9105A-T600807 | 16.58 | |
S9105A-T600808 | 20.48 | S |
S9105A-T600809 | 24.87 | R |
S9105A-T600810 | 26.63 | S |
S9105A-T600811 | 35.43 | |
S9105A-T600812 | 45.92 | |
S9105A-T600813 | 48.22 | R |
S9105A-T600814 | 61.26 | S |
S9105A-T600815 | 63.95 | R |
S9105A-T600816 | 74.39 | |
S9105A-T600817 | 83.98 | |
S9105A-T600818 | 97.00 | |
S9105A-T600819 | 128.65 |
2. Ball Bearings used throughout.
