
Products Motors, Gearheads, and Motion Control Products That Drive Industry Brushed and Brushless DC Motors 67mm Brushless DC Motors
67mm Brushless DC Motors
Part Number: NH1-067
- Part
Number
- Drawing
& Data
- Speed/Torque
Graphs - Cables &
Connections
- Downloads

67mm Description:
- Torque range from 1.45Nm to 3.7Nm
- Connector variants: flying leads and 90° rotatable
- Option for 24 Vdc spring applied brake of 15W and 2Nm torque.
- IEC Standard 75mm Pitch Circle Diameter (PCD) mounting
- IP65 conformance, sealing against water spray and dust when mounted and connected with optional connectors. This is reduced to IP50 when used with flying leads.
- Rated speeds from 1,000 to 6,000 rpm
- Thermal protection
- Available in 24 or 48 Vdc input voltage


*Other optional output shafts, encoders, motor inertia, and thermistors are available upon request.
**Highlighted products are available off-the-shelf / fast turnaround.*
Part Number | Voltage | Frame Length | Rated Speed (rpm) | Brake | Signal Connection (0.5m Length) |
NH1-067ADA100FACJG | 24V | A | 1000 | None | Flying leads cut ends |
NH1-067ADA100QACJG | 24V | A | 1000 | None | 12-Pins Molex connector 43025-1200 |
NH1-067ADA106FACJG | 24V | A | 1000 | Parking | Flying leads cut ends |
NH1-067ADA106QACJG | 24V | A | 1000 | Parking | 12-Pins Molex connector 43025-1200 |
NH1-067ADA150FACJG | 24V | A | 1500 | None | Flying leads cut ends |
NH1-067ADA150QACJG | 24V | A | 1500 | None | 12-Pins Molex connector 43025-1200 |
NH1-067ADA156FACJG | 24V | A | 1500 | Parking | Flying leads cut ends |
NH1-067ADA156QACJG | 24V | A | 1500 | Parking | 12-Pins Molex connector 43025-1200 |
NH1-067ADA300FACJG | 24V | A | 3000 | None | Flying leads cut ends |
NH1-067ADA300QACJG | 24V | A | 3000 | None | 12-Pins Molex connector 43025-1200 |
NH1-067ADA306FACJG | 24V | A | 3000 | Parking | Flying leads cut ends |
NH1-067ADA306QACJG | 24V | A | 3000 | Parking | 12-Pins Molex connector 43025-1200 |
NH1-067ADB100FACJG | 24V | B | 1000 | None | Flying leads cut ends |
NH1-067ADB100QACJG | 24V | B | 1000 | None | 12-Pins Molex connector 43025-1200 |
NH1-067ADB106FACJG | 24V | B | 1000 | Parking | Flying leads cut ends |
NH1-067ADB106QACJG | 24V | B | 1000 | Parking | 12-Pins Molex connector 43025-1200 |
NH1-067ADB150FACJG | 24V | B | 1500 | None | Flying leads cut ends |
NH1-067ADB150QACJG | 24V | B | 1500 | None | 12-Pins Molex connector 43025-1200 |
NH1-067ADB156FACJG | 24V | B | 1500 | Parking | Flying leads cut ends |
NH1-067ADB156QACJG | 24V | B | 1500 | Parking | 12-Pins Molex connector 43025-1200 |
NH1-067ADC100FACJG | 24V | C | 1000 | None | Flying leads cut ends |
NH1-067ADC100QACJG | 24V | C | 1000 | None | 12-Pins Molex connector 43025-1200 |
NH1-067ADC106FACJG | 24V | C | 1000 | Parking | Flying leads cut ends |
NH1-067ADC106QACJG | 24V | C | 1000 | Parking | 12-Pins Molex connector 43025-1200 |
NH1-067ADC150FACJG | 24V | C | 1500 | None | Flying leads cut ends |
NH1-067ADC150QACJG | 24V | C | 1500 | None | 12-Pins Molex connector 43025-1200 |
NH1-067ADC156FACJG | 24V | C | 1500 | Parking | Flying leads cut ends |
NH1-067ADC156QACJG | 24V | C | 1500 | Parking | 12-Pins Molex connector 43025-1200 |
NH1-067LDA200FACJG | 48V | A | 2000 | None | Flying leads cut ends |
NH1-067LDA200QACJG | 48V | A | 2000 | None | 12-Pins Molex connector 43025-1200 |
NH1-067LDA206FACJG | 48V | A | 2000 | Parking | Flying leads cut ends |
NH1-067LDA206QACJG | 48V | A | 2000 | Parking | 12-Pins Molex connector 43025-1200 |
NH1-067LDA300FACJG | 48V | A | 3000 | None | Flying leads cut ends |
NH1-067LDA300QACJG | 48V | A | 3000 | None | 12-Pins Molex connector 43025-1200 |
NH1-067LDA306FACJG | 48V | A | 3000 | Parking | Flying leads cut ends |
NH1-067LDA306QACJG | 48V | A | 3000 | Parking | 12-Pins Molex connector 43025-1200 |
NH1-067LDA600FACJG | 48V | A | 6000 | None | Flying leads cut ends |
NH1-067LDA600QACJG | 48V | A | 6000 | None | 12-Pins Molex connector 43025-1200 |
NH1-067LDA606FACJG | 48V | A | 6000 | Parking | Flying leads cut ends |
NH1-067LDA606QACJG | 48V | A | 6000 | Parking | 12-Pins Molex connector 43025-1200 |
NH1-067LDB200FACJG | 48V | B | 2000 | None | Flying leads cut ends |
NH1-067LDB200QACJG | 48V | B | 2000 | None | 12-Pins Molex connector 43025-1200 |
NH1-067LDB206FACJG | 48V | B | 2000 | Parking | Flying leads cut ends |
NH1-067LDB206QACJG | 48V | B | 2000 | Parking | 12-Pins Molex connector 43025-1200 |
NH1-067LDB300FACJG | 48V | B | 3000 | None | Flying leads cut ends |
NH1-067LDB300QACJG | 48V | B | 3000 | None | 12-Pins Molex connector 43025-1200 |
NH1-067LDB306FACJG | 48V | B | 3000 | Parking | Flying leads cut ends |
NH1-067LDB306QACJG | 48V | B | 3000 | Parking | 12-Pins Molex connector 43025-1200 |
NH1-067LDC200FACJG | 48V | C | 2000 | None | Flying leads cut ends |
NH1-067LDC200QACJG | 48V | C | 2000 | None | 12-Pins Molex connector 43025-1200 |
NH1-067LDC206FACJG | 48V | C | 2000 | Parking | Flying leads cut ends |
NH1-067LDC206QACJG | 48V | C | 3000 | Parking | 12-Pins Molex connector 43025-1200 |
NH1-067LDC300FACJG | 48V | C | 3000 | None | Flying leads cut ends |
NH1-067LDC300QACJG | 48V | C | 3000 | None | 12-Pins Molex connector 43025-1200 |
NH1-067LDC306FACJG | 48V | C | 3000 | Parking | Flying leads cut ends |
NH1-067LDC306QACJG | 48V | C | 3000 | Parking | 12-Pins Molex connector 43025-1200 |





