
Products Motors, Gearheads, and Motion Control Products That Drive Industry Brushed and Brushless DC Motors 60 mm Brushless DC Motors
60mm Brushless DC Motors
Part Number: NH1-060
- Part
Number
- Drawing
& Data
- Speed/Torque
Graphs - Cables &
Connections
- Downloads

60mm Description:
- Torque range from 0.64Nm to 1.92Nm
- Connector variants: flying leads and 90° rotatable
- Option for 24 Vdc spring applied brake of 7.2W and 1.4Nm torque.
- IEC Standard 70mm Pitch Circle Diameter (PCD) mounting
- IP65 conformance, sealing against water spray and dust when mounted and connected with optional connectors. This is reduced to IP50 when used with flying leads.
- Rated speeds from 1,000 to 6,000 rpm
- Thermal protection
- Available in 24 or 48 Vdc input voltage


**Highlighted products are available off-the-shelf / fast turnaround.*
Part Number | Voltage | Frame Length | Rated Speed (rpm) | Brake | Signal Connection (0.5m Length) |
NH1-060ADA300FACTC | 24V | A | 3000 | None | Flying leads cut ends |
NH1-060ADA305FACTC | 24V | A | 3000 | Parking | Flying leads cut ends |
NH1-060ADA300QACTC | 24V | A | 3000 | None | 12-Pins Molex connector 43025-1200 |
NH1-060ADA305QACTC | 24V | A | 3000 | Parking | 12-Pins Molex connector 43025-1200 |
NH1-060ADB300FACTC | 24V | B | 3000 | None | Flying leads cut ends |
NH1-060ADB305FACTC | 24V | B | 3000 | Parking | Flying leads cut ends |
NH1-060ADB300QACTC | 24V | B | 3000 | None | 12-Pins Molex connector 43025-1200 |
NH1-060ADB305QACTC | 24V | B | 3000 | Parking | 12-Pins Molex connector 43025-1200 |
NH1-060LDA600FACTC | 48V | A | 6000 | None | Flying leads cut ends |
NH1-060LDA605FACTC | 48V | A | 6000 | Parking | Flying leads cut ends |
NH1-060LDA600QACTC | 48V | A | 6000 | None | 12-Pins Molex connector 43025-1200 |
NH1-060LDA605QACTC | 48V | A | 6000 | Parking | 12-Pins Molex connector 43025-1200 |
NH1-060LDB600FACTC | 48V | B | 6000 | None | Flying leads cut ends |
NH1-060LDB605FACTC | 48V | B | 6000 | Parking | Flying leads cut ends |
NH1-060LDB600QACTC | 48V | B | 6000 | None | 12-Pins Molex connector 43025-1200 |
NH1-060LDB605QACTC | 48V | B | 6000 | Parking | 12-Pins Molex connector 43025-1200 |



