
Products Motors, Gearheads, and Motion Control Products That Drive Industry Brushed and Brushless DC Motors 89mm Brushless DC Motors
115mm Brushless DC Motors
Part Number: NH1-115
- Part
Number
- Drawing
& Data
- Speed/Torque
Graphs - Cables &
Connections
- Downloads

115mm Description:
Unimotor hd - ultra low voltage is suitable for many industrial applications, the extensive range of features include:
- Torque range from 5.8Nm to 10.2Nm
- Connector variants: flying leads and 90° rotatable
- Option for 48 Vdc spring applied brake of 17.5W and 16Nm torque.
- IEC Standard 130mm Pitch Circle Diameter (PCD) mounting
- IP65 conformance, sealing against water spray and dust when mounted and connected with optional connectors. This is reduced to IP50 when used with flying leads.
- Rated speeds from 1,000 to 6,000 rpm
- Thermal protection
- Available in 48 Vdc input voltage

**Highlighted products are available off-the-shelf / fast turnaround.*
Part Number | Voltage | Frame Length | Rated Speed (rpm) | Brake | Signal Connection (0.5m Length) |
NH1-115LDA100FACAC | 48V | A | 1000 | None | Flying leads cut ends |
NH1-115LDA100QACAC | 48V | A | 1000 | None | 12-Pins Molex connector 43025-1200 |
NH1-115LDA106FACAC | 48V | A | 1000 | Parking | Flying leads cut ends |
NH1-115LDA106QACAC | 48V | A | 1000 | Parking | 12-Pins Molex connector 43025-1200 |
NH1-115LDB100FACAC | 48V | B | 1000 | None | Flying leads cut ends |
NH1-115LDB100QACAC | 48V | B | 1000 | None | 12-Pins Molex connector 43025-1200 |
NH1-115LDB106FACAC | 48V | B | 1000 | Parking | Flying leads cut ends |
NH1-115LDB106QACAC | 48V | B | 1000 | Parking | 12-Pins Molex connector 43025-1200 |
NH1-115LDB200FACAC | 48V | B | 2000 | None | Flying leads cut ends |



