Products Motors, Gearheads, and Motion Control Products that Drive Industry Brushed and Brushless DC Motors
Brushless and Brushed DC Motors
- Brushless
- Brushed
- Contact an Engineer
Brushless DC Motors
- Commutation done by controller to direct current to different winding coil
- Better heat dissipation
- Accurate and versatile speed, torque, and position control
- Low mechanical and electromagnetic noise
- High life and reliability
- No maintenance
- High torque density and efficiency
- Applications: Robotics, Automation, AGV
Frame Size |
Voltage (Vdc) |
Continuous Torque (Nm) |
Peak Torque (Nm) |
Rated Speed (rpm) | |
NH1-DMA0 | NEMA 23 | 24-48 | 0.04 - 0.28 | 0.10 - 0.79 | up to 6262 |
NH1-060AD | 60mm | 24 | 0.64 - 1.28 | 1.92 - 3.84 | 3000 |
NH1-060LD | 60mm | 48 | 0.64 - 1.28 | 1.92 - 3.84 | 6000 |
NH1-067AD | 67mm | 24 | 1.44 - 4.72 | 4.4 - 11.1 | 1000 / 1500 / 3000 |
NH1-067LD | 67mm | 48 | 1.44 - 4.72 | 4.4 - 11.1 | 2000 / 3000 / 6000 |
NH1-089AD | 89mm | 24 | 3.2 | 9.6 | 1500 |
NH1-089LD | 89mm | 48 | 3.2 - 8 | 9.6 - 24 | 1000 / 1500 / 3000 |
NH1-115LD | 115mm | 48 | 5.8 - 10.2 | 17.4 - 30.6 | 1000 |
NH1-142LD | 142mm | 48 | 9.2 | 27.6 | 2000 |
Brushed DC Motors