SDP/SI Logo SHOP ONLINE STORE (800) 819-8900

Brushless and Brushed DC Motors

  • Brushless

  • Brushed

  • Contact an Engineer


Brushless DC Motors




  • Commutation done by controller to direct current to different winding coil
  • Better heat dissipation
  • Accurate and versatile speed, torque, and position control
  • Low mechanical and electromagnetic noise
  • High life and reliability
  • No maintenance
  • High torque density and efficiency
  • Applications: Robotics, Automation, AGV

  Frame
Size
Voltage
(Vdc)
Continuous
Torque
(Nm)
Peak Torque
(Nm)
Rated Speed (rpm)
NH1-DMA0 NEMA 23 24-48 0.04 - 0.28 0.10 - 0.79 up to 6262
NH1-060AD 60mm 24 0.64 - 1.28 1.92 - 3.84 3000
NH1-060LD 60mm 48 0.64 - 1.28 1.92 - 3.84 6000
NH1-067AD 67mm 24 1.44 - 4.72 4.4 - 11.1 1000 / 1500 / 3000
NH1-067LD 67mm 48 1.44 - 4.72 4.4 - 11.1 2000 / 3000 / 6000
NH1-089AD 89mm 24 3.2 9.6 1500
NH1-089LD 89mm 48 3.2 - 8 9.6 - 24 1000 / 1500 / 3000
NH1-115LD 115mm 48 5.8 - 10.2 17.4 - 30.6 1000
NH1-142LD 142mm 48 9.2 27.6 2000

Brushed DC Motors (Permanent Magnet)

Brushed DC Motor
  • Self-commutated to operate without controller
  • Brushes have limited service life
  • Speed and torque controlled by varying the input voltage
  • Simple to use
  • Cost effective
  • Applications: Industrial, Medical Equipment, Pump

Have a question about our motors?

We have engineers to help you!
Just fill out the information in the link below.


Brushless DC Motors