SDP/SI Logo SHOP ONLINE (800) 819-8900

    Products   Motors, Gearheads, and Motion Control Products that Drive Industry   Controllers  NR4-SDC2160T - Low Power Dual Channel Brushed Motor Controller
  • Overview

  • Data

  • 3D
    Models
  • Downloads

  • Contact


Low Power 20A Triple Channel Brushed Motor Controller

Part Number: NR4-SDC2160T

SDC3260T Low power triple channel brushed motor controller


    Description:
  • Brushed DC Motor Controller
  • Triple Channel
  • 3 x 20A
  • 60V
  • USB
  • CANbus
  • 14 Dig/Ana IO
  • Cooling plate with ABS cover
  • STO PLe
  • Cat3
  • SIL3


Motor Type:

Brushed DC

Power:

Maximum Voltage: 60

Number of Channels: 3

Maximum Amps per Channel: 20

Continuous Amps per Channel: 15

Power Connections: Screw Terminials

Communication

RS232: Yes

RS485: Yes

USB: Yes

CANbus: Yes

Ethernet: No

Rotor Sensor

Encoder: Yes

Inputs / Outputs

Maximum Analog Inputs: 8

Maximum Digital Inputs: 10

Maximum Digital Outputs: 4

Maximum Pulse Inputs: 8


Functional Safety

Safe Torque Off (STO): Yes

Mechanical

Cooling: Conduction plate

Dimensions: 123mm x 83mm x 25mm

Weight: 250g


Have a question about our motors?

We have engineers to help you!
Just fill out the information in the link below.