SDP/SI Logo SHOP ONLINE (800) 819-8900

    Products   Motors, Gearheads, and Motion Control Products that Drive Industry   Controllers  NR4-SBLMG1360T - Low Power 40A Brushless Motor Controller
  • Overview

  • Data

  • 3D
    Models
  • Downloads

  • Contact


Low Power 40A Brushless Motor Controller

Part Number: NR4-SBLMG1360T

SBLMG1360T brushless motor controller



    Description:
  • Brushless DC Motor Controller
  • Single Channel
  • 1 x 40A
  • 60V
  • USB
  • CANbus
  • Trapezoidal / Sinusoidal
  • FOC
  • Programmable Dig/Ana IO
  • Molex Connectors
  • Cooling plate
  • STO PLe
  • Cat3
  • SIL3 (Pending)

Motor Type:

Brushless DC

Power:

Maximum Voltage: 60

Number of Channels: 1

Maximum Amps per Channel: 40

Continuous Amps per Channel: 20

Power Connections: Blade Terminials

Field Oriented Control (FOC): Yes

Commutation

Trapezoidal: Yes

Sinusoidal: Yes


Communication

RS232: Yes

RS485: No

USB: Yes

CANbus: Yes

Ethernet: No

Rotor Sensor

Encoder: Yes

Hall: Yes

Sin/Cos: Yes

SSI: Yes

SPI: No

Resolver: No

Inputs / Outputs

Maximum Analog Inputs: 6

Maximum Digital Inputs: 6

Maximum Digital Outputs: 2

Maximum Pulse Inputs: 6


Functional Safety

Safe Torque Off (STO): Yes

Mechanical

Cooling: Conduction plate

Dimensions: 74vmm x 73 m x 25mm

Weight: 96g




Have a question about our motors?

We have engineers to help you!
Just fill out the information in the link below.