SDP/SI Logo SHOP ONLINE (800) 819-8900

    Products   Motors, Gearheads, and Motion Control Products that Drive Industry   Controllers  NR4-SBLM2360T - Low Power 30A Dual Channel Brushless Motor Controller
  • Overview

  • Data

  • 3D
    Models
  • Downloads

  • Contact


Low Power 30A Dual Channel Brushless Motor Controller

Part Number: NR4-SBLM2360T

SBLM2360TS Low power single channel brushless motor controller


Description:
  • Brushless DC Motor Controller
  • Dual Channel
  • 2 x 30A
  • 60V
  • USB
  • CANbus
  • Trapezoidal / Sinusoidal
  • FOC
  • 14 Dig/Ana IO
  • Molex Connectors
  • Cooling plate
  • STO PLe
  • Cat3
  • SIL3


  • Motor Type:

    Brushless DC

    Power:

    Maximum Voltage: 60

    Number of Channels: 2

    Maximum Amps per Channel: 30

    Continuous Amps per Channel: 20

    Power Connections: Screw Terminials

    Field Oriented Control (FOC): Yes

    Commutation

    Trapezoidal: Yes

    Sinusoidal: Yes


    Communication

    RS232: Yes

    RS485: Yes

    USB: Yes

    CANbus: Yes

    Ethernet: No

    Rotor Sensor

    Encoder: Yes

    Hall: Yes

    Sin/Cos: Yes

    SSI: Yes

    SPI: No

    Resolver: No

    Inputs / Outputs

    Maximum Analog Inputs: 8

    Maximum Digital Inputs: 10

    Maximum Digital Outputs: 4

    Maximum Pulse Inputs: 8


    Functional Safety

    Safe Torque Off (STO): Yes

    Mechanical

    Cooling: Conduction plate

    Dimensions: 123mm x 83mm x 25mm

    Weight: 215g


    Have a question about our motors?

    We have engineers to help you!
    Just fill out the information in the link below.