SDP/SI Logo SHOP ONLINE (800) 819-8900


Brushed Motor Controller

Part Number: NR4 - GDC3660



SBLMG1360T brushless motor controller




    Description:
    • Brushed DC Motor Controller
    • Triple Channel
    • 3 x 180A
    • 60V
    • Encoder Input
    • USB
    • CANbus
    • No Ethernet

    Motor Type:

    Brushed DC

    Power:

    Maximum Voltage: 60

    Number of Channels: 3

    Maximum Amps per Channel: 180

    Continuous Amps per Channel: 120

    Power Connections: Power Terminals

    Communication

    RS232: Yes

    RS485: Yes

    USB: Yes

    CANbus: Yes

    Ethernet: No

    Rotor Sensor

    Encoder: Yes

    Inputs / Outputs

    Maximum Analog Inputs: 8

    Maximum Digital Inputs: 10

    Maximum Digital Outputs: 4

    Maximum Pulse Inputs: 6


    Functional Safety

    Safe Torque Off (STO): No

    Mechanical

    Cooling: Conduction plate

    Dimensions: 140 mm x 140 mm x 25 mm

    Weight: 2940g