SDP/SI Logo SHOP ONLINE (800) 819-8900

    Products   Motors, Gearheads, and Motion Control Products that Drive Industry   Controllers  Very High Power 180A Dual Channel Brushless Motor Controller, with Ethernet
  • Overview

  • Data

  • 3D
    Models
  • Downloads

  • Contact


Very High Power 180A Dual Channel Brushless Motor Controller with Ethernet

Part Number: NR4-GBL2660E

GBL2660E High power dual channel brushless motor controller


    Description:
  • Brushless DC Motor Controller
  • Dual Channel
  • 2 x 180A
  • 60V
  • USB
  • CANbus
  • Trapezoidal / Sinusoidal
  • FOC
  • Encoder Rotor Sensor
  • Hall Rotor Sensor
  • Ethernet


Motor Type:

Brushless DC

Power:

Maximum Voltage: 60

Number of Channels: 2

Maximum Amps per Channel: 180

Continuous Amps per Channel: 120

Power Connections: Power Terminals

Field Oriented Control (FOC): Yes

Commutation

Trapezoidal: Yes

Sinusoidal: Yes


Communication

RS232: Yes

RS485: Yes

USB: Yes

CANbus: Yes

Ethernet: Yes

Rotor Sensor

Encoder: Yes

Hall: Yes

Sin/Cos: Yes

SSI: Yes

SPI: No

Resolver: Yes

Inputs / Outputs

Maximum Analog Inputs: 8

Maximum Digital Inputs: 10

Maximum Digital Outputs: 6

Maximum Pulse Inputs: 8


Functional Safety

Safe Torque Off (STO): No

Mechanical

Cooling: Conduction plate

Dimensions: 140mm x 140mm x 25mm

Weight: 2476g


Have a question about our motors?

We have engineers to help you!
Just fill out the information in the link below.