
Products Motors, Gearheads, and Motion Control Products that Drive Industry Controllers NR4-FBL2360TS - Medium Power 120A Single Channel Brushless DC Motor Controller
- Overview
- Data
- 3D
Models - Downloads
- Contact
Medium Power 120A Single Channel Brushless DC Motor Controller
Part Number: NR4-FBL2360TS

Description:
- Brushless DC Motor Controller
- Single Channel
- 1 x 120A
- 60V
- USB
- CANbus
- Trapezoidal / Sinusoidal
- FOC
- 14 Dig/Ana IO
- Cooling plate with ABS cover
- STO PLe
- Cat3
- SIL3
Motor Type:
Brushless DCPower:
Maximum Voltage: 60
Number of Channels: 1
Maximum Amps per Channel: 120
Continuous Amps per Channel: 75
Power Connections: Fast On
Field Oriented Control (FOC): Yes
Commutation
Trapezoidal: YesSinusoidal: Yes
Communication
RS232: YesRS485: Yes
USB: Yes
CANbus: Yes
Ethernet: No
Rotor Sensor
Encoder: YesHall: Yes
Sin/Cos: Yes
SSI: Yes
SPI: No
Resolver: Yes
Inputs / Outputs
Maximum Analog Inputs: 8Maximum Digital Inputs: 10
Maximum Digital Outputs: 4
Maximum Pulse Inputs: 6
Functional Safety
Safe Torque Off (STO): YesMechanical
Cooling: Conduction plateDimensions: 140 mm x 140 mm x 25 mm
Weight: 452g