SDP/SI Logo SHOP ONLINE (800) 819-8900

    Products   Motors, Gearheads, and Motion Control Products  Battery Management Systems NR6-BMS1060A - 80V / 100 Amps Battery Management System
  • Overview

  • Data

  • 3D
    Models
  • Downloads

  • Contact


80V / 100 Amps Battery Management System for 11 to 15 Cells Lithium Ion Batteries.

Part Number: NR6-BMS1060A

Limited Quanity Available - Not Recommended for New Builds


80V, 100 Amps Management System for 11 to 15 Cells Lithium Ion Batteries.

Power:

 Max Voltage: 80
 Number of Cells Max: 15
 Number of Cells Min: 11
 Max Load Amps: 100A
 Max Charge Amps: 50A
 Power Connections: Screw Terminals

Communication

 RS485: Yes
 USB: Yes
 CANbus: Yes
 Bluetooth: No
 PWM: Yes

Input/Outputs

 Digital Inputs: 1
 Digital Outputs: 2
 Temperature Sensors: 3

Mechanical

 Cooling: Conduction plate
 Dimensions: 145mm x 115mm x 23mm
 Weight: 250g

Have a question about our motors?

We have engineers to help you!
Just fill out the information in the link below.