
Products Motors, Gearheads, and Motion Control Products that Drive Industry AGV Solutions NR3-AGV060B01 - AGV Geared Motor Kits - 60mm, 48V • Without Brake, Without Ethernet
- Overview
- Data
- 3D
Models - Downloads
- Contact
24V / 48V AGV • 60mm
Geared Motor Kits
Without Brake, Without Ethernet
Part Number: NR3-AGV060B01

Kit Includes:
- Two 60mm 24V / 48V Frame Motors
(Can be run at 24V or 48V) - 9:1 Gearbox
- Wheel Assembly for 500kg Mobile Robot up to 2000 rpm,
Without Brake. - Motor Controller - Part No: NR4-SBL2360T
- No Ethernet
- Wheel Motor Part No: NR3-060LDB300ROB
Motor-Wheels:
Motor Frame Size: 60 Motor Dimensions (w x h x l (mm)): 60 x 60 x 102
Max robot weight (kg): 500
Brake: No
Max Motor Speed (rpm): 1500 @ 24 VDC / 3000 @ 48 VDC
Gear Ratio: 9:1
Wheel diameter (mm): 156
Max Robot Speed (m/s): 2.7 @ 24 VDC / 5.4 @ 48 VDC
Voltage (Vdc): 24 or 48
Nominal Amps (Arms): 10
Max Amps (Arms): 30
Torque at Motor (Nm): 1.28
Torque at Wheel (Nm): 11.52
Motor Shaft Encoder (PPR): 1024
Number of Pole Pairs: 5
Assembly Weight (kg): 15