
Products Motors, Gearheads, and Motion Control Products that Drive Industry AGV Geared Motor Kits & Geared Motors AGV Geared Motor Kits - 60mm, 24V • Without Brake, WIthout Ethernet
24V AGV Geared Motor Kits - 60mm • Without Brake, Without Ethernet
Part Number: NR3-AGV060AB150

Kit Includes:
- Two 60mm 24V Frame Motors
- Gearbox
- Wheel Assembly for 500kg Mobile Robot up to 1500 rpm,
Without Brake. - Motor Controller - Part No: NR4-SBL2360T
- No Ethernet
Motor-Wheels:
Motor Frame Size: 60 Motor Dimensions (w x h x l (mm)): 96 x 96 x 170
Max robot weight (kg): 500
Brake: No
Max Motor Speed (rpm): 1500
Gear Ratio: 9:1
Wheel diameter (mm): 156.4
Max Robot Speed (m/s): 6
Voltage (Vdc): 24
Nominal Amps (Arms): 9.8
Max Amps (Arms): 25
Torque at Motor (Nm): 1.28
Torque at Wheel (Nm): 11.52
Motor Shaft Encoder (PPR): 1024
Number of Pole Pairs: 5
Assembly Weight (kg): 15