
Products Motors, Gearheads, and Motion Control Products that Drive Industry AGV Geared Motor Kits & Geared Motors 89mm Frame Motor, Gearbox and Wheel Assembly for 1000kg Mobile Robot without Brake
AGV 89mm Frame Motor,
Gearbox and Wheel Assembly
for 1000kg Mobile Robot without Brake
Part Number: NR3-089LDA150ROB
Included in AGV Kit: NR3-AGV089A03 and NR3-AGV089A03E

Includes:
- 89mm Frame Motors
- Gearbox
- Wheel Assembly for 1000kg Mobile Robot,
Without Brake.
Motor-Wheels:
Motor Frame Size: 89 Motor Dimensions (w x h x l (mm)): 91 x 91 x 160.8
Maximum Robot Weight (kg): 1000
Brake: No
Max Motor Speed (rpm): 3000
Gear Ratio: 9:1
Wheel Diameter (mm): 156.4
Max Robot Speed (m/s): 6
Voltage (Vdc): 48
Nominal Amps (Arms): 15
Max Amps (Arms): 60
Torque at Motor (Nm): 3.2
Torque at Wheel (Nm): 29
Motor Shaft Encoder (PPR): 4096
Number of Pole Pairs: 10
Assembly Weight (kg): 8.1