
Products Motors, Gearheads, and Motion Control Products that Drive Industry AGV Geared Motor Kits & Geared Motors 60mm Frame Motor, Gearbox and Wheel Assembly for 500kg Mobile Robot with Brake
AGV 60mm Frame Motor,
Gearbox and Wheel Assembly
for 500kg Mobile Robot with Brake
Part Number: NR3-060LDB30XROB | Included in AGV Kit: NR3-AGV060B02

Includes:
- 60mm Frame Motors
- Gearbox
- Wheel Assembly for 500kg Mobile Robot,
With Brake.
Motor-Wheels:
Motor Frame Size: 60 Motor Dimensions (w x h x l (mm)): 60 x 60 x 102
Maximum Robot Weight (kg): 500
Brake: Yes
Max Motor Speed (rpm): 1500 @ 24 VDC / 3000 @ 48 VDC
Gear Ratio: 9:1
Wheel Diameter (mm): 156
Max Robot Speed (m/s): 2.7 @ 24 VDC / 5.4 @ 48 VDC
Voltage (Vdc): 24 or 48
Nominal Amps (Arms): 10
Max Amps (Arms): 30
Torque at Motor (Nm): 1.28
Torque at Wheel (Nm): 11.52
Motor Shaft Encoder (PPR): 1024
Number of Pole Pairs: 5
Assembly Weight (kg): 15