SDP/SI Logo SHOP ONLINE (800) 819-8900

    Products   Motors, Gearheads, and Motion Control Products that Drive Industry  AGV Geared Motor Kits & Geared Motors  60mm Frame Motor, Gearbox and Wheel Assembly for 500kg Mobile Robot with Brake

AGV 60mm Frame Motor,
Gearbox and Wheel Assembly
for 500kg Mobile Robot without Brake


Part Number: NR3-060LDB300ROB   |   Included in AGV Kit: NR3-AGV060AB150


89mm AGV Frame Motor Gearbox Wheel Assembly and Brake



Includes:
  1. 60mm Frame Motors
  2. Gearbox
  3. Wheel Assembly for 500kg Mobile Robot,
    Without Brake.

Motor-Wheels:

Motor Frame Size: 60

Motor Dimensions (w x h x l (mm)): 96 x 96 x 170

Maximum Robot Weight (kg): 500

Brake: No

Max Motor Speed (rpm): 1500

Gear Ratio: 9:1

Wheel Diameter (mm): 156.4

Max Robot Speed (m/s): 6

Voltage (Vdc): 24

Nominal Amps (Arms): 9.8

Max Amps (Arms): 25

Torque at Motor (Nm): 1.28

Torque at Wheel (Nm): 10.94

Motor Shaft Encoder (PPR): 4096

Number of Pole Pairs: 10

Assembly Weight (kg): 6.47