SDP/SI Logo SHOP ONLINE (800) 819-8900
    Products   Gears  Spur Gears Module 3

Commercial & Precision Module 3 Spur Gears

High precision standard and custom spur gears.


Metric
Precision Metric Spur Gears Module 3


ISO Class 8
30 & 35 mm Face

Material:
Steel

Fig. 1
Series: A 1C 8MYK3
Call for Availablity

Fig. 2
Series: A 1C 8MYK30012L
Call for Availablity

Fig. 3
Series: A 1C 2MYKW3


Fig. 4 With Keyway
Series: A 1C 2MYKW3


Fig. 5 With Keyway
Series: A 1C 2MYKW3
Metric
Precision Metric Spur Gears Module 3


ISO Class 8
20 & 22 mm Face

Material:
Steel

Fig 1. Without Keyway
Series: A 1C 2MYK


Fig 2. With Keyway
Series: A 1C22MYK
Metric
Precision Metric Spur Gears Module 3


ISO Class 8
30 mm Face

Material:
Steel

Series: S10P30M
Metric
Precision Hubless Metric Spur Gears Module 3


ISO Class 8
30 mm Face

Material:
Steel

Series: S12N30M
Metric
Nonmetallic Nylon Metric Spur Gears Module 3

ISO Class 9
30 mm Face

Material:
Machined from Cast Nylon Blanks

Series: A 1P 2MYH300
Metric
Nonmetallic Molded Spur Gears Module 3


Commercial Quality
19 mm Face

Material:
Acetal


Series: A 1M 2MYZ300
Metric
Nonmetallic Nylon Spur Gears Module 3


ISO Class 9
30 mm Face

Material:
Machined from Cast Nylon Blanks

Series: A 1P 1MYH300