Commercial & Precision Module 2 Spur Gears
High precision standard and custom spur gears.
Precision Metric Spur Gears Module 2



ISO Class 8
20 & 22 mm Face
Material:
Steel
Fig. 1
Series: A 1C 8MYK
Fig. 2
Series: A 1C 8MYK2002L
Fig. 3
Series: A 1C 2MYK
Precision Metric Spur Gears Module 2



ISO Class 8
12 & 14 mm Face
Material:
Steel
Fig 1. Without Keyway
Series: A 1C 2MYK
Fig 2. With Keyway
Series: A 1C22MYK
Precision Metric Spur Gears Module 2



ISO Class 7
20 & 22 mm Face
Material:
Steel
Series: A 1C22MYK
Precision Metric Spur Gears Module 2



ISO Class 8
20 mm Face
12 mm Bore
Material:
303 Stainless Steel
Series: S10P20M
Precision Hubless Metric Spur Gears Module 2



ISO Class 8
12 & 14 mm Face
Material:
Steel
Without Keyway
Series: A 1C 1MYK
Precision Hubless Metric Spur Gears Module 2



ISO Class 8
20 mm Face
15 mm Bore
Material:
303 Stainless Steel
Series: S12N20M
Nonmetallic Nylon Spur Gears Module 2



ISO Class 9
20 mm Face
Material:
Core - 303 Stainless Steel
Gear - Machined from Cast Nylon Blanks
Series: S10N20M
Nonmetallic Nylon Spur Gears Module 2



ISO Class 9
20 mm Face
Material:
Machined from Cast Nylon Blanks
Series: A 1P 2MYH200