Precision Module 2.5 Metric Spur Gears
High precision standard and custom spur gears.
Precision Metric Spur Gears Module 2.5



ISO Class 8
25 & 28 mm Face
Material:
Steel
Fig. 1
Series: A 1C 8MYK
Fig. 2
Series: A 1C 8MYK25012
Fig. 3
Series: A 1C 2MYK
Precision Metric Spur Gears Module 2.5



ISO Class 8
16 & 18 mm Face
Material:
Steel
Fig 1. Without Keyway
Series: A 1C 2MYK
Fig 2. With Keyway
Series: A 1C22MYK
Precision Metric Spur Gears Module 2.5



ISO Class 8
25 & 28 mm Face
Material:
Steel
Series: A 1C22MYK
Precision Metric Spur Gears Module 2.5



ISO Class 8
25 mm Face
15 mm Bore
Material:
303 Stainless Steel
Series: S10P25M
Precision Hubless Metric Spur Gears Module 2.5



ISO Class 8
20 mm Face
15 mm Bore
Material:
303 Stainless Steel
Series: S12N20M