Precision Modules 1.25 & 1.5 Metric Spur Gears
High precision standard and custom spur gears.
Precision Metric Spur Gears Module 1.25



ISO Class 7
10 mm Face
10 mm Bore
Material:
303 Stainless Steel
Series: S10T12M
Precision Metric Spur Gears Module 1.25



ISO Class 7
10 mm Face
12 mm Bore
Material:
303 Stainless Steel
Series: S10T12M
Precision Hubless Metric Spur Gears Module 1.25



10 mm Face
16 mm Bore
Material:
303 Stainless Steel
Series: S12N12M
Nonmetallic Molded Metric Spur Gears Module 1.25



Commercial
10 mm Face
Material:
Acetal
Series: A 1M 2MYZ
Precision Metric Spur Gears Module 1.5



ISO Class 8
16 & 18 mm Face
Material:
Steel
Fig. 1
Series: A 1C 8MYK
Fig. 2
Series: A 1C 8MYK
Fig. 3
Series: A 1C 2MYK
Precision Metric Spur Gears Module 1.5



ISO Class 8
10 & 12 mm Face
Material:
Steel
Without Keyway
Series: A 1C 2MYK
With Keyway
Series: A 1C22MYK
Precision Metric Spur Gears Module 1.5



ISO Class 8
12 mm Face
10 mm Bore
Material:
303 Stainless Steel
Series: S10T15M
Precision Metric Spur Gears Module 1.5



ISO Class 8
12 mm Face
12 mm Bore
Material:
303 Stainless Steel
Series: S10T15M
Precision Metric Spur Gears Module 1.5



ISO Class 8
16 & 18 mm Face
Material:
Steel
Series: A 1C22MYKW
Precision Hubless Metric Spur Gears Module 1.5



ISO Class 7
10 mm Face
16 mm Bore
Material:
303 Stainless Steel
Series: S12S15M...S
Nonmetallic Nylon Metric Spur Gears Module 1.5



ISO Class 9
15 mm Face
Material:
Core - 303 Stainless Steel
Gear - Machined from Cast Nylon Blanks
Series: S10N15M