SDP/SI Logo SHOP ONLINE (800) 819-8900
Menu
    Products   Gears  Spur Gears Module 0.8

Precision & Commercial
Module 0.8 Spur Gears

High precision standard and custom spur gears.


Metric
Precision FairlocĀ® Metric Spur Gears Module 0.8


ISO Class 7
5 & 7 mm Face

Material:
303 Stainless Steel

Fig. 1
Series: S1VS08M01.F0704

Fig. 2
Series: S1VS08M0..F05..
Metric
Precision Metric Spur Gears Module 0.8


ISO Class 7
5 mm Face
5 mm Bore

Material:
303 Stainless Steel or 2024 Aluminum Anodized T4 or T351 Aluminum Alloy, anodized before cutting.

303 Stainless Steel
Series: S10T08M...S

2024 Aluminum Anodized
Series: S10T08M...A
Metric
Precision Metric Spur Gears Module 0.8


ISO Class 7
5 mm Face
8 mm Bore

Material:
303 Stainless Steel or 2024 Aluminum Anodized T4 or T351 Aluminum Alloy, anodized before cutting.

303 Stainless Steel
Series: S10T08M...S

2024 Aluminum Anodized
Series: S10T08M...A
Metric
Precision Metric Spur Gears Module 0.8


ISO Class 8
6 mm Face

Material:
Brass, Steel, or Stainless Steel

Series: A1 [B, C, Y] 2MY08
Metric
Precision Metric Spur Gears Module 0.8


ISO Class 8
5 & 7 mm Face

Material:
Brass


Series: A 1B 2MYK











Metric
Precision Hubless Metric Spur Gears Module 0.8


ISO Class 7
3 mm Face
10 mm Bore

Material:
303 Stainless Steel or 2024 Aluminum Anodized T4 or T351 Aluminum Alloy, anodized before cutting.

303 Stainless Steel
Series: S12N08M...S

2024 Aluminum Anodized
Series: S12N08M...A
Metric
Precision Hubless Metric Spur Gears Module 0.8


ISO Class 7
3.2 mm Face
10 mm Bore

Material:
303 Stainless Steel or 2024 Aluminum Anodized T4 or T351 Aluminum Alloy, anodized before cutting.

303 Stainless Steel
Series: S12S08M

2024 Aluminum Anodized
Series: S12A08M
Metric
Precision Hubless Metric Spur Gears Module 0.8


ISO Class 7
5 mm Face
10 mm Bore

Material:
303 Stainless Steel or 2024 Aluminum Anodized T4 or T351 Aluminum Alloy, anodized before cutting.

303 Stainless Steel
Series: S12N08M...S

2024 Aluminum Anodized
Series: S12N08M...A
Metric
Nonmetallic Fairloc® Hub Metric Spur Gears Module 0.8


ISO Class 7
5 mm Face
5 & 8 mm Bore

Material:
Gear - Acetal
Hub - 303 Stainless Steel

Series: S1VZ08M









Metric
Nonmetallic Pin Type Hub Metric Spur Gears Module 0.8


ISO Class 7
5 mm Face
5 & 8 mm Bore

Material:
Gear - Acetal
Hub - 303 Stainless Steel

Series: S10Z08M
Metric
Nonmetallic Metric Spur Gears Module 0.8


ISO Class 9
3 mm Face

Material:
Gear - Acetal
Insert - Brass




Series: A 1P 2MYD08
Metric
Nonmetallic Molded Metric Spur Gears Module 0.8


Commercial
4 mm Face


Material:
Acetal



Series: A 1M 2MYH08
Metric
Nonmetallic Hubless Metric Spur Gears Module 0.8


ISO Class 7
5 mm Face
10 mm Bore

Material:
Acetal

Series: S12M08M