Precision & Commercial
Modules 0.7 & 0.75 Spur Gears
High precision standard and custom spur gears.
Metric
Nonmetallic Metric Molded Spur Gears Module 0.7
Commercial
6 mm Face
Material:
Acetal
Series:
A 1M 2MYZ07
Metric
Precision Metric Spur Gears Module 0.75
ISO Class 8
3 mm Face
Material:
Brass
Series:
A 1B 2MYKH7
Metric
Hubless Metric Spur Gears Module 0.75
Commercial
3 mm Face
Material:
Brass
Series:
A 1B 1MYK