SDP/SI Logo SHOP ONLINE (800) 819-8900
    Products   Gears  Precision Spur Gears Modules 0.4 & 0.5

Commercial & Precision Modules 0.4 & 0.5 Spur Gears

High precision standard and custom spur gears.


Metric
Precision Metric Spur Gears Module 0.4


ISO Class 8
5 mm Face

Material:
Brass, Steel, & Stainless Steel

Series: A 1 [B, C,Y] 2M
Metric
Fairloc® Hub Metric Spur Gears Module 0.5


ISO Class 7
5 & 7mm Face

Material:
303 Stainless Steel


Series: S1VS05M
Metric
Nonmetallic Metric Spur Gears Module 0.4


ISO Class 9
3 mm Face

Material:
Gear - Acetal
Insert - Brass

Series: A 1P 2MYD04
Metric
Nonmetallic Metric Spur Gears Module 0.4


ISO Class 8
5 mm Face

Material:
Acetal


Series: A 1P 2MY04











Metric
Precision Metric Spur Gears Module 0.5


ISO Class 7
3 mm Face
3 mm Bore

Material:
303 Stainless Steel
2024 Aluminum Alloy,
T4 or T351 Aluminum Alloy,
anodized before cutting.

303 Stainless Steel
Series: S10T05M..S


2024 Aluminum Anodized
Series: S10T05M..A
Metric
Precision Metric Spur Gears Module 0.5


ISO Class 7
3 mm Face
5 mm Bore

Material:
303 Stainless Steel
2024 Aluminum Alloy,
T4 or T351 Aluminum Alloy,
anodized before cutting.

303 Stainless Steel
Series: S10T05M..S


2024 Aluminum Anodized
Series: S10T05M..A
Metric
Precision Metric Spur Gears Module 0.5


ISO Class 7
3 mm Face
8 mm Bore

Material:
303 Stainless Steel
2024 Aluminum Alloy,
T4 or T351 Aluminum Alloy,
anodized before cutting.

303 Stainless Steel
Series: S10T05M..S


2024 Aluminum Anodized
Series: S10T05M..A
Metric
Precision Metric Spur Gears Module 0.5


ISO Class 7
5 mm Face
5 mm Bore

Material:
303 Stainless Steel
2024 Aluminum Alloy,
T4 or T351 Aluminum Alloy,
anodized before cutting.

303 Stainless Steel
Series: S10T05M..S


2024 Aluminum Anodized
Series: S10T05M..A
Metric
Precision Metric Spur Gears Module 0.5


ISO Class 7
5 mm Face
8 mm Bore

Material:
303 Stainless Steel
2024 Aluminum Alloy,
T4 or T351 Aluminum Alloy,
anodized before cutting.

Fig 1.
Series: S10T05M..S


Fig 2.
Series: S10T05M..A


Metric
Precision Metric Spur Gears Module 0.5


ISO Class 7
5 mm Face
8 mm Bore

Material:
Brass


Series: A 1B 2MYK
Metric
Precision Metric Spur Gears Module 0.5


ISO Class 8
2 mm Face

Material:
Brass, Steel, or Stainless Steel


Series: A 1B 2MYK
Metric
Metric Hubless Spur Gears Module 0.5


Commercial
2 mm Face

Material:
Brass



Series: A 1B 1MYK
Metric
Precision Metric Hubless Spur Gears Module 0.5


ISO Class 7
2 mm Face
12 mm Bore

Material:
Brass

Series: A 1B 1MYK











Metric
Precision Metric Hubless Spur Gears Module 0.5


ISO Class 7
3.2 mm Face
10 mm Bore

Material:
303 Stainless Steel
2024 Aluminum Alloy,
T4 or T351 Aluminum Alloy,
anodized before cutting.

303 Stainless Steel
Series: S12S05M


2024 Aluminum Anodized
Series: S12A05M
Metric
Precision Metric Hubless Spur Gears Module 0.5


ISO Class 7
5 mm Face
10 mm Bore

Material:
303 Stainless Steel
2024 Aluminum Alloy,
T4 or T351 Aluminum Alloy,
anodized before cutting.

303 Stainless Steel
Series: S12N05M...S


2024 Aluminum Anodized
Series: S12A05M...A
Metric
Nonmetallic Metric Fairloc Spur Gears Module 0.5


ISO Class 7
5 mm Face
5 & 8 mm Bore

Material:
Gear - Acetal
Hub - 303 Stainless Steel

Series: S1VZ05M
Metric
Nonmetallic Metric Pin Spur Gears
Module 0.5


ISO Class 7
5 mm Face
5 & 8 mm Bore

Material:
Gear - Acetal
Hub - 303 Stainless Steel

Series: S10Z05M
Metric
Nonmetallic Metric Molded Spur Gears
Module 0.5


Commercial Quality
3 mm Face


Material:
Gear - Acetal
Insert - Brass


Series: A 1Z 2MYZ05
Metric
Nonmetallic Metric Molded Spur Gears
Module 0.5


Commercial Quality
3 mm Face


Material:
Acetal


Series: A 1M 2MYZ05
Metric
Nonmetallic Metric Molded Spur Gears
Module 0.5


Commercial Quality
3 mm Face


Material:
Acetal


Series: A 1M 2MYZ05
Metric
Nonmetallic Metric Molded Spur Gears
Module 0.5


Commercial Quality
3 mm Face


Material:
Acetal

Fig. 1 & 2
Series: A 1M 2MYH05
Metric
Nonmetallic Metric Hubless Spur Gears
Module 0.5


Commercial Quality
5 mm Face


Material:
Acetal

Series: S12M05M