Timing Belt Information
During the belt installation process, it is very important that the belt be fully seated in the pulley grooves before applying final tension. Serpentine drives with multiple pulleys and drives with large pulleys are particularly vulnerable to belt tensioning problems resulting from the belt teeth being only partially engaged in the pulleys during installation. In order to prevent these problems, the belt installation tension should be evenly distributed to all belt spans by rotating the system by hand. After confirming that belt teeth are properly engaged in the pulley grooves, belt tension should be rechecked and verified. Failure to do this may result in an under tensioned condition with the potential for belt ratcheting.40 Diametral Pitch (or 2.07 mm) Timing Belts
Part Number ListingSDP/SI offers a wide selection of standardized mechanical components including 40 D.P. (2.07 mm) Pitch timing belts and pulleys. The timing belts are available off-the-shelf in 9 standard inch and metric widths. Special widths can be cut to size from sleeves available from stock. Aluminum pulleys, molded plastic pulleys with brass inserts and molded plastic pulleys without inserts are offered.
Profile | Pitch | Pitch Length | Standard Widths | Type | Material | Buy Now |
---|---|---|---|---|---|---|
![]() |
40 D.P. 2.07 mm |
2.448 - 43.656 in. 62.18 - 1108.86 mm |
1/8, 3/16, 1/4 & 5/16 in. 3, 4.5, 6 & 8 mm |
Single Sided |
Polyurethane Elastomer Reinforced with Polyester Cord | A 6R 6- Inch A 6R 6M- Metric |
![]() |
40 D.P. 2.07 mm |
2.448 - 43.656 in. 62.18 - 1108.86 mm |
1/8, 3/16, 1/4 & 5/16 in. 3, 4.5, 6 & 8 mm |
Single Sided |
Polyurethane Belt with Polyester Cord | A 6G 6- Inch A 6G 6M Metric |
![]() |
40 D.P. 2.07 mm |
2.448 - 43.656 in. 62.18 - 1108.86 mm |
1/8, 3/16, 1/4 & 5/16 in. 3, 4.5, 6 & 8 mm |
Single Sided |
Polyurethane Belt with Kevlar Cord | A 6B 6- Inch A 6B 6M Metric |
• FHT Timing Belts
Miniature Drive System The FHT (Fenner High Torque) curvilinear timing belt system provides smooth operation and high torque carrying capacity with low backlash. These mini-pitch synchronous timing belts and pulleys are available in the following pitches: 1 mm, 2 mm and 3 mm. The miniature pitch was designed in response to the growing need for smaller belt drives in today's market place. Precise positioning, quiet operation and low vibration, the mini-pitch drive system provides years of trouble-free service for many applications, including 3D Printers, Pan and Tilt functions, Medical Devices and Vending Machines.
Profile | Pitch | Pitch Length | Standard Widths | Type | Material | Buy Now |
---|---|---|---|---|---|---|
![]() |
1 mm | 3.583 - 22.008 in. 91 - 559 mm |
.118 & .236 in. 3 & 6 mm |
Single Sided |
Polyurethane Belt with Kevlar Cords | A 6B18M Metric |
![]() |
1 mm | 5.591 - 27.756 in. 142 - 705 mm |
.118 & .236 in. 3 & 6 mm |
Single Sided |
Polyurethane Belt with Fiberglass Cords | A 6G18M Metric |
![]() |
2 mm | 3.94 - 22.83 in. 100 - 580 mm |
3, 6 & 9 mm | Single Sided |
Polyurethane Belt with Kevlar Cords | A 6B19M Metric |
![]() |
2 mm | 6.54 -14.33 in. 166 - 364 mm |
3, 6 & 9 mm | Single Sided |
Polyurethane Belt with Fiberglass Cords | A 6G19M Metric |
![]() |
3 mm | 5.31 - 23.62 in. 135 - 600 mm |
6 & 9 mm | Single Sided |
Polyurethane Belt with Kevlar Cord | A 6B20M Metric |
![]() |
3 mm | 7.32 - 18.43 in. 186 - 468 mm |
6 & 9 mm | Single Sided |
Polyurethane Belt with Fiberglass Cords | A 6G20M Metric |
• Gates GT® 2 Timing Belts
Part Number Listing The PowerGrip GT2 Belt Drive System is an advance in product design over the Gates‘ older, standard HTD system, providing higher torque carrying capability and improved load carrying strength.
The PowerGrip GT3 Belt Drive System is the newest design and offers additional benefits over GT2. The improved construction and material compound provides superior load bearing capacity. The GT2 Belts are being phased out and replaced by the new GT3 Belt Drive System
Both the PowerGrip GT2 and GT3 System‘s deep tooth design increases the contact area which provides improved resistance to ratcheting. The modified curvilinear teeth enter and exit the pulley grooves cleanly, resulting in reduced vibration.
These belts and pulleys are available in 2 mm, 3 mm & 5 mm pitches and provide the following advantages:
- Longer belt life
- Precision registration
- Increased load-carrying capacity
- Quieter operation
- Precise positioning
Application Examples for the PowerGrip GT2 and GT3 drive systems: Machine Tools, Hand Power Tools, 3D-Printers, Medical Diagnostic Equipment, Automated Teller Machines, Robotics Equipment, and Vending Equipment.
The efficiency and integrity of a belt drive is closely attributed to the quality of pulleys involved. The pulleys therefore, should be supplied by qualified and licensed suppliers. Stock Drive Products is licensed by Gates. The GT2/GT3 pulleys manufactured by Stock Drive Products are made using licensed hobs, achieving the precise fit for the drive system. The pulleys offered here will mesh perfectly with either the GT2 or GT3 belt.Profile | Pitch | Pitch Length | Standard Widths | Type | Material | Buy Now |
---|---|---|---|---|---|---|
![]() |
2 mm | 152 teeth per ft. 500 teeth per meter |
.236, .354 & .472 in. 6, 9 & 12 mm |
Stock |
Nylon Covered Neoprene Belt, Fiberglass Reinforced | Please Call |
![]() |
2 mm | 2.126 - 87.323 in. 54 - 2218 mm |
.118, .236 & .354 in. 3, 6 & 9 mm |
Single Sided |
Nylon Covered Neoprene Belt, Fiberglass Reinforced | A 6R51M Metric |
![]() |
3 mm | 101 teeth per ft. 333 teeth per meter |
.236, .354 & .472 in. 6, 9 & 12 mm |
Stock |
Nylon Covered Neoprene Belt, Fiberglass Reinforced | Please Call |
![]() |
3 mm | 3.898 - 96.850 in. 99 - 2460 mm |
.236, .354 & .591 in. 6, 9 & 15 mm |
Single Sided |
Nylon Covered Neoprene Belt, Fiberglass Reinforced | A 6R53M Metric |
![]() |
3 mm | 14.646 - 81.142 in. 372 - 2061 mm |
.236, .354 & .591 in. 6, 9 & 15 mm |
Double Sided |
Nylon Covered Neoprene Belt, Fiberglass Reinforced | A 6R53MD Metric |
![]() |
5 mm | 61 teeth per ft. 200 teeth per meter |
.354 & .472 in. 9 & 12 mm |
Stock |
Nylon Covered Neoprene Belt, Fiberglass Reinforced | Please Call |
![]() |
5 mm | 7.874 - 96.063 in. 200 - 2440 mm |
.354, .591 & .984 in. 9, 15 & 25 mm |
Single Sided |
Nylon Covered Neoprene Belt, Fiberglass Reinforced | A 6R55M Metric |
![]() |
5 mm | 15.748 - 149.606 in. 400 - 3800 mm |
.354, .591 & .984 in. 9, 15 & 25 mm |
Double Sided |
Nylon Covered Neoprene Belt, Fiberglass Reinforced | A 6R55MD Metric |
• Gates GT® 3 Timing Belts
Profile | Pitch | Pitch Length | Standard Widths | Type | Material | Buy Now |
---|---|---|---|---|---|---|
![]() |
2 mm | 2.126 - 87.323 in. 54 - 2218 mm |
.118, .236 & .354 in. 3, 6 & 9 mm |
Single Sided |
Nylon Covered Neoprene Belt, Fiberglass Reinforced | A36R51M Metric |
![]() |
3 mm | 3.898 -96.850 in. 99 - 2460 mm |
.236, 354 & .591 in. 6, 9 & 15 mm |
Single Sided |
Nylon Covered Neoprene Belt, Fiberglass Reinforced | A36R53M Metric |
![]() |
5 mm | 7.874-96.063 in. 200 - 2440 mm |
.354, .591 & .984 in. 9, 15 & 25 mm |
Single Sided |
Nylon Covered Neoprene Belt, Fiberglass Reinforced | A36R55M Metric |
• Gates HTD® Timing Belts
Part Number Listing The trapezoidal shape timing belt was superseded by a curvilinear tooth profile. Because of their superior load carrying capabilities, the curvilinear belts are marketed under the name of Gates’ HTD drives. This is an abbreviation of High Torque Drives.
Advantages of this type of drive are as follows:
- Proportionally deeper tooth; hence tooth jumping or loss of relative position is less probable.
- Lighter construction, with correspondingly smaller centrifugal loss.
- Smaller unit pressure on the tooth since area of contact is larger.
- Greater shear strength due to larger tooth cross section.
- Lower cost since a narrower belt will handle larger load.
- Energy efficient, particularly if replacing a “V” belt drive which incurs energy losses due to slippage.
- Installation tension is small, therefore, light bearing loads.
Profile | Pitch | Pitch Length | Standard Widths | Type | Material | Buy Now |
---|---|---|---|---|---|---|
![]() |
3 mm | 101 teeth per ft. 333 teeth per meter |
.236, .354 & .984 in. 6, 9 & 25 mm |
Stock | Nylon Covered Neoprene Belt, Fiberglass Reinforced | Please Call | ![]() |
3 mm | 3.425 - 78.897 in. 87 - 2004 mm |
.236, 354 & .591 in. 6, 9 & 15 mm |
Single Sided |
Nylon Covered Neoprene Belt, Fiberglass Reinforced | A 6R23M Metric |
![]() |
3 mm | 15.591 - 78.897 in. 396 - 2004 mm |
.236, .354 & .591 in. 6, 9 & 15 mm |
Double Sided |
Nylon Covered Neoprene Belt, Fiberglass Reinforced | A 6R23MD Metric |
![]() |
5 mm | 61 teeth per ft. 200 teeth per meter |
.236, .354, .512, .591 & .984 in. 6, 9, 13, 15 & 25 mm |
Stock |
Nylon Covered Neoprene Belt, Fiberglass Reinforced | Please Call |
![]() |
5 mm | 4.724 - 157.480 in. 120 - 4000 mm |
.236, .354, .591 & .984 in. 6, 9, 15 & 25 mm |
Single Sided |
Nylon Covered Neoprene Belt, Fiberglass Reinforced | A 6R25M Metric |
![]() |
5 mm | 15.748 - 122.834 in. 400 - 3120 mm |
.236, .354, .591 & .984 in. 6, 9, 15 & 25 mm |
Double Sided |
Nylon Covered Neoprene Belt, Fiberglass Reinforced | A 6R25MD Metric |
L Profile Timing Belts
Part Number Listing3/8" (9.525 mm) Pitch L timing belts, aluminum pulleys, steel pulleys and molded plastic pulleys with either steel or aluminum inserts are available. Modifications can be quickly made when your design calls for a non-standard item.
Synchronous drives are especially well-suited for low-speed, high-torque applications. Their positive driving nature prevents potential slippage associated with V-belt drives, and even allows significantly greater torque carrying capability. Small pitch synchronous drives operating at speeds of 50 ft/min or less are considered to be low-speed.
Profile | Pitch | Pitch Length | Standard Widths | Type | Material | Buy Now |
---|---|---|---|---|---|---|
![]() |
3/8 in. | 32 teeth per ft. | 1/2, 3/4 & 1 in. | Stock | Nylon Covered Neoprene Belt, Fiberglass Reinforced | Please Call |
![]() |
3/8 in. | 32 teeth per ft. | 1/2, 3/4 & 1 in. | Stock | Polyurethane Belt, reinforced with Steel Tensile Cords | Please Call |
![]() |
3/8 in. | 9.750 - 221.250 in. | 1/2, 3/4 & 1 in. | Single Sided |
Nylon Covered Neoprene Belt, Fiberglass Reinforced | A 6R 4- Inch |
![]() |
3/8 in. | 12.375 - 66 in. | 1/2, 3/4 & 1 in. | Double Sided |
Nylon Covered Neoprene Belt, Fiberglass Reinforced | A 6R 4-D Inch |
![]() |
9.525 mm | 105 teeth per meter | 13, 19 & 25 mm | Stock | Nylon Covered Neoprene Belt, Fiberglass Reinforced | Please Call |
![]() |
9.525 mm | 105 teeth per meter | 13, 19 & 25 mm | Stock | Polyurethane Belt, reinforced with Steel Tensile Cords | Please Call |
![]() |
9.525 mm | 247.65 - 5619.75 mm | 12.5, 19 & 25.4 mm | Single Sided |
Nylon Covered Neoprene Belt, Fiberglass Reinforced | A 6R 4M Metric |
![]() |
9.525 mm | 314.33 - 1676.4 mm | 12.5, 19 & 25.4 mm | Double Sided |
Nylon Covered Neoprene Belt, Fiberglass Reinforced | A 6R 4MD Metric |
MXL Profile Timing Belts
Part Number ListingPositive drive belt systems were first developed with a trapezoidal profile, such belts are MXL, XL and L. MXL timing belts are made of Polyurethane, reinforced with either Polyester or Kevlar cord or Nylon covered Neoprene, Fiberglass reinforced. Five standard widths are available and when required other widths can be cut to order.
One of the benefits of small synchronous belt drives is lower belt pre-tensioning in comparison to comparable V-belt drives, but proper installation tension is still important in achieving the best possible drive performance. Tension that is too high can reduce belt life and possibly damage other drive components such as shafts and bearings. Belt installation tension is measured in the following ways: Force/Deflection, Shaft Separation, Idler Force or by using a Tension Tester. Two types of Tension Testers are available from SDP/SI for quick, easy and accurate tension testing.
Profile | Pitch | Pitch Length | Standard Widths | Type | Material | Buy Now |
---|---|---|---|---|---|---|
![]() |
.080 in. | 150 teeth per ft. | 1/8, 3/16, 1/4 & 3/8 in. | Stock | Nylon Covered Neoprene Belt, Fiberglass Reinforced | Please Call |
![]() |
.080 in. | 2.88 - 95.12 in. | 1/8, 3/16, 1/4, 5/16 & 3/8 in. | Single Sided |
Nylon Covered Neoprene Belt, Fiberglass Reinforced | A 6Z16- Inch |
![]() |
.080 in. | 2.40 - 120 in. | 1/8, 3/16, 1/4, 5/16 & 3/8 in. | Single Sided |
Polyurethane Belt with Polyester Cord | A 6G16- Inch |
![]() |
.080 in. | 2.40 - 120 in. | 1/8, 3/16, 1/4, 5/16 & 3/8 in. | Single Sided |
Polyurethane Belt with Kevlar Cord | A 6B16- Inch |
![]() |
.080 in. | 10.56 - 40 in. | 1/8, 3/16, 1/4 & 3/8 in. | Double Sided |
Polyurethane Belt with Kevlar Cord | A 6B16-D Inch |
![]() |
2.032 mm | 492 teeth per meter | 3, 4.5, 6 & 9.5 mm | Stock | Nylon Covered Neoprene Belt, Fiberglass Reinforced | Please Call |
![]() |
2.03 mm | 73.15 - 2416.05 mm | 3, 4.5, 6, 8 & 9.5 mm | Single Sided |
Nylon Covered Neoprene Belt, Fiberglass Reinforced | A 6Z16M Metric |
![]() |
2.03 mm | 60.96 - 3048 mm | 3, 4.5, 6, 8 & 9.5 mm | Single Sided |
Polyurethane Belt with Polyester Cord | A 6G16M Metric |
![]() |
2.03 mm | 60.96 - 3048 mm | 3, 4.5, 6, 8 & 9.5 mm | Single Sided |
Polyurethane Belt with Kevlar Cord | A 6B16M Metric |
![]() |
2.03 mm | 268.22 - 1016 mm | 3, 4.5, 6 & 9.5 mm | Double Sided |
Polyurethane Belt with Kevlar Cord | A 6B16MD Metric |
Posi-Drive Synchronous Belts
Single and double core posi-drive belts and sprockets are suitable for applications that require accurate positioning. The no-slip design offers several distinct advantages:- No flanges are required, which saves space, and also prevents the trapping of air between the belt and the flanges, creating a much quieter operation.
- The system also operates with no backlash, which is essential for applications that require no lost motion. 3D printers can benefit from this advantage, since more precise positioning will result in better quality parts.
Yet another advantage of the posi-drive system is that the single core belts and sprockets can be used in applications where the shafts are oriented at an angle with one another. The central core, made of either aramid fiber or stainless steel, can twist in such a way that the pins still stay in perfect mesh with the sprocket. This allows the shafts on either sprocket to be oriented at a full 90° angle without sacrificing belt performance.
The posi-drive belts are made of molded polyurethane and require no lubrication. They have excellent chemical and abrasion resistance, making them suitable for medical and food processing applications as well.
Profile | Pitch | Pitch Length | Type | Material | Buy Now |
---|---|---|---|---|---|
![]() |
32 in. | 6.283 - 78.540 in. | Single Core |
Molded Polyurethane Belt with Aramid Fiber Core | S7912Y-C32AF Inch |
![]() |
32 in. | 6.283 - 78.540 in. | Single Core |
Molded Polyurethane Belt with Stainless Steel Core | S7912Y-C32SS Inch |
![]() |
CP 2.5 mm | 159.6 - 1994.9 mm | Single Core |
Molded Polyurethane Belt with Aramid Fiber Core | S7912YMC32AF Metric |
![]() |
CP 2.5 mm | 159.6 - 1994.9 mm | Single Core |
Molded Polyurethane Belt with Stainless Steel Core | S7912YMC32SS Metric |
![]() |
CP .1475 | 5.900 - 57.252 in. | Twin Core |
Molded Polyurethane Belt with Aramid Fiber Core | S7915Y-CPAFT Inch |
![]() |
CP .1475 | 5.900 - 57.252 in. | Twin Core |
Molded Polyurethane Belt with Stainless Steel Core | S7915Y-CPSST Inch |
![]() |
CP 3.75 mm | 149.9 - 146.1 mm | Twin Core |
Molded Polyurethane Belt with Aramid Fiber Core | S7915YMCPAFT Metric |
![]() |
CP 3.75 mm | 149.9 - 146.1 mm | Twin Core |
Molded Polyurethane Belt with Stainless Steel Core | S7915YMCPSST Metric |
![]() |
20 in. | 4.712 - 69.115 in. | Single Core |
Molded Polyurethane Belt with Aramid Fiber Core | S7913Y-20AF Inch |
![]() |
20 in. | 4.712 - 69.115 in. | Single Core |
Molded Polyurethane Belt with Stainless Steel Core | S7913Y-20SS Inch |
![]() |
20 in. | 4.712 - 69.115 in. | Twin Core |
Molded Polyurethane Belt with Aramid Fiber Core | S7914Y-20AFT Inch |
![]() |
20 in. | 4.712 - 69.115 in. | Twin Core |
Molded Polyurethane Belt with Stainless Steel Core | S7914Y-20SST Inch |
![]() |
CP 4 mm | 119.7 - 1755.5 mm | Single Core |
Molded Polyurethane Belt with Aramid Fiber Core | S7913YM20AF Metric |
![]() |
CP 4 mm | 119.7 - 1755.5 mm | Single Core |
Molded Polyurethane Belt with Stainless Steel Core | S7913YM20SS Metric |
![]() |
CP 4 mm | 119.7 - 1755.5 mm | Twin Core |
Molded Polyurethane Belt with Aramid Fiber Core | S7914YM20AFT Metric |
![]() |
CP 4 mm | 119.7 - 1755.5 mm | Twin Core |
Molded Polyurethane Belt with Stainless Steel Core | S7914YM20SST Metric |
Synchromesh Drive System
Synchromesh Drive System for reciprocating motion applicationsIn a synchromesh drive system, the drive cable replaces conventional timing belts. The cable consists of a core bundle of stranded stainless steel wires encapsulated in a nylon jacket. Wound spirally around the nylon jacket is another cable of similar construction. The spiral member is bonded to the core cable to provide functional stability under load. The pitch of the spiral winding is carefully controlled during the winding and bonding processes. The use of stranded wire and nylon resin produces an extremely flexible cable that opens up many new design possibilities.
Synchromesh drive pulleys have helical grooves on their outside diameter, to accurately engage the spiral convolutions on the drive cable. Cables up to 200 feet long, machined or molded pulleys, mounting attachments and end fittings are available at SDP/SI.
This video shows how the Synchromesh Cable works for linear motion.
Profile | Pitch | Pitch Length | Type | Material | Buy Now |
---|---|---|---|---|---|
![]() |
3.048 mm | per meter | Cable | 304 Stainless Steel Core with Nylon Casing | A 6J 9MAS0605 Metric |
![]() |
3.81 mm | per meter | Cable | 305 Stainless Steel Core with Nylon Casing | A 6J 9MAS0805 Metric |
![]() |
5.08 mm | per meter | Cable | 306 Stainless Steel Core with Nylon Casing | A 6J 9MAS1005 Metric |
![]() |
6.35 mm | per meter | Cable |
307 Stainless Steel Core with Nylon Casing | A 6J 9MAS1209 Metric |
T Profile Timing Belt
T single-sided and double-sided timing belts are available in pitches 2.5, 5 and 10 mm. Made of polyurethane and reinforced with strong fiberglass tensile cords they are oil and ozone resistant. Fiberglass tensile cords provide many advantages including, high strength, low elongation, absence of creep and excellent dimensional stability. For a lightweight drive system pair these polyurethane timing belts with either aluminum pulleys or plastic pulleys.Profile | Pitch | Pitch Length | Standard Widths | Type | Material | Buy Now |
---|---|---|---|---|---|---|
![]() |
2.5 mm | 4.724 - 37.402 in. 120 - 950 mm |
.157, .236 & .394 in. 4, 6 & 10 mm |
Single Sided |
Polyurethane Belt with Fiberglass Cords | A 6T32MF Metric |
![]() |
2.5 mm | 4.724 - 37.402 in. 120 - 950 mm |
.157, .236 & .394 in. 4, 6 & 10 mm |
Single Sided |
Polyurethane Belt, Reinforced with Steel Tensile Cords | A 6T32M Metric |
![]() |
5 mm | 61 teeth per ft. 200 teeth per meter |
.394 & .591 in. 10 & 15 mm |
Stock | Polyurethane Belt with Steel Tensile Cords | Please Call |
![]() |
5 mm | 3.937 - 56.693 in. 100 - 1440 mm |
.236, .394 & .630 in. 6, 10 & 16 mm |
Single Sided |
Polyurethane Belt with Fiberglass Cords | Please Call |
![]() |
5 mm | 6.496 - 56.693 in. 165 - 1440 mm |
.236, .394 & .630 in. 6, 10 & 16 mm |
Single Sided |
Polyurethane Belt with Steel Tensile Cords | A 6T35M Metric |
![]() |
5 mm | 12.205 - 43.307 in. 310 - 1100 mm |
.197, .394 & .630 in. 5, 10 & 15 mm |
Double Sided |
Polyurethane Belt with Fiberglass Cords | A 6T35MDF Metric |
![]() |
5 mm | 16.142 - 43.307 in. 410-1100 mm |
.197, .394 & .630 in. 5, 10 & 15 mm |
Double Sided |
Polyurethane Belt with Steel Tensile Cords | Please Call |
![]() |
10 mm | 30 teeth per ft. 100 teeth per |
.591 & .984 in. 15 & 25 mm |
Stock | Polyurethane Belt, Reinforced with Steel Tensile Cords | Please Call |
![]() |
10 mm | 10.236 - 88.853 in. 260 - 2250 mm |
.630 & .984 in. 16 & 25 mm |
Single Sided |
Polyurethane Belt with Fiberglass Cords | A 6T39MF Metric |
![]() |
10 mm | 10.236 - 74.016 in. 260 - 1880 mm |
.591 & .984 in. 15 & 25 mm |
Double Sided |
Polyurethane Belt with Fiberglass Cords | A 6T39MDF Metric |
XL Profile Timing Belt
Part Number Listing1/5" (5.08 mm) Pitch XL timing belts are available in standard widths: 1/4", 5/16", 3/8", and 1/2". As all our belts, XL timing belts can be cut to non-standard widths to meet your exact needs. XL timing belts are stocked in 21 thru 590 grooves. Aluminum pulleys, steel pulleys, molded plastic pulleys, plastic pulleys with over-molded aluminum hubs, and plastic pulleys with aluminum inserts are available as standardized items. When a standard product won't meet your requirements we can provide alternative solutions through custom design and manufacturing. Our engineering and manufacturing teams will partner with you throughout the entire process. By providing design, development, manufacturing, assembly and testing in one location we can ensure the end product will meet your expectations. We specialize in both small to large production runs.
Profile | Pitch | Pitch Length | Standard Widths | Type | Material | Buy Now |
---|---|---|---|---|---|---|
![]() |
1/5 in. | 60 teeth per ft. | 1/4, 3/8 & 1/2 in. | Stock | Nylon Covered Neoprene Belt, Fiberglass Reinforced | Please Call |
![]() |
1/5 in. | 60 teeth per ft. | 1/4, 3/8 & 1/2 in. | Stock | Polyurethane Belt, reinforced with Steel Tensile Cords | Please Call |
![]() |
1/5 in. | 4.2 - 118 in. | 1/4, 5/16, 3/8 & 1/2 in. | Single Sided |
Nylon Covered Neoprene Belt, Fiberglass Reinforced | A 6R 3- Inch |
![]() |
1/5 in. | 4 - 48 in. | 1/4, 5/16, 3/8 & 1/2 in. | Single Sided |
Polyurethane Belt with Polyester Cord | A 6G 3- Inch |
![]() |
1/5 in. | 4 - 48 in. | 1/4, 5/16, 3/8 & 1/2 in. | Single Sided |
Polyurethane Belt with Kevlar Cord | A 6B 3- Inch |
![]() |
1/5 in. | 6 - 69 in. | 1/4, 5/16, 3/8 & 1/2 in. | Double Sided |
Nylon Covered Neoprene Belt, Fiberglass Reinforced | A 6R 3-D Inch |
![]() |
1/5 in. | 14 - 49 in. | 1/4, 5/16, 3/8 & 1/2 in. | Double Sided |
Polyurethane Belt with Kevlar Cord | A 6B 3-D Inch |
![]() |
5.08 mm | 197 teeth per meter | 6, 9.5 & 13 mm | Stock | Nylon Covered Neoprene Belt, Fiberglass Reinforced | Please Call |
![]() |
5.08 mm | 197 teeth per meter | 6, 9.5 & 13 mm | Stock | Polyurethane Belt, reinforced with Steel Tensile Cords | Please Call |
![]() |
5.08 mm | 106.68 - 2997.2 mm | 6, 8, 9.5 & 12.7 mm | Single Sided |
Nylon Covered Neoprene Belt, Fiberglass Reinforced | A 6R 3M Metric |
![]() |
5.08 mm | 101.6 - 1219.2 mm | 6, 8, 9.5 & 12.7 mm | Single Sided |
Polyurethane Belt with Polyester Cord | A 6G 3M Metric |
![]() |
5.08 mm | 101.6 - 1219.2 mm | 6, 8, 9.5 & 12.7 mm | Single Sided |
Polyurethane Belt with Kevlar Cord | A 6B 3M Metric |
![]() |
5.08 mm | 152.4 - 1752.6 mm | 6, 8, 9.5 & 12.7 mm | Double Sided |
Nylon Covered Neoprene Belt, Fiberglass Reinforced | A 6R 3MD Metric |
![]() |
5.08 mm | 355.6 - 1244.6 mm | 6, 8, 9.5 & 12.7 mm | Double Sided |
Polyurethane Belt with Kevlar Cord | A 6B 3MD Metric |