SDP/SI Logo SHOP ONLINE STORE (800) 819-8900

Bearings for Frameless DC Motors

  • NH1-D35
    Bearings
  • NH1-D52
    Bearings
  • NH1-D64
    Bearings
  • NH1-D77
    Bearings
  • NH1-D100
    Bearings

NH1-D35
Compatible Bearings


Frameless Motor
Bore Diameter Top Speed Temp.
mm inch RPM C
NH1-D35 8 0.375 9500 120
Bearings for NH1-D35

NH1-D52
Compatible Bearings


Frameless Motor
Bore Diameter Top Speed Temp.
mm inch RPM C
NH1-D52 15 0.625 4100 120
Bearings for NH1-D52

NH1-D64
Compatible Bearings


Frameless Motor
Bore Diameter Top Speed Temp.
mm inch RPM C
NH1-D64 17 0.750 3200 120
Bearings for NH1-D64

NH1-D77
Compatible Bearings


Frameless Motor
Bore Diameter Top Speed Temp.
mm inch RPM C
NH1-D77 25 1.000 3000 120
Bearings for NH1-D77

NH1-D100
Compatible Bearings


Frameless Motor
Bore Diameter Top Speed Temp.
mm inch RPM C
NH1-D100 40 1.3125 or 1.5 2700 120
Bearings for NH1-D100