Stepper Motors
Hybrid stepper motors are a type of brushless synchronous DC motor that rotates in small steps with an energized stator and a permanent magnet rotor. They are well suited for applications that use digital pulses as control signals, rather than analog voltages. Hybrid stepper motors are highly accurate and can produce high torque. They are a low-cost-option featuring simple architecture and open-loop control. This drive system is a perfect solution for low-load automation tasks such as 3D printers and pick-and-place machines.
Stepper Motors, the best solution for:
- Simple and accurate position control in an open or closed loop.
- Reliable
- Low cost
- Good torque at low speeds
Applications:
- 3D printers
- CNC machines
- Automation
- Medical devices
- Valves and positioning devices
Stepper Motors Product Offering
- Hybrid NEMA sizes 6, 8, 11, 14, 17, 23, 24, and 34
- Each size has multiple stack lengths, single or dual shaft is standard.
- Standard encoders, power-off brakes, and planetary gearbox options.
- Step angle 1.8° and 0.9°
- Holding torque from 0.005N•m to 7N•m.