Mobility Gearmotors
For mobile traction applications, such as power wheelchairs and lifting devices, low-voltage, small brushless (BLDC) or permanent magnet (PMDC) electric motors with right angle gearbox attached provide low noise, smooth motion. The gearbox reduces the motor’s speed and increases its torque, choose the appropriate gear ratio to achieve the desired results. IP rated, integrated gearmotors are a reliable, long-lasting, and cost-effective solution for medical and general mobility applications.
Mobility Gearmotors, the best solution for:
- Cost effective, right-angle worm gearmotor.
- Gear ratio flexibility
- Available as brushless or brushed motors, with or without brake.
- Right- and left-Hand configuration for easy mounting and integration.
Applications:
- Stairlifts
- Motorized wheelchair
- Mobility assisted scooter
- Hospital lift devices and motorized beds.
- Autonomous mobile robots (AMR) traction wheels
Mobility Gearmotors Product Offering
- Mobility & industrial applications
- 4-pole PMDC motor with a 2-stage right-angle worm gearbox.
- Size 93mm with a peak torque range between 98N•m - 109.9N•m.
- High strength capability gearbox
- Mobility & industrial applications
- 4-pole PMDC motor with a heavy-duty 2-stage right-angle worm gearbox.
- Size 93mm with a peak torque range of 122.6N•m and 144.9N•m.
- Smooth motion for medical mobility and industrial applications.
- 2-pole PMDC brushed motor with single-stage, right-angle gearbox.
- Size 100mm with peak torque at 108.0N•m.
- Designed for medical and general mobility applications.