Linear Actuators
Our linear actuators convert the rotational movement of a hybrid stepper motor to linear motion, with the use of a lead or ball screws. This allows linear actuators to provide quiet, efficient, durable and cost effective linear motion solutions.
Linear actuators, the best solution for:
- Most energy efficient for linear motion.
- Cost effective by minimizing complex mechanical assembly.
- Travel displacement is built to match each application and different environments.
- Precise position control that can operate at low and high speeds.
- Compact and easy installation
Applications:
- Medical devices and drug delivery systems
- Laboratory testing equipment
- Robotics
- Agricultural automation
- Doors, gates, and opening systems
- Aerospace and defense
Linear Actuators Product Offering
- Bi-polar hybrid stepper motor (NEMA 6mm, 8mm, 11mm, 14mm, 17mm, and 23mm)
- Lead screw type (external / non-captive / captive)
- Screw diameter from 4mm to 12mm and lead from 1mm To 20mm
- Screw end machining (threaded end, smooth end, none, and custom)
- External anti-backlash nut (torsion or compression spring)
- Encoder (single ended / differential) with resolution (CPR) from 50 to 5000
- Power-off brake
- Bi-polar hybrid stepper motor (NEMA 6mm, 8mm, 11mm, 14mm, 17mm, and 23mm) 2-phase with 1.8° step angle
- Lead screw type external
- Screw diameter from 3.5mm To 12mm and travel per step per 1.8° from 0.0015mm to 0.0635mm
- Screw end machining (threaded end, smooth end, none, and custom)
- External anti-backlash nut (torsion or compression spring)
- Encoder (single ended / differential) with resolution (CPR) from 50 to 5000
- Power-off brake