SDP/SI Logo SHOP ONLINE STORE (800) 819-8900

  • Overview

  • Data

  • Files

  • Contact


Magnetic track sensor with 3-axis Gyroscope

Part Number: NR6-MGS1600GY



MGS1600GY, Enclosed IP64 160 mm wide magnetic track sensor with 3-axis Gyroscope, serial, USB, analog, PWM and CAN output.

Specifications:
  1. Enclosed IP64
  2. 160 mm wide magnetic track sensor
  3. 3-axis Gyroscope
  4. Serial
  5. USB
  6. analog
  7. PWM
  8. CAN output

Sensor:

 Sensing Width: 160
 Sensing Height: 10-60mm

Communication

 RS232: Yes
 USB: Yes
 CANbus: Yes

Input/Outputs

 Analog Out: Yes
 PWM Out: Yes
 Fork / Markers IO: Yes

Connector

 Connector Type: Cable
 Number of pins: 15
 Cable Length: 2m Cable

Mechanical

 Enclosure: ABS Plastic
 Dimensions: 165mm x 30mm x 25mm
 Weight: 250g


Have a question about our motors?

We have engineers to help you!
Just fill out the information in the link below.