SDP/SI Logo SHOP ONLINE (800) 819-8900


Integrated Motors

Integrated next generation most advanced hybrid stepper Motor / Drive technologies in to a single package to provide a new level of motion control capability. Simple set-up with closed loop control and high resolution encoder.

Integrated motor applications

Integrated motors, the best solution for:

  • Turnkey solution provides simple operation and compact design.
  • Highest ingress protection (IP) rating
  • Minimize wiring and connectors
  • Lowest EMC/EMI emission




Applications:

  • Industrial automation
  • Research and educational lab equipment
  • Oil and gas industry

Integrated Motors Product Offering

Intregrated Motor Controller


NEMA Sizes 17 & 23:

  • 1.8° stepper linear actuator with integarted motor drive controller with CAN bus interface.
  • Holding torque: To 44Ncm (62 oz.-in.) / 106Ncm (130 oz.-in.)

MDX+ Series Integrated Servo Motors:

  • The MDX+ product line supports pulse train based control methods (Pulse&Dir, CW/CCW, Encoder Following), RS-485, CANopen And EtherCAT.
  • Also Offered, packages with electromagnetic brakes and STO to meet the safety requirement of today's industries.
  • Main power supports 24 - 60Vdc.
  • Standardized frame sizes of 40mm, 60mm, and 80mm.
  • EtherCAT, CANopen and RS-485 options.
  • 17-bit incremental encoder or 17-bit battery-free absolute encoder options.
  • Support positon control, velocity control, torque controls.