Gearmotors
A gearmotor is a mechanical system consisting of an electric motor and a gearbox containing a series of gears. The function of the gearbox coupled to the motor is to reduce its speed and increase its torque to do a given job at a given speed.
Gearmotors, the best solution for:
- Efficient power transmissions
- When high torque and speed control are required.
- Can double as a rotary actuators in certain applications.
- High resolution
- Drive large inertial loads
- Shorter positioning time
- Improved dampening characteristics
- Increased axial load
Applications:
- Industrial & commerical sector
- Industrial automation and robotics
- Oil and gas industry
- Aerospace and defense
- Food and beverage industry
Gearmotor Product Offering
Integrated small PMDC gearmotor and BLDC in-line planetary; solutions right out of the box!
The PMDC brushed gearmotor series can be utilized in a variety of industrial applications. They provide continuous operation over a large speed range and torque while delivering smooth control down to zero speed. For high performance and precision applications, the LRPX Brushless DC Planetary Gear Motor. The LRPX series uses low power consumption with high torque density and quiet operation with single, double or triple stage in-line integrated planetary.Click for more information.
Build your own servo motor and planetary gearhead!
Anything is possible. Build your own custom design with over 34,687 possible combinations using standard brushless servo motors and in-line or right angle planetary gearheads to achieve torque up 600 Nm.Click to get the ideal drive solution for your product!