Gearheads
Our Gearheads are offered in both in-line and right angle epicyclic planetary gear systems. Our gearheads reduce motor speeds and increase torque, with ratios from 3:1 to 100:1. Our Gearheads can be adapted to most brushless, permanent magnet, and stepper motors; they are IP rated, highly efficient, and have minimal backlash.
Gearheads, the best solution for:
- Available in a wide range of gear ratios
- Precise and highly efficient planetary design with low backlash.
- Flexible mounting adaptor included to match majority of motor interfaces.
- In-line or right-angle planetary design to suit your design envelop and requirements.
Applications:
- Industrial automation and robotics
- AGV and AMR
- Medical devices and laboratory equipment
- Oil and gas industry
- Valve and high-torque rotation devices
Gearhead Product Offering
PAC series:
- Frame sizes (mm): 50, 70, 90, 120
- Ratio: 3-100:1
- Rated input speed (rpm): 2500-4000
- Maximum input speed (rpm): 5000-8000
- Backlash: ≤ 9 arc min.
- Efficiency: ≥ 95%
- Operating temperature: -10°C to 90°C
- Torsional stiffness: 1.5 N • m/ arc min.
PAN series:
- Frame sizes (mm): 17, 23, 34, 42, 56
- Ratio: 3-1000:1
- Rated input speed (rpm): 2500-4000
- Maximum input speed (rpm): 5000-6000
- Backlash:
≤ 9 arc min. single stage
≤ 12 arc min. double stage
- Efficiency:
≥ 95% single stage
≥ 90% double stage - Operating temperature: -10°C to 90°C
- Torsional stiffness: 1.2 - 17 N • m/ arc min.
PGL series:
- Frame sizes (mm): 42, 60, 90, 115, 142, 180, 220
- Ratio: 3-100:1
- Rated Input Speed (rpm): 2000-3000
- Maximum Input Speed (rpm): 4000-6000
- Backlash: ≤ 3-12 arc min. single stage
PGR series:
- Frame sizes (mm): 42, 60, 90, 115, 142
- Ratio: 3-100:1
- Nominal input speed (rpm): 2000-3000
- Maximum input speed (rpm): 4000-6000
- Backlash:
≤ 4-12 arc min. single stage
≤ 6-15 arc min. double stage
- Noise level:65-75 dBA/1m
- Enclosure: IP65
- Lubricant: service life synthetic lubricant