SDP/SI Logo SHOP ONLINE (800) 819-8900


DC Brushless Motors

Low-voltage DC brushless motors offer flat torque and high power through a wide speed range, quiet operation, reliability, and efficiency in a compact solution. We offer a wide range of DC brushless motors from 12mm to 142mm, with speeds up to 12,000rpm.

DC brushless motor  applications

DC Brushless Motors, the best solution for:

  • Efficient over large range of rotational speeds.
  • Quiet operation
  • Long service life and high reliability.
  • High torque density
  • Compact design




Applications:

  • Medical devices
  • Industrial automation and robotics
  • Oil and gas industry
  • Aerospace and defense
  • Laboratory equipment


DC Brushless Motors Product Offering

DC Brushless Motors

RPX Series:

Sizes - 16mm, 22mm, 32mm, 40mm, and 52mm
  • Peak torque 0.035 - 3.15Nm
  • Available in 12, 24, 48Vdc
  • Encoder and shaft options

LRPX Series:

Sizes - 16mm, 22mm, 32mm, and 40mm
  • RPX motor with single, double, or triple planetary gearhead
  • Ratio from 3:1 to 999:1

D Series:

Sizes - 12mm, 16mm, 22mm, 36mm, and 42mm
  • High speed 2-poles up to 12,000rpm
  • Peak torque from 3 to 240Nm
  • Available in 24 and 48Vdc

LD Series:

Sizes - 60mm, 67mm, 89mm, 115mm, and 142mm
  • Peak torque 0.64 – 10.2Nm
  • Low winding voltages of 24Vdc to 50Vdc
  • Encoder and brake options

RP Series:

NEMA Sizes - 17, 23, and 34
  • Peak torque 0.96 – 7.73Nm
  • Available in 24, 48, 90, and 160Vdc
  • Shaft and encoder options