SDP/SI Logo SHOP ONLINE (800) 819-8900


DC Brushed Motors

A brushed motor, also known as a permanent magnet motor, converts direct current (DC) electrical energy into rotating mechanical energy using brushes. It consists of a stationary stator with permanent magnets and a rotating rotor (armature) containing an electromagnet. Carbon brushes maintain contact with the commutator on the rotor, allowing current to energize the electromagnet and produce motion.

The speed of a brushed motor can be controlled by adjusting the applied voltage or the strength of the magnetic field. These motors offer stable, constant-speed operation, with torque directly proportional to the current. Their simplicity, reliability, and ease of control make them popular in a wide range of applications including dispensary equipment, industrial automation, mobility devices, consumer products, and home appliances

DC brushed motor applications

DC Brushed Motors, the best solution for:

  • Effective cost solution
  • Easy to operate
  • Small and compact sizes available.
  • Lower weight and inertia per torque output.
  • Stable and constant operating speed with torque proportional to current.




Applications:

  • Dispensary equipment
  • Industrial automation
  • Consumer products and appliances
  • Valves
  • Heat and ventilation systems
  • Mobility


DC Brushed Motors Product Offering

DC Brushed Stepper Motors
PMDC Brush Gearmotor 116-1
PMDC Brush Gearmotor 121-1


  • Available in sizes 8mm, 42mm, 50mm, and 80mm.
  • Available in 12 and 24Vdc.
  • Rated torque ranges from 0.0065N•m - 0.25N•m and peak torque up to 1.44N•m.
  • Rated speed up to 3300rpm
  • Encoder, brake, and gearbox options

PMDC DC Gearmotors (Brushed) Series 116-1 & 121-1

Series 116-1
Sizes: 1.6" (40.3mm)
Peak Torque: to 78 oz.-in. (55.1Ncm)



Series 121-1
Sizes: 2.1" (54.2mm)
Peak Torque: to 180 oz.-in. (127.1Ncm)