
Products Motors, Gearheads, and Motion Control Products that Drive Industry Controllers NR4-RGDC1860 - Very High Power 300A Brushed DC Motor Controller
- Overview
- Data
- 3D
Models - Downloads
- Contact
Very High Power 300A Brushed DC Motor Controller
Part Number: NR4-RGDC1860

Description:
- Brushed DC Motor Controller
- Single Channel
- 1 x 300A
- 60V
- USB
- CANbus
- 16 Dig/Ana IO
- Cooling plate with ABS cover
Motor Type:
Brushed DCPower:
Maximum Voltage: 60
Number of Channels: 1
Maximum Amps per Channel: 300
Continuous Amps per Channel: 200
Power Connections: Power Terminals
Communication
RS232: YesRS485: Yes
USB: Yes
CANbus: Yes
Ethernet: No
Rotor Sensor
Encoder: YesInputs / Outputs
Maximum Analog Inputs: 8Maximum Digital Inputs: 10
Maximum Digital Outputs: 6
Maximum Pulse Inputs: 8
Functional Safety
Safe Torque Off (STO): NoMechanical
Cooling: Conduction plateDimensions: 200 mm x 140 mm x 57 mm
Weight: 2940g